Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Type | |
p6 | m6 | |||
EN 1.3505 Equiv. or EN 1.2510 Equiv. | - | 58HRC~ | JBAUP | JBAU |
EN 1.3505 Equiv. or EN 1.2510 Equiv. | Electroless Nickel Plating | 58HRC~ | JBAUNP | JBAUN |
EN 1.4037 Equiv. | - | 50HRC~ | JBAUCP | JBAUC |
Part Number | - | L |
JBAC12 JBAUN8 | - - | 10 8 |
Part Number | L Selection | Thickness (N) | R | D | D Tolerance | Unit Price | ||||||||||||||||
Type | d | D Tolerance | p6 | m6 | JBAU JBAUP | JBAUN JBAUNP | JBAUC JBAUCP | |||||||||||||||
No Surface Treatment | Electroless Nickel Plating | |||||||||||||||||||||
(p6) JBAUP JBAUNP JBAUCP (m6) JBAU JBAUN JBAUC | 3 | G6 | +0.008 +0.002 | H7 | +0.010 0 | 5 | 6 | 8 | 10 | 12 | 1 | 0.5 | 5 | +0.020 +0.012 | +0.012 +0.004 | |||||||
4 | +0.012 +0.004 | +0.012 0 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 6 | ||||||||||||
5 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 7 | +0.024 +0.015 | +0.015 +0.006 | |||||||||||
6 | 8 | |||||||||||||||||||||
8 | +0.014 +0.005 | G6 | +0.014 +0.005 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 10 | |||||||||||
10 | 1.5 | 13 | +0.029 +0.018 | +0.018 +0.007 | ||||||||||||||||||
12 | +0.017 +0.006 | +0.017 +0.006 | 8 | 10 | 12 | 15 | 16 | 20 | 15 | |||||||||||||
13 | 10 | 12 | *15 | 16 | 20 | 2 | 1 | 17 | ||||||||||||||
15 | 10 | 12 | 15 | 16 | 20 | 19 | +0.035 +0.022 | +0.021 +0.008 | ||||||||||||||
16 | 10 | 12 | 15 | 16 | 20 | 25 | 2.5 | 2 | 21 | |||||||||||||
20 | +0.020 +0.007 | +0.020 +0.007 | 12 | 15 | 16 | 20 | 25 | 3 | 26 | |||||||||||||
25 | 20 | 25 | 31 | +0.042 +0.026 | +0.025 +0.009 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inner Diameter (mm) | Outer Diameter (mm) | Outer Diameter Tolerance | Material | Surface Treatment | I.D. d (mm) | D Tolerance | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.19 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 3 | m6 | 5 | |
14.19 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 3 | m6 | 6 | |
14.19 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 3 | m6 | 8 | |
14.19 € | 1 | Available | 5 Days | 10 | 3 | 5 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 3 | m6 | 10 | |
14.19 € | 1 | Available | 5 Days | 10 | 3 | 5 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 3 | m6 | 12 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 5 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 6 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 8 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 10 | |
12.98 € | 1 | Available | 5 Days | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 12 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 15 | |
12.98 € | 1 | Available | 5 Days | 10 | 4 | 6 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 4 | m6 | 16 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 5 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 6 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 8 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 10 | |
11.35 € | 1 | Available | 5 Days | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 12 | |
11.35 € | 1 | Available | 5 Days | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 15 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 16 | |
11.35 € | 1 | Available | 5 Days | 10 | 5 | 7 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 5 | m6 | 20 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 5 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 6 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 8 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 10 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 12 | |
10.80 € | 1 | Available | 5 Days | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 15 | |
10.80 € | 1 | Available | 5 Days | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 16 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 6 | 8 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 6 | m6 | 20 | |
10.80 € | 1 | Available | 5 Days | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 6 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 8 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 10 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 12 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 15 | |
10.80 € | 1 | Available | 5 Days | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 16 | |
10.80 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 8 | m6 | 20 | |
11.35 € | 1 | Available | 5 Days | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 6 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 8 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 10 | |
11.35 € | 1 | Available | 5 Days | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 12 | |
11.35 € | 1 | Available | 5 Days | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 15 | |
11.35 € | 1 | Available | 5 Days | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 16 | |
11.35 € | 1 | Available |
Same day
Stock | 10 | 10 | 13 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 10 | m6 | 20 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 8 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 10 | |
12.98 € | 1 | Available | 5 Days | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 12 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 15 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 16 | |
12.98 € | 1 | Available |
Same day
Stock | 10 | 12 | 15 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 12 | m6 | 20 | |
14.19 € | 1 | Available | 5 Days | 10 | 13 | 17 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 13 | m6 | 10 | |
14.19 € | 1 | Available |
Same day
Stock | 10 | 13 | 17 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 13 | m6 | 12 | |
14.19 € | 1 | Available |
Same day
Stock | 10 | 13 | 17 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 13 | m6 | 15 | |
14.19 € | 1 | Available |
Same day
Stock | 10 | 13 | 17 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 13 | m6 | 16 | |
14.19 € | 1 | Available | 25 Days | 10 | 13 | 17 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 13 | m6 | 20 | |
15.40 € | 1 | Available |
Same day
Stock | 10 | 15 | 19 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 15 | m6 | 10 | |
15.40 € | 1 | Available |
Same day
Stock | 10 | 15 | 19 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 15 | m6 | 12 | |
15.40 € | 1 | Available |
Same day
Stock | 10 | 15 | 19 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 15 | m6 | 15 | |
15.40 € | 1 | Available | 21 Days | 10 | 15 | 19 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 15 | m6 | 16 | |
15.40 € | 1 | Available | 5 Days | 10 | 15 | 19 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 15 | m6 | 20 | |
15.40 € | 1 | Available |
Same day
Stock | 10 | 16 | 21 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 16 | m6 | 10 | |
15.40 € | 1 | Available | 5 Days | 10 | 16 | 21 | m6 | [Steel] EN 1.3505 Equiv. or EN 1.2510 Equiv. | Not Provided | 16 | m6 | 12 |
Loading...
Basic Shape | Straight | Inner Diameter Shape | Circular Shape | Fixing Support | Not Provided |
---|
Configure
Stock
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Outer Diameter Tolerance
Material
Surface Treatment
I.D. d(mm)
D Tolerance
Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes