Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Hardness | Type | |
Straight | Shouldered | ||
EN 1.3505 Equiv. | 58HRC~ | LCB | LCH |
EN-JL 1040 Equiv. (Special Solid Lubricant) | - | LCBZ | LCHZ |
Part Number | - | L |
LCB10 LCBZ12 LCH25 LCHZ25 | - - - - | 12 20 30 35 |
Part Number | L Selection | D1m6 | ℓ | R | Unit Price | |||||||||
Type | DH8 | LCB | LCBZ | |||||||||||
(Standard) LCB (No Lubrication) LCBZ | 5 | +0.018 0 | *5 | *6 | *8 | *10 | *12 | *16 | 10 | 0.021 | 1.5 | 0.5 | - | |
6 | 6 | 8 | 10 | *12 | *16 | 12 | 0.025 | 2 | ||||||
8 | +0.022 0 | 8 | 10 | 12 | 16 | 20 | 14 | 3 | 1 | |||||
10 | 16 | |||||||||||||
12 | +0.027 0 | 10 | 12 | 16 | 20 | 25 | 18 | 1.2 | ||||||
13 | 22 | 0.029 | ||||||||||||
15 | 16 | *20 | 25 | 30 | 25 | 4 | 1.5 | |||||||
16 | 16 | 20 | 25 | 30 | 26 | |||||||||
20 | +0.033 0 | 30 | 2 | |||||||||||
25 | 20 | 25 | 30 | 35 | 35 | 0.034 |
Part Number | L Selection | D1m6 | ℓ | R | Unit Price | ||||||||
Type | DH8 | LCH | LCHZ | ||||||||||
(Standard) LCH (No Lubrication) LCHZ | 5 | +0.018 0 | *8 | *10 | *12 | *16 | 10 | 0.021 | 1.5 | 0.5 | - | ||
6 | 8 | 10 | *12 | *16 | 12 | 0.025 | 2 | ||||||
8 | +0.022 0 | 8 | 10 | 12 | 16 | 20 | 14 | 3 | 1 | ||||
10 | 16 | ||||||||||||
12 | +0.027 0 | 10 | 12 | 16 | 20 | 25 | 18 | 1.2 | |||||
13 | 22 | 0.029 | |||||||||||
15 | 16 | 20 | 25 | 30 | 25 | 4 | 1.5 | ||||||
16 | 16 | 20 | 25 | 30 | 26 | ||||||||
20 | +0.033 0 | 30 | 2 | ||||||||||
25 | 20 | 25 | 30 | 35 | 35 | 0.034 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | Inner Diameter (mm) | Outer Diameter (mm) | Material | Hardness | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 5 | |
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 6 | |
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 8 | |
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
6.89 € | 1 | Available | 5 Days | 10 | Straight | 5 | 10 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
7.29 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 6 | |
7.29 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 8 | |
7.29 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
7.29 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
7.29 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
8.78 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 8 | |
8.78 € | 1 | Available |
Same day
Stock | 10 | Straight | 8 | 14 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
8.78 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
8.78 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
8.78 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
10.27 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 8 | |
10.27 € | 1 | Available |
Same day
Stock | 10 | Straight | 10 | 16 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
10.27 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
10.27 € | 1 | Available |
Same day
Stock | 10 | Straight | 10 | 16 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
10.27 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
11.75 € | 1 | Available | 5 Days | 10 | Straight | 12 | 18 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
11.75 € | 1 | Available | 5 Days | 10 | Straight | 12 | 18 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
11.75 € | 1 | Available | 5 Days | 10 | Straight | 12 | 18 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
11.75 € | 1 | Available | 5 Days | 10 | Straight | 12 | 18 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
11.75 € | 1 | Available | 5 Days | 10 | Straight | 12 | 18 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
13.38 € | 1 | Available | 5 Days | 10 | Straight | 13 | 22 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 10 | |
13.38 € | 1 | Available | 5 Days | 10 | Straight | 13 | 22 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 12 | |
13.38 € | 1 | Available | 5 Days | 10 | Straight | 13 | 22 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
13.38 € | 1 | Available | 5 Days | 10 | Straight | 13 | 22 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
13.38 € | 1 | Available | 5 Days | 10 | Straight | 13 | 22 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
15.40 € | 1 | Available | 5 Days | 10 | Straight | 15 | 25 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
15.40 € | 1 | Available |
Same day
Stock | 10 | Straight | 15 | 25 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
15.40 € | 1 | Available | 5 Days | 10 | Straight | 15 | 25 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
15.40 € | 1 | Available | 5 Days | 10 | Straight | 15 | 25 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 30 | |
17.70 € | 1 | Available | 5 Days | 10 | Straight | 16 | 26 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
17.70 € | 1 | Available | 5 Days | 10 | Straight | 16 | 26 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
17.70 € | 1 | Available | 5 Days | 10 | Straight | 16 | 26 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
17.70 € | 1 | Available | 5 Days | 10 | Straight | 16 | 26 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 30 | |
20.27 € | 1 | Available | 5 Days | 10 | Straight | 20 | 30 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 16 | |
20.27 € | 1 | Available | 5 Days | 10 | Straight | 20 | 30 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
20.27 € | 1 | Available | 5 Days | 10 | Straight | 20 | 30 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
20.27 € | 1 | Available | 5 Days | 10 | Straight | 20 | 30 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 30 | |
23.38 € | 1 | Available | 5 Days | 10 | Straight | 25 | 35 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 20 | |
23.38 € | 1 | Available | 5 Days | 10 | Straight | 25 | 35 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 25 | |
23.38 € | 1 | Available | 5 Days | 10 | Straight | 25 | 35 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 30 | |
23.38 € | 1 | Available | 5 Days | 10 | Straight | 25 | 35 | [Steel] EN 1.3505 Equiv. | 58HRC~ | 35 | |
14.73 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN-JL 1040 Equiv. | Not Provided | 6 | |
14.73 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN-JL 1040 Equiv. | Not Provided | 8 | |
14.73 € | 1 | Available | 5 Days | 10 | Straight | 6 | 12 | [Steel] EN-JL 1040 Equiv. | Not Provided | 10 | |
13.24 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN-JL 1040 Equiv. | Not Provided | 8 | |
13.24 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN-JL 1040 Equiv. | Not Provided | 10 | |
13.24 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN-JL 1040 Equiv. | Not Provided | 12 | |
13.24 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN-JL 1040 Equiv. | Not Provided | 16 | |
13.24 € | 1 | Available | 5 Days | 10 | Straight | 8 | 14 | [Steel] EN-JL 1040 Equiv. | Not Provided | 20 | |
14.32 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN-JL 1040 Equiv. | Not Provided | 8 | |
14.32 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN-JL 1040 Equiv. | Not Provided | 10 | |
14.32 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN-JL 1040 Equiv. | Not Provided | 12 | |
14.32 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN-JL 1040 Equiv. | Not Provided | 16 | |
14.32 € | 1 | Available | 5 Days | 10 | Straight | 10 | 16 | [Steel] EN-JL 1040 Equiv. | Not Provided | 20 |
Loading...
Outer Diameter Tolerance | m6 | Surface Treatment | Not Provided | Inner Diameter Shape | Circular Shape |
---|---|---|---|---|---|
Fixing Support | Not Provided |
Configure
Stock
Basic Attributes
Basic Shape
Inner Diameter(mm)
Outer Diameter(mm)
Material
Hardness
Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes