Round rod spacers / stainless steel, steel / black oxided, nickel-plated / external thread, internal thread / spanner flat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Circular Posts - One End Threaded:Related Image
 
TypeMaterialSurface Treatment
One End Threaded One End Tapped, Thread Length & Dia. ConfigurableBoth Ends ThreadedBoth Ends Threaded, Thread Length & Dia. Configurable
StandardWrench FlatsStandardWrench FlatsStandardWrench Flats
NETHNETHSNETLNETLS-NETPSEN 1.0038 Equiv.-
ETKHETKHSETKLETKLS-ETKPSBlack Oxide
PETHPETHSPETLPETLSPETPPETPSElectroless Nickel Plating
SETHSETHSSETLSETLSSETPSETPSEN 1.4301 Equiv.-
*C0.2~0.5 at the corner
 

Specifications

Part Number-L-F-G-SC-M-N
ETKH15
ETKLS12
NETPS12
-
-
-
210.5
300
300
-
-
-
F40
F40
F40


-


G20

-
-

SC150
SC150
-
-
-
M6
M5
M8
-
-
-
N8
N8
N8
■One End Threaded One End Tapped / Both Ends Threaded, Thread Length & Dia. Configurable
Part Number0.5mm IncrementM
Selection
N
Selection
W1A
TypeDLFSC
With Wrench Flats Only
One End Threaded
Thread Length and Dia. Configurable
(Standard)(Wrench Flats)
EN 1.0038 Equiv.EN 1.0038 Equiv.
NETHNETHS
ETKHETKHS
PETHPETHS
EN 1.4301 Equiv.EN 1.4301 Equiv.
SETHSETHS
Both Ends Threaded
(Standard)(Wrench Flats)
EN 1.0038 Equiv.EN 1.0038 Equiv.
NETLNETLS
ETKLETKLS
PETLPETLS
EN 1.4301 Equiv.EN 1.4301 Equiv.
SETLSETLS
515~505~250~422.63         2.63         481.0
615~505~300~42 34         34        51.0
820~1508~400~142  45         45       71.6
1020~3508~450~342  456        456      82.0
1225~40010~550~390   568        568     10102.5
1530~50012~600~490    6810        6810    133.0
2040~50015~750~490    681012       681012   173.5
2555~60020~800~590    68101216      68101216  224.0
3065~70025~900~685    6810121620     6810121620 27155.0
*3580~80030~1000~785     81012162024     8101216202430156.0
*4080~90035~1100~880      1012162024      101216202436206.0
*5080~100040~1200~980       12162024       1216202441206.0
* D≥35 is applicable only to N□ □ □ □, E□ □ □ □ and P□ □ □ □. When L-SC≤Nx3, W-N≥2 is required. L≥Nx3+2

■Both Ends Threaded, Thread Length & Dia. Configurable
Part Number0.5mm IncrementM
Selection
N
Selection
W1A
TypeDLFGSC
With Wrench Flats Only
(Standard)
EN 1.0038 Equiv.
PETP
EN 1.4301 Equiv.
SETP

(Wrench Flats)
EN 1.0038 Equiv.
NETPS
ETKPS
PETPS
EN 1.4301 Equiv.
SETPS
515~505~255~250~422.63         2.63         481.0
615~505~305~300~42 34         34        51.0
820~1508~408~400~142  45         45       71.6
1020~3508~458~450~342  456        456      82.0
1225~40010~5510~550~390   568        568     10102.5
1530~50012~6012~600~490    6810        6810    133.0
2040~50015~7515~750~490    681012       681012   173.5
2555~60020~8020~800~590    68101216      68101216  224.0
3065~70025~9025~900~685    6810121620     6810121620 27155.0
*3580~80030~10030~1000~785     81012162024     8101216202430156.0
*4080~90035~11035~1100~880      1012162024      101216202436206.0
*5080~100040~12040~1200~980       12162024       1216202441206.0
* D≥35 is applicable only to N□ □ □ □, E□ □ □ □ and P□ □ □ □.

L Dimension Tolerance
L 15 ~ 300 ±0.1
L300.5~ 600 ±0.3
L600.5~1000 ±0.4

Alterations

Circular Posts - One End Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ETKH5-[15-50/0.5]-F[5-25/0.5]-M[2.6,​3]-N[2.6,​3]
ETKH6-[15-50/0.5]-F[5-30/0.5]-M[3,​4]-N[3,​4]
ETKH8-[20-150/0.5]-F[8-40/0.5]-M[4,​5]-N[4,​5]
ETKH10-[20-350/0.5]-F[8-45/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKH12-[25-400/0.5]-F[10-55/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKH15-[30-500/0.5]-F[12-60/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKH20-[40-500/0.5]-F[15-75/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKH25-[55-600/0.5]-F[20-80/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKH30-[65-700/0.5]-F[25-90/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKH35-[80-800/0.5]-F[30-100/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKH40-[80-900/0.5]-F[35-110/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKH50-[80-1000/0.5]-F[40-120/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKHS5-[15-50/0.5]-F[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
ETKHS6-[15-50/0.5]-F[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
ETKHS8-[20-150/0.5]-F[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
ETKHS10-[20-350/0.5]-F[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKHS12-[25-400/0.5]-F[10-55/0.5]-SC[0-390/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKHS15-[30-500/0.5]-F[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKHS20-[40-500/0.5]-F[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKHS25-[55-600/0.5]-F[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKHS30-[65-700/0.5]-F[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKHS35-[80-800/0.5]-F[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKHS40-[80-900/0.5]-F[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKHS50-[80-1000/0.5]-F[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKL5-[15-50/0.5]-F[5-25/0.5]-M[2.6,​3]-N[2.6,​3]
ETKL6-[15-50/0.5]-F[5-30/0.5]-M[3,​4]-N[3,​4]
ETKL8-[20-150/0.5]-F[8-40/0.5]-M[4,​5]-N[4,​5]
ETKL10-[20-350/0.5]-F[8-45/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKL12-[25-400/0.5]-F[10-55/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKL15-[30-500/0.5]-F[12-60/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKL20-[40-500/0.5]-F[15-75/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKL25-[55-600/0.5]-F[20-80/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKL30-[65-700/0.5]-F[25-90/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKL35-[80-800/0.5]-F[30-100/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKL40-[80-900/0.5]-F[35-110/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKL50-[80-1000/0.5]-F[40-120/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKLS5-[15-50/0.5]-F[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
ETKLS6-[15-50/0.5]-F[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
ETKLS8-[20-150/0.5]-F[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
ETKLS10-[20-350/0.5]-F[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKLS12-[25-400/0.5]-F[10-55/0.5]-SC[0-390/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKLS15-[30-500/0.5]-F[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKLS20-[40-500/0.5]-F[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKLS25-[55-600/0.5]-F[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKLS30-[65-700/0.5]-F[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKLS35-[80-800/0.5]-F[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKLS40-[80-900/0.5]-F[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKLS50-[80-1000/0.5]-F[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKPS5-[15-50/0.5]-F[5-25/0.5]-G[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
ETKPS6-[15-50/0.5]-F[5-30/0.5]-G[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
ETKPS8-[20-150/0.5]-F[8-40/0.5]-G[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
ETKPS10-[20-350/0.5]-F[8-45/0.5]-G[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKPS12-[25-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-SC[0-390/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKPS15-[30-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKPS20-[40-500/0.5]-F[15-75/0.5]-G[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKPS25-[55-600/0.5]-F[20-80/0.5]-G[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKPS30-[65-700/0.5]-F[25-90/0.5]-G[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKPS35-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKPS40-[80-900/0.5]-F[35-110/0.5]-G[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKPS50-[80-1000/0.5]-F[40-120/0.5]-G[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft end shape (right) O.D. D
(φ)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Screw Dia. N
(mm)
Screw Length F
(mm)
Distance to Wrench Slot [SC]
(mm)
Screw Length G
(mm)
Wrench Flats B (Circular)
(mm)

-

1 6 Days 10Tapped515 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide2.6 ~ 32.6 ~ 35 ~ 25---

-

1 6 Days 10Tapped615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 43 ~ 45 ~ 30---

-

1 6 Days 10Tapped820 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 54 ~ 58 ~ 40---

-

1 6 Days 10Tapped1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 64 ~ 68 ~ 45---

-

1 6 Days 10Tapped1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 85 ~ 810 ~ 55---

-

1 6 Days 10Tapped1530 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 106 ~ 1012 ~ 60---

-

1 6 Days 10Tapped2040 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 126 ~ 1215 ~ 75---

-

1 6 Days 10Tapped2555 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 166 ~ 1620 ~ 80---

-

1 6 Days 10Tapped3065 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 206 ~ 2025 ~ 90---

-

1 6 Days 10Tapped3580 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide8 ~ 248 ~ 2430 ~ 100---

-

1 6 Days 10Tapped4080 ~ 900[Steel] EN 1.0038 Equiv.Black Oxide10 ~ 2410 ~ 2435 ~ 110---

-

1 6 Days 10Tapped5080 ~ 1000[Steel] EN 1.0038 Equiv.Black Oxide12 ~ 2412 ~ 2440 ~ 120---

-

1 6 Days 10Tapped515 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide2.6 ~ 32.6 ~ 35 ~ 250 ~ 42-4

-

1 6 Days 10Tapped615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 43 ~ 45 ~ 300 ~ 42-5

-

1 6 Days 10Tapped820 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 54 ~ 58 ~ 400 ~ 142-7

-

1 6 Days 10Tapped1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 64 ~ 68 ~ 450 ~ 342-8

-

1 6 Days 10Tapped1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 85 ~ 810 ~ 550 ~ 390-10

-

1 6 Days 10Tapped1530 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 106 ~ 1012 ~ 600 ~ 490-13

-

1 6 Days 10Tapped2040 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 126 ~ 1215 ~ 750 ~ 490-17

-

1 6 Days 10Tapped2555 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 166 ~ 1620 ~ 800 ~ 590-22

-

1 6 Days 10Tapped3065 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 206 ~ 2025 ~ 900 ~ 685-27

-

1 6 Days 10Tapped3580 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide8 ~ 248 ~ 2430 ~ 1000 ~ 785-30

-

1 6 Days 10Tapped4080 ~ 900[Steel] EN 1.0038 Equiv.Black Oxide10 ~ 2410 ~ 2435 ~ 1100 ~ 880-36

-

1 6 Days 10Tapped5080 ~ 1000[Steel] EN 1.0038 Equiv.Black Oxide12 ~ 2412 ~ 2440 ~ 1200 ~ 980-41

-

1 6 Days 10Threads515 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide2.6 ~ 32.6 ~ 35 ~ 25---

-

1 6 Days 10Threads615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 43 ~ 45 ~ 30---

-

1 6 Days 10Threads820 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 54 ~ 58 ~ 40---

-

1 6 Days 10Threads1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 64 ~ 68 ~ 45---

-

1 6 Days 10Threads1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 85 ~ 810 ~ 55---

-

1 6 Days 10Threads1530 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 106 ~ 1012 ~ 60---

-

1 6 Days 10Threads2040 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 126 ~ 1215 ~ 75---

-

1 6 Days 10Threads2555 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 166 ~ 1620 ~ 80---

-

1 6 Days 10Threads3065 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 206 ~ 2025 ~ 90---

-

1 6 Days 10Threads3580 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide8 ~ 248 ~ 2430 ~ 100---

-

1 6 Days 10Threads4080 ~ 900[Steel] EN 1.0038 Equiv.Black Oxide10 ~ 2410 ~ 2435 ~ 110---

-

1 6 Days 10Threads5080 ~ 1000[Steel] EN 1.0038 Equiv.Black Oxide12 ~ 2412 ~ 2440 ~ 120---

-

1 6 Days 10Threads515 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide2.6 ~ 32.6 ~ 35 ~ 250 ~ 42-4

-

1 6 Days 10Threads615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 43 ~ 45 ~ 300 ~ 42-5

-

1 6 Days 10Threads820 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 54 ~ 58 ~ 400 ~ 142-7

-

1 6 Days 10Threads1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 64 ~ 68 ~ 450 ~ 342-8

-

1 6 Days 10Threads1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 85 ~ 810 ~ 550 ~ 390-10

-

1 6 Days 10Threads1530 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 106 ~ 1012 ~ 600 ~ 490-13

-

1 6 Days 10Threads2040 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 126 ~ 1215 ~ 750 ~ 490-17

-

1 6 Days 10Threads2555 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 166 ~ 1620 ~ 800 ~ 590-22

-

1 6 Days 10Threads3065 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 206 ~ 2025 ~ 900 ~ 685-27

-

1 6 Days 10Threads3580 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide8 ~ 248 ~ 2430 ~ 1000 ~ 785-30

-

1 6 Days 10Threads4080 ~ 900[Steel] EN 1.0038 Equiv.Black Oxide10 ~ 2410 ~ 2435 ~ 1100 ~ 880-36

-

1 6 Days 10Threads5080 ~ 1000[Steel] EN 1.0038 Equiv.Black Oxide12 ~ 2412 ~ 2440 ~ 1200 ~ 980-41

-

1 6 Days 10Threads515 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide2.6 ~ 32.6 ~ 35 ~ 250 ~ 425 ~ 254

-

1 6 Days 10Threads615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 43 ~ 45 ~ 300 ~ 425 ~ 305

-

1 6 Days 10Threads820 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 54 ~ 58 ~ 400 ~ 1428 ~ 407

-

1 6 Days 10Threads1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 64 ~ 68 ~ 450 ~ 3428 ~ 458

-

1 6 Days 10Threads1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 85 ~ 810 ~ 550 ~ 39010 ~ 5510

-

1 6 Days 10Threads1530 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 106 ~ 1012 ~ 600 ~ 49012 ~ 6013

-

1 6 Days 10Threads2040 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 126 ~ 1215 ~ 750 ~ 49015 ~ 7517

-

1 6 Days 10Threads2555 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 166 ~ 1620 ~ 800 ~ 59020 ~ 8022

-

1 6 Days 10Threads3065 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 206 ~ 2025 ~ 900 ~ 68525 ~ 9027

-

1 6 Days 10Threads3580 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide8 ~ 248 ~ 2430 ~ 1000 ~ 78530 ~ 10030

-

1 6 Days 10Threads4080 ~ 900[Steel] EN 1.0038 Equiv.Black Oxide10 ~ 2410 ~ 2435 ~ 1100 ~ 88035 ~ 11036

-

1 6 Days 10Threads5080 ~ 1000[Steel] EN 1.0038 Equiv.Black Oxide12 ~ 2412 ~ 2440 ~ 1200 ~ 98040 ~ 12041

Loading...

Example of Use

Circular Posts - One End Threaded:Related Image

Basic information

Type Circular Shape Shaft end shape (left) Threads Post Type Solid
Memory W/o Scale Pilot (Concave-Convex at End) Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support