Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |
One End Tapped | One End Threaded | ||
NETMN | NETN | EN 1.0038 Equiv. | - |
ETKMN | ETKN | Black Oxide | |
PETMN | PETN | Electroless Nickel Plating | |
SETMN | SETN | EN 1.4301 Equiv. | - |
Part Number | - | L | - | SC | - | M |
NETMN10 SETN20 | - - | 300 350 | - - | SC250 SC100 | - - | M5 M10 |
Part Number | L 1mm Increment | SC 1 mm Increment | M (Coarse) Selection | W | ℓ1 | |||||||||||
Type | D | |||||||||||||||
One End Tapped EN 1.0038 Equiv. NETMN ETKMN PETMN EN 1.4301 Equiv. SETMN One End Threaded EN 1.0038 Equiv. NETN ETKN PETN EN 1.4301 Equiv. SETN | 5 | 15~50 | 0~42 | 2.6 | 3 | 4 | 8 | |||||||||
6 | 15~50 | 0~42 | 3 | 4 | 5 | |||||||||||
8 | 20~150 | 0~142 | 3 | 4 | 5 | 7 | ||||||||||
10 | 20~350 | 0~342 | 4 | 5 | 6 | 8 | ||||||||||
12 | 25~400 | 0~390 | 5 | 6 | 8 | 10 | 10 | |||||||||
15 | 35~500 | 0~490 | 6 | 8 | 10 | 13 | ||||||||||
20 | 40~500 | 0~490 | 6 | 8 | 10 | 12 | 17 | |||||||||
25 | 55~600 | 0~590 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||
30 | 65~700 | 0~685 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | ||||||
*35 | 80~800 | 0~785 | 8 | 10 | 12 | 16 | 20 | 30 | 15 | |||||||
*40 | 80~900 | 0~880 | 10 | 12 | 16 | 20 | 24 | 36 | 20 | |||||||
*50 | 80~1000 | 0~980 | 12 | 16 | 20 | 24 | 41 | 20 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ETKMN5-[15-50/1]-SC[0-42/1]-M[2.6,3] |
ETKMN6-[15-50/1]-SC[0-42/1]-M[3,4] |
ETKMN8-[20-150/1]-SC[0-142/1]-M[3,4,5] |
ETKMN10-[20-350/1]-SC[0-342/1]-M[4,5,6] |
ETKMN12-[25-400/1]-SC[0-390/1]-M[5,6,8] |
ETKMN15-[35-500/1]-SC[0-490/1]-M[6,8,10] |
ETKMN20-[40-500/1]-SC[0-490/1]-M[6,8,10,12] |
ETKMN25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16] |
ETKMN30-[65-700/1]-SC[0-685/1]-M[6,8,10,12,16,20] |
ETKMN35-[80-800/0.5]-SC[0-785/1]-M[8,10,12,16,20,24] |
ETKMN40-[80-900/0.5]-SC[0-880/1]-M[10,12,16,20,24] |
ETKMN50-[80-1000/0.5]-SC[0-980/1]-M[12,16,20,24] |
ETKN5-[15-50/1]-SC[0-42/1]-M[2.6,3] |
ETKN6-[15-50/1]-SC[0-42/1]-M[3,4] |
ETKN8-[20-150/1]-SC[0-142/1]-M[3,4,5] |
ETKN10-[20-350/1]-SC[0-342/1]-M[4,5,6] |
ETKN12-[25-400/1]-SC[0-390/1]-M[5,6,8] |
ETKN15-[35-500/1]-SC[0-490/1]-M[6,8,10] |
ETKN20-[40-500/1]-SC[0-490/1]-M[6,8,10,12] |
ETKN25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16] |
ETKN30-[65-700/1]-SC[0-685/1]-M[6,8,10,12,16,20] |
ETKN35-[80-800/0.5]-SC[0-785/1]-M[8,10,12,16,20,24] |
ETKN40-[80-900/0.5]-SC[0-880/1]-M[10,12,16,20,24] |
ETKN50-[80-1000/0.5]-SC[0-980/1]-M[12,16,20,24] |
NETMN5-[15-50/1]-SC[0-42/1]-M[2.6,3] |
NETMN6-[15-50/1]-SC[0-42/1]-M[3,4] |
NETMN8-[20-150/1]-SC[0-142/1]-M[3,4,5] |
NETMN10-[20-350/1]-SC[0-342/1]-M[4,5,6] |
NETMN12-[25-400/1]-SC[0-390/1]-M[5,6,8] |
NETMN15-[35-500/1]-SC[0-490/1]-M[6,8,10] |
NETMN20-[40-500/1]-SC[0-490/1]-M[6,8,10,12] |
NETMN25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16] |
NETMN30-[65-700/1]-SC[0-685/1]-M[6,8,10,12,16,20] |
NETMN35-[80-800/0.5]-SC[0-785/1]-M[8,10,12,16,20,24] |
NETMN40-[80-900/0.5]-SC[0-880/1]-M[10,12,16,20,24] |
NETMN50-[80-1000/0.5]-SC[0-980/1]-M[12,16,20,24] |
NETN5-[15-50/1]-SC[0-42/1]-M[2.6,3] |
NETN6-[15-50/1]-SC[0-42/1]-M[3,4] |
NETN8-[20-150/1]-SC[0-142/1]-M[3,4,5] |
NETN10-[20-350/1]-SC[0-342/1]-M[4,5,6] |
NETN12-[25-400/1]-SC[0-390/1]-M[5,6,8] |
NETN15-[35-500/1]-SC[0-490/1]-M[6,8,10] |
NETN20-[40-500/1]-SC[0-490/1]-M[6,8,10,12] |
NETN25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16] |
NETN30-[65-700/1]-SC[0-685/1]-M[6,8,10,12,16,20] |
NETN35-[80-800/0.5]-SC[0-785/1]-M[8,10,12,16,20,24] |
NETN40-[80-900/0.5]-SC[0-880/1]-M[10,12,16,20,24] |
NETN50-[80-1000/0.5]-SC[0-980/1]-M[12,16,20,24] |
PETMN5-[15-50/1]-SC[0-42/1]-M[2.6,3] |
PETMN6-[15-50/1]-SC[0-42/1]-M[3,4] |
PETMN8-[20-150/1]-SC[0-142/1]-M[3,4,5] |
PETMN10-[20-350/1]-SC[0-342/1]-M[4,5,6] |
PETMN12-[25-400/1]-SC[0-390/1]-M[5,6,8] |
PETMN15-[35-500/1]-SC[0-490/1]-M[6,8,10] |
PETMN20-[40-500/1]-SC[0-490/1]-M[6,8,10,12] |
PETMN25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16] |
PETMN30-[65-700/1]-SC[0-685/1]-M[6,8,10,12,16,20] |
PETMN35-[80-800/0.5]-SC[0-785/1]-M[8,10,12,16,20,24] |
PETMN40-[80-900/0.5]-SC[0-880/1]-M[10,12,16,20,24] |
PETMN50-[80-1000/0.5]-SC[0-980/1]-M[12,16,20,24] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft end shape (left) | O.D. D (φ) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Distance to Wrench Slot [SC] (mm) | Wrench Flats B (Circular) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Tapped | 5 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 2.6 ~ 3 | 0 ~ 42 | 4 | ||
- | 1 | 4 Days | 10 | Tapped | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 0 ~ 42 | 5 | ||
- | 1 | 4 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 5 | 0 ~ 142 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 0 ~ 342 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 0 ~ 390 | 10 | ||
- | 1 | 4 Days | 10 | Tapped | 15 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 0 ~ 490 | 13 | ||
- | 1 | 4 Days | 10 | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 0 ~ 490 | 17 | ||
- | 1 | 4 Days | 10 | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 0 ~ 590 | 22 | ||
- | 1 | 4 Days | 10 | Tapped | 30 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 20 | 0 ~ 685 | 27 | ||
- | 1 | 6 Days | 10 | Tapped | 35 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 24 | 0 ~ 785 | 30 | ||
- | 1 | 6 Days | 10 | Tapped | 40 | 80 ~ 900 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 ~ 24 | 0 ~ 880 | 36 | ||
- | 1 | 6 Days | 10 | Tapped | 50 | 80 ~ 1000 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 ~ 24 | 0 ~ 980 | 41 | ||
- | 1 | 6 Days | 10 | Threads | 5 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 2.6 ~ 3 | 0 ~ 42 | 4 | ||
- | 1 | 4 Days | 10 | Threads | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 0 ~ 42 | 5 | ||
- | 1 | 4 Days | 10 | Threads | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 5 | 0 ~ 142 | 7 | ||
- | 1 | 4 Days | 10 | Threads | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 0 ~ 342 | 8 | ||
- | 1 | 4 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 0 ~ 390 | 10 | ||
- | 1 | 4 Days | 10 | Threads | 15 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 0 ~ 490 | 13 | ||
- | 1 | 4 Days | 10 | Threads | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 0 ~ 490 | 17 | ||
- | 1 | 4 Days | 10 | Threads | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 0 ~ 590 | 22 | ||
- | 1 | 4 Days | 10 | Threads | 30 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 20 | 0 ~ 685 | 27 | ||
- | 1 | 6 Days | 10 | Threads | 35 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 24 | 0 ~ 785 | 30 | ||
- | 1 | 6 Days | 10 | Threads | 40 | 80 ~ 900 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 ~ 24 | 0 ~ 880 | 36 | ||
- | 1 | 6 Days | 10 | Threads | 50 | 80 ~ 1000 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 ~ 24 | 0 ~ 980 | 41 | ||
- | 1 | 6 Days | 10 | Tapped | 5 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 2.6 ~ 3 | 0 ~ 42 | 4 | ||
- | 1 | 4 Days | 10 | Tapped | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 0 ~ 42 | 5 | ||
- | 1 | 4 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 5 | 0 ~ 142 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 6 | 0 ~ 342 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 8 | 0 ~ 390 | 10 | ||
- | 1 | 4 Days | 10 | Tapped | 15 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 10 | 0 ~ 490 | 13 | ||
- | 1 | 4 Days | 10 | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 12 | 0 ~ 490 | 17 | ||
- | 1 | 4 Days | 10 | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 0 ~ 590 | 22 | ||
- | 1 | 4 Days | 10 | Tapped | 30 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 20 | 0 ~ 685 | 27 | ||
- | 1 | 6 Days | 10 | Tapped | 35 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Not Provided | 8 ~ 24 | 0 ~ 785 | 30 | ||
- | 1 | 6 Days | 10 | Tapped | 40 | 80 ~ 900 | [Steel] EN 1.0038 Equiv. | Not Provided | 10 ~ 24 | 0 ~ 880 | 36 | ||
- | 1 | 6 Days | 10 | Tapped | 50 | 80 ~ 1000 | [Steel] EN 1.0038 Equiv. | Not Provided | 12 ~ 24 | 0 ~ 980 | 41 | ||
- | 1 | 6 Days | 10 | Threads | 5 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 2.6 ~ 3 | 0 ~ 42 | 4 | ||
- | 1 | 4 Days | 10 | Threads | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 0 ~ 42 | 5 | ||
- | 1 | 4 Days | 10 | Threads | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 5 | 0 ~ 142 | 7 | ||
- | 1 | 4 Days | 10 | Threads | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 6 | 0 ~ 342 | 8 | ||
- | 1 | 4 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 8 | 0 ~ 390 | 10 | ||
- | 1 | 4 Days | 10 | Threads | 15 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 10 | 0 ~ 490 | 13 | ||
- | 1 | 4 Days | 10 | Threads | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 12 | 0 ~ 490 | 17 | ||
- | 1 | 4 Days | 10 | Threads | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 0 ~ 590 | 22 | ||
- | 1 | 4 Days | 10 | Threads | 30 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 20 | 0 ~ 685 | 27 | ||
- | 1 | 6 Days | 10 | Threads | 35 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Not Provided | 8 ~ 24 | 0 ~ 785 | 30 | ||
- | 1 | 6 Days | 10 | Threads | 40 | 80 ~ 900 | [Steel] EN 1.0038 Equiv. | Not Provided | 10 ~ 24 | 0 ~ 880 | 36 | ||
- | 1 | 6 Days | 10 | Threads | 50 | 80 ~ 1000 | [Steel] EN 1.0038 Equiv. | Not Provided | 12 ~ 24 | 0 ~ 980 | 41 | ||
- | 1 | 6 Days | 10 | Tapped | 5 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 2.6 ~ 3 | 0 ~ 42 | 4 | ||
- | 1 | 6 Days | 10 | Tapped | 6 | 15 ~ 50 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 3 ~ 4 | 0 ~ 42 | 5 | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 3 ~ 5 | 0 ~ 142 | 7 | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 ~ 6 | 0 ~ 342 | 8 | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 5 ~ 8 | 0 ~ 390 | 10 | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 35 ~ 500 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 ~ 10 | 0 ~ 490 | 13 | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 ~ 12 | 0 ~ 490 | 17 | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 ~ 16 | 0 ~ 590 | 22 | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 65 ~ 700 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 ~ 20 | 0 ~ 685 | 27 | ||
- | 1 | 6 Days | 10 | Tapped | 35 | 80 ~ 800 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 8 ~ 24 | 0 ~ 785 | 30 | ||
- | 1 | 6 Days | 10 | Tapped | 40 | 80 ~ 900 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 10 ~ 24 | 0 ~ 880 | 36 | ||
- | 1 | 6 Days | 10 | Tapped | 50 | 80 ~ 1000 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 12 ~ 24 | 0 ~ 980 | 41 |
Loading...
Type | Circular Shape | Shaft end shape (right) | Straight | Post Type | Solid |
---|---|---|---|---|---|
Memory | W/o Scale | Pilot (Concave-Convex at End) | Not Provided |
Configure
Basic Attributes
Shaft end shape (left)
O.D. D(φ)
Length L(mm)
Material
Surface Treatment
Thread Dia. M(mm)
Distance to Wrench Slot [SC](mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes