Device Stands - Side Mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Device Stands - Side Mounting:Related Image

■Sets (Posts + Brackets)
TypePostBracketAccessory
Side Mounting
SolidHollowMaterialHardnessSurface TreatmentMaterialSurface TreatmentSolidHollow
SSTNSSTAEN 1.1191 Equiv. Induction Hardened-EN-JL 1040 Equiv.Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
Set Screw
Hex Socket Head Screw
Cap
(P.2143)
MSSTNMSSTAEN 1.1191 Equiv.Electroless Nickel Plating
SSTNMSSTAMEN 1.1191 Equiv. Induction HardenedElectroless Nickel PlatingEN-JL 1040 Equiv.Electroless Nickel Plating
MSSTNMMSSTAMEN 1.1191 Equiv.
SSSTNM-EN 1.4301 Equiv.-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.

■Bracket only
TypeMaterialSurface TreatmentAccessory
SSTFEN-JL 1040 Equiv.Black oxide or Phosphate Conversion CoatSet Screw
SSTFMElectroless Nickel Plating

Specifications

Part Number-L
MSSTN30
SSTF20
-300
Part NumberL
1mm Increment
AB(E)(S)FG(H)ThK(J)M(d)Accessories
Hex Socket Head Cap Screws
(Available as Set Only)
TypeDg6
SetBracket only10-0.005
-0.014
50~250583526264219281218154.511M46.0M4-20x4 pcs.
12-0.006
-0.017
50~30064352828471830165.513M5-20x4 pcs.
(Solid)
SSTN
MSSTN
SSTNM
MSSTNM
SSSTNM
(Hollow)
SSTA
MSSTA
SSTAM
MSS
TAM
 

SSTF
SSTFM
1575~35072403131522033.520186.615M510.0M6-25x4 pcs.
20-0.007
-0.020
75~400824540406225421225226.615M511.7M6-25x4 pcs.
2575~450100604949753651.53027918M615.2M8-25x4 pcs.
30100~450106545480573016.0
35-0.009
-0.025
125~500118806565904067.51540351120M820.1M10-35x4 pcs.
40150~500125707095733822.7
50200~6001401008080106508350431424M1030.8M12-35x4 pcs.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MSSTA10-[50-250/1]
MSSTA12-[50-300/1]
MSSTA15-[75-350/1]
MSSTA20-[75-400/1]
MSSTA25-[75-450/1]
MSSTA30-[100-450/1]
MSSTA35-[125-500/1]
MSSTA40-[150-500/1]
MSSTA50-[200-600/1]
MSSTAM10-[50-250/1]
MSSTAM12-[50-300/1]
MSSTAM15-[75-350/1]
MSSTAM20-[75-400/1]
MSSTAM25-[75-450/1]
MSSTAM30-[100-450/1]
MSSTAM35-[125-500/1]
MSSTAM40-[150-500/1]
MSSTAM50-[200-600/1]
MSSTN10-[50-250/1]
MSSTN12-[50-300/1]
MSSTN15-[75-350/1]
MSSTN20-[75-400/1]
MSSTN25-[75-450/1]
MSSTN30-[100-450/1]
MSSTN35-[125-500/1]
MSSTN40-[150-500/1]
MSSTN50-[200-600/1]
MSSTNM10-[50-250/1]
MSSTNM12-[50-300/1]
MSSTNM15-[75-350/1]
MSSTNM20-[75-400/1]
MSSTNM25-[75-450/1]
MSSTNM30-[100-450/1]
MSSTNM35-[125-500/1]
MSSTNM40-[150-500/1]
MSSTNM50-[200-600/1]
SSSTNM10-[50-250/1]
SSSTNM12-[50-300/1]
SSSTNM15-[75-350/1]
SSSTNM20-[75-400/1]
SSSTNM25-[75-450/1]
SSSTNM30-[100-450/1]
SSSTNM35-[125-500/1]
SSSTNM40-[150-500/1]
SSSTNM50-[200-600/1]
SSTA10-[50-250/1]
SSTA12-[50-300/1]
SSTA15-[75-350/1]
SSTA20-[75-400/1]
SSTA25-[75-450/1]
SSTA30-[100-450/1]
SSTA35-[125-500/1]
SSTA40-[150-500/1]
SSTA50-[200-600/1]
SSTAM10-[50-250/1]
SSTAM12-[50-300/1]
SSTAM15-[75-350/1]
SSTAM20-[75-400/1]
SSTAM25-[75-450/1]
SSTAM30-[100-450/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSeparate/Set Item Post Type Post Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Dowel Holes Sale Type L
(mm)

-

1 7 Days 10SetTubes10[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetTubes12[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetTubes15[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetTubes20[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetTubes25[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetTubes30[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetTubes35[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetTubes40[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetTubes50[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetTubes10Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetTubes12Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetTubes15Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetTubes20Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetTubes25Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetTubes30Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetTubes35Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetTubes40Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetTubes50Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetSolid10[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetSolid12[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetSolid15[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetSolid20[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetSolid25[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetSolid30[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetSolid35[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetSolid40[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetSolid50[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetSolid10Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetSolid12Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetSolid15Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetSolid20Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetSolid25Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetSolid30Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetSolid35Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetSolid40Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetSolid50Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetSolid10Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetSolid12Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetSolid15Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetSolid20Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetSolid25Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetSolid30Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetSolid35Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetSolid40Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetSolid50Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetTubes10[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetTubes12[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetTubes15[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetTubes20[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetTubes25[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetTubes30[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet100 ~ 450

-

1 7 Days 10SetTubes35[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet125 ~ 500

-

1 7 Days 10SetTubes40[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet150 ~ 500

-

1 7 Days 10SetTubes50[Black Oxide] Black oxide or Phosphate Conversion CoatEN 1.1191 Equiv.Not ProvidedInduction HardenedNot ProvidedSet200 ~ 600

-

1 7 Days 10SetTubes10Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet50 ~ 250

-

1 7 Days 10SetTubes12Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet50 ~ 300

-

1 7 Days 10SetTubes15Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet75 ~ 350

-

1 7 Days 10SetTubes20Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet75 ~ 400

-

1 7 Days 10SetTubes25Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet75 ~ 450

-

1 7 Days 10SetTubes30Electroless Nickel PlatingEN 1.1191 Equiv.Electroless Nickel PlatingInduction HardenedNot ProvidedSet100 ~ 450

Loading...

Basic information

Mounting Direction Side Mount Stand Bracket Type Square Flanged Post Shape Round
Bracket Material EN-JL 1040 Equiv. Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole
Post Fixing Accessories Set Screw

Complementary Products

MISUMI Unit еxample related to this product

Tech Support