Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Post | Bracket | Accessory | ||||
Solid | Hollow | MaterialHardness | Surface Treatment | Material | Surface Treatment | Solid | Hollow |
CCTN | CCTA | EN 1.1191 Equiv. Induction Hardened | - | EN-JL 1040 Equiv. | Black oxide or Phosphate Conversion Coat | Set Screw Hex Socket Head Cap Screws | Set Screw Hex Socket Head Cap Screws Cap (P.2143) |
MCCTN | MCCTA | EN 1.1191 Equiv. | Electroless Nickel Plating | ||||
MCCTNM | MCCTAM | EN 1.1191 Equiv. | Electroless Nickel Plating | EN-JL 1040 Equiv. | Electroless Nickel Plating |
Type | Material | Surface Treatment | Accessory |
CCTF | EN-JL 1040 Equiv. | Black oxide or Phosphate Conversion Coat | Set Screw |
CCTFM | Electroless Nickel Plating |
Part Number | - | L |
CCTN20 CCTFM35 | - | 350 |
Part Number | L 1mm Increment | A | B | F | G | E | (H) | T | ℓ | h | K(d1) | (R) | M | (d) | Accessories Hex Socket Head Cap Screws (Available as Set Only) | ||||
Type | Dg6 | ||||||||||||||||||
Set | Bracket only | 10 | -0.005 -0.014 | 50~250 | 45 | 30 | 33 | 15 | 23 | 26 | 9 | 18 | 13 | M5 (4.3) | 13 | M4 | 6.0 | M5-20x4 pcs. | |
12 | -0.006 -0.017 | 50~300 | 48 | 33 | 35 | 18 | 25 | 28 | 14 | 14 | |||||||||
(Solid) CCTN MCCTN MCCTNM | (Hollow) CCTA MCCTA MCCTAM | CCTF CCTFM | 15 | 75~350 | 55 | 35 | 40 | 20 | 28 | 31.5 | 20 | 16 | M6 (5.2) | 15.5 | M5 | 10.0 | M6-25x4 pcs. | ||
20 | -0.007 -0.020 | 75~400 | 65 | 40 | 50 | 22 | 36 | 40 | 9 | 25 | 20 | 20 | M5 | 11.7 | M6-25x4 pcs. | ||||
25 | 75~450 | 80 | 48 | 60 | 25 | 44 | 49.5 | 30 | 25 | M8 (6.8) | 24.5 | M6 | 15.2 | M8-25x4 pcs. | |||||
30 | 100~450 | 85 | 65 | 49 | 55 | 28 | 27 | 16.0 | |||||||||||
35 | -0.009 -0.025 | 125~500 | 105 | 60 | 80 | 30 | 59 | 65.5 | 12 | 40 | 33 | M10 (8.6) | 32.5 | M8 | 20.1 | M10-35x4 pcs. | |||
40 | 150~500 | 110 | 85 | 64 | 71 | 36 | 35 | 22.7 | |||||||||||
50 | 200~600 | 120 | 70 | 95 | 40 | 74 | 81 | 50 | 41 | 40 | M10 | 30.8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CCTA10-[50-250/1] |
CCTA12-[50-300/1] |
CCTA15-[75-350/1] |
CCTA20-[75-400/1] |
CCTA25-[75-450/1] |
CCTA30-[100-450/1] |
CCTA35-[125-500/1] |
CCTA40-[150-500/1] |
CCTA50-[200-600/1] |
CCTF10 |
CCTF12 |
CCTF15 |
CCTF20 |
CCTF25 |
CCTF30 |
CCTF35 |
CCTF40 |
CCTF50 |
CCTFM10 |
CCTFM12 |
CCTFM15 |
CCTFM20 |
CCTFM25 |
CCTFM30 |
CCTFM35 |
CCTFM40 |
CCTN10-[50-250/1] |
CCTN12-[50-300/1] |
CCTN15-[75-350/1] |
CCTN20-[75-400/1] |
CCTN25-[75-450/1] |
CCTN30-[100-450/1] |
CCTN35-[125-500/1] |
CCTN40-[150-500/1] |
CCTN50-[200-600/1] |
MCCTA10-[50-250/1] |
MCCTA12-[50-300/1] |
MCCTA15-[75-350/1] |
MCCTA20-[75-400/1] |
MCCTA25-[75-450/1] |
MCCTA30-[100-450/1] |
MCCTA35-[125-500/1] |
MCCTA40-[150-500/1] |
MCCTA50-[200-600/1] |
MCCTAM10-[50-250/1] |
MCCTAM12-[50-300/1] |
MCCTAM15-[75-350/1] |
MCCTAM20-[75-400/1] |
MCCTAM25-[75-450/1] |
MCCTAM30-[100-450/1] |
MCCTAM35-[125-500/1] |
MCCTAM40-[150-500/1] |
MCCTAM50-[200-600/1] |
MCCTN10-[50-250/1] |
MCCTN12-[50-300/1] |
MCCTN15-[75-350/1] |
MCCTN20-[75-400/1] |
MCCTN25-[75-450/1] |
MCCTN30-[100-450/1] |
MCCTN35-[125-500/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Separate/Set Item | Post Type | Post Hole Dia. D (mm) | Bracket Surface Treatment | Post Material | Post Surface Treatment | Post Thermal Treatment | Sale Type | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 200 ~ 600 | ||
16.58 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
17.56 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
18.44 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
20.76 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
25.19 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
31.20 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
38.20 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
46.43 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
59.45 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Bracket Only | - | |
21.49 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
22.84 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 12 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
24.07 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 15 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
27.27 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 20 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
32.68 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 25 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
40.29 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 30 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
52.08 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 35 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
61.55 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 40 | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Solid | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Solid | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Set | 200 ~ 600 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 200 ~ 600 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 200 ~ 600 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 125 ~ 500 |
Loading...
Mounting Direction | Side Mount | Stand Bracket Type | Square Flanged | Post Shape | Round |
---|---|---|---|---|---|
Bracket Material | EN-JL 1040 Equiv. | Post Fixing Method | Set Screw | Mounting Hole Shape | Tapped Hole |
Post Fixing Accessories | Set Screw | Dowel Holes | Not Provided |
Configure
Stock
Basic Attributes
Separate/Set Item
Post Type
Post Hole Dia. D(mm)
Bracket Surface Treatment
Post Material
Post Surface Treatment
Post Thermal Treatment
Sale Type
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes