Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Post | Bracket | Accessory | ||||
Solid | Hollow | Material Hardness | Surface Treatment | Material | Surface Treatment | Solid | Hollow |
FSBNM | FSBAM | EN 1.1191 Equiv. Induction Hardened | Electroless Nickel Plating | EN 1.1191 Equiv. | LTBC Plating | Set Screw | Set Screw Cap (P.2143) |
MFSBN | MFSBA | EN 1.1191 Equiv. | |||||
KFSBN | KFSBA | Black Oxide | |||||
MSFSBN | MFSBB | EN 1.4301 Equiv. | - | ||||
FSTNM | FSTAM | EN 1.1191 Equiv. Induction Hardened | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | ||
MFSTN | MFSTA | EN 1.1191 Equiv. | |||||
MSFSTN | MFSTB | EN 1.4301 Equiv. | - | ||||
KBFSBN | KBFSBA | EN 1.1191 Equiv. | Black Oxide | EN 1.1191 Equiv. | Black Oxide | ||
MSFSS | MFSSS | EN 1.4301 Equiv. | - | EN 1.4301 Equiv. | - |
Type | Material | Surface Treatment | Accessory |
MFSBF | EN 1.1191 Equiv. | LTBC Plating | Set Screw |
MFSTF | Electroless Nickel Plating | ||
MFSLF | Black Oxide | ||
MFSS | EN 1.4301 Equiv. | - |
Part Number | - | L |
MFSTN15 MFSBF20 | - | 250 |
Part Number | L 1mm Increment | A | B | F | D1 | H | T | ℓ | b | M | (d) | ||||
Type | Dg6 | ||||||||||||||
Set | Bracket only | *16 | -0.004 -0.012 | 50~150 | 33 | 18 | 23 | 14 | 20 | 6 | 12.5 | 4.5 | M4 | - | |
(Solid) FSBNM MFSBN KFSBN MSFSBN FSTNM MFSTN MSFSTN KBFSBN MSFSS | (Hollow) FSBAM MFSBA KFSBA MFSBB FSTAM MFSTA MFSTB KBFSBA MFSSS | MFSBF MFSTF MFSLF MFSS | 8 | -0.005 -0.014 | 50~200 | 38 | 20 | 26 | 16 | 30 | 8 | 15 | |||
10 | 50~250 | 40 | 22 | 28 | 18 | 35 | 18 | 6.0 | |||||||
12 | -0.006 -0.017 | 50~300 | 46 | 24 | 32 | 20 | 35 | 8 | 18 | 5.5 | M4 | 6.0 | |||
15 | 75~350 | 56 | 29 | 40 | 25 | 40 | 20 | 6.6 | M5 | 10.0 | |||||
20 | -0.007 -0.020 | 75~400 | 63 | 34 | 46 | 30 | 45 | 10 | 25 | 6.6 | M5 | 11.7 | |||
25 | 75~450 | 78 | 41 | 56 | 37 | 50 | 30 | 9 | M6 | 15.2 | |||||
30 | 100~450 | 82 | 46 | 62 | 42 | 60 | 16.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FSBAM10-[50-250/1] |
FSBAM12-[50-300/1] |
FSBAM15-[75-350/1] |
FSBAM20-[75-400/1] |
FSBAM25-[75-450/1] |
FSBAM30-[100-450/1] |
FSBNM8-[50-200/1] |
FSBNM10-[50-250/1] |
FSBNM12-[50-300/1] |
FSBNM15-[75-350/1] |
FSBNM20-[75-400/1] |
FSBNM25-[75-450/1] |
FSBNM30-[100-450/1] |
FSTAM10-[50-250/1] |
FSTAM12-[50-300/1] |
FSTAM15-[75-350/1] |
FSTAM20-[75-400/1] |
FSTAM25-[75-450/1] |
FSTAM30-[100-450/1] |
FSTNM6-[50-150/1] |
FSTNM8-[50-200/1] |
FSTNM10-[50-250/1] |
FSTNM12-[50-300/1] |
FSTNM15-[75-350/1] |
FSTNM20-[75-400/1] |
FSTNM25-[75-450/1] |
FSTNM30-[100-450/1] |
KBFSBA10-[50-250/1] |
KBFSBA12-[50-300/1] |
KBFSBA15-[75-350/1] |
KBFSBA20-[75-400/1] |
KBFSBA25-[75-450/1] |
KBFSBA30-[100-450/1] |
KBFSBN8-[50-200/1] |
KBFSBN10-[50-250/1] |
KBFSBN12-[50-300/1] |
KBFSBN15-[75-350/1] |
KBFSBN20-[75-400/1] |
KBFSBN25-[75-450/1] |
KBFSBN30-[100-450/1] |
KFSBA10-[50-250/1] |
KFSBA12-[50-300/1] |
KFSBA15-[75-350/1] |
KFSBA20-[75-400/1] |
KFSBA25-[75-450/1] |
KFSBA30-[100-450/1] |
KFSBN8-[50-200/1] |
KFSBN10-[50-250/1] |
KFSBN12-[50-300/1] |
KFSBN15-[75-350/1] |
KFSBN20-[75-400/1] |
KFSBN25-[75-450/1] |
KFSBN30-[100-450/1] |
MFSBA10-[50-250/1] |
MFSBA12-[50-300/1] |
MFSBA15-[75-350/1] |
MFSBA20-[75-400/1] |
MFSBA25-[75-450/1] |
MFSBA30-[100-450/1] |
MFSBB10-[50-250/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Separate/Set Item | Post Type | Post Hole Dia. D (mm) | Bracket Material | Bracket Surface Treatment | Post Material | Post Surface Treatment | Post Thermal Treatment | Sale Type | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 150 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | [Black Oxide] Black Oxide | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Black Oxide | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 50 ~ 250 |
Loading...
Mounting Direction | Vertical Mount Type | Stand Bracket Type | Compact Flanged | Post Shape | Round |
---|---|---|---|---|---|
Post Fixing Method | Set Screw | Mounting Hole Shape | Through Hole | Post Fixing Accessories | Set Screw |
Dowel Holes | Not Provided |
Configure
Stock
Basic Attributes
Separate/Set Item
Post Type
Post Hole Dia. D(mm)
Bracket Material
Bracket Surface Treatment
Post Material
Post Surface Treatment
Post Thermal Treatment
Sale Type
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes