Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment |
Standard Grade | ||
KNCLB | EN 1.1191 Equiv. | Black Oxide |
KNCLM | Electroless Nickel Plating | |
KNCLSS | EN 1.4301 Equiv. | - |
Part Number | - | D | - | L |
KNCLB3 | - | 5 | - | 10 |
Part Number | D Selection | L | ||||||||||||
Type | V | Selection | ||||||||||||
KNCLB KNCLM KNCLSS | 3 | 5 | 6 | 8 | 10 | 12 | 10 12 15 20 25 30 35 | |||||||
4 | 6 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | |||||
5 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | ||||||
6 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | |||||
8 | 10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | |||||
10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | ||||||
12 | 15 | 16 | 20 | 25 | 30 | |||||||||
15 | 20 | 25 | 30 | |||||||||||
16 | 20 | 25 | 30 | |||||||||||
20 | 25 | 30 | ||||||||||||
25 | 30 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | O.D. D (mm) | I.D. (mm) | Thickness/Length (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
2.05 € | Available | 6 Days | 10 | 5 | 3 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available | 6 Days | 10 | 5 | 3 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 5 | 3 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 6 Days | 10 | 5 | 3 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 5 | 3 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 5 | 3 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 5 | 3 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available |
Same day
Stock | 10 | 6 | 3 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available | 4 Days | 10 | 6 | 3 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 6 | 3 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 6 Days | 10 | 6 | 3 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 6 | 3 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 6 | 3 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available | 6 Days | 10 | 6 | 3 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available | 6 Days | 10 | 8 | 3 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 8 | 3 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 4 Days | 10 | 8 | 3 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 8 | 3 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 8 | 3 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 8 | 3 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available | 6 Days | 10 | 8 | 3 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 10 | 3 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 6 Days | 10 | 10 | 3 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 10 | 3 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 3 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 3 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 3 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available | 6 Days | 10 | 10 | 3 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 6 Days | 10 | 12 | 3 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 12 | 3 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 12 | 3 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.83 € | Available | 6 Days | 10 | 12 | 3 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.83 € | Available | 6 Days | 10 | 12 | 3 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.83 € | Available | 6 Days | 10 | 12 | 3 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.96 € | Available | 6 Days | 10 | 12 | 3 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available |
Same day
Stock | 10 | 6 | 4 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available | 6 Days | 10 | 6 | 4 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 6 | 4 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available |
Same day
Stock | 10 | 6 | 4 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 6 | 4 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 6 | 4 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available | 6 Days | 10 | 6 | 4 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.05 € | Available |
Same day
Stock | 10 | 8 | 4 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available | 6 Days | 10 | 8 | 4 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available |
Same day
Stock | 10 | 8 | 4 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available |
Same day
Stock | 10 | 8 | 4 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 8 | 4 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 8 | 4 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available |
Same day
Stock | 10 | 8 | 4 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.18 € | Available |
Same day
Stock | 10 | 10 | 4 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available | 6 Days | 10 | 10 | 4 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available |
Same day
Stock | 10 | 10 | 4 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 4 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 4 | 25 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 10 | 4 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.70 € | Available | 6 Days | 10 | 10 | 4 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.31 € | Available |
Same day
Stock | 10 | 12 | 4 | 10 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.43 € | Available | 6 Days | 10 | 12 | 4 | 12 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.57 € | Available | 6 Days | 10 | 12 | 4 | 15 | [Steel] EN 1.1191 Equiv. | Black Oxide | |
2.83 € | Available | 6 Days | 10 | 12 | 4 | 20 | [Steel] EN 1.1191 Equiv. | Black Oxide |
Loading...
Shape | Straight | Inner Shape | Straight | O.D. Tolerance | 0 to -0.2 |
---|---|---|---|---|---|
I.D. Tolerance | +0.3 to +0.1 | Thickness/Length Tolerance | 0 to -0.1 | Sale Type | Sold Separately |
Dimension Specifying Method | Dimension Selectable | Hardness(HRC) | No Hardened | Precision | Standard Grade |
MISUMI
Shipping Days: 4 Days
MISUMI
Shipping Days: 6 Days
MISUMI
Shipping Days: 6 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.