Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material | Hardness | Thickness (T) Tolerance | ||||||||||
One Slot | Two Slots | Three Slots | 0.05 | 0.1 | 0.2 | 0.3 | 0.5 | 1.0 | 2.0 | 3.0 | |||
ASAFR | ASFFR | ASCFR | EN 1.0330 Equiv. | - | - | ±0.03 | ±0.04 | ±0.06 | ±0.11 | ±0.17 | - | ||
ASAFB | ASFFB | ASCFB | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | - | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 | ±0.08 | ±0.12 | ±0.15 | |
ASAFS | ASFFS | ASCFS | T=0.05~1.0 T=2.0, 3.0 | EN 1.4301 Equiv. EN 1.4301 Equiv. | 370~430HV - | ±0.005 | ±0.02 | ±0.03 | ±0.035 | ±0.04 | ±0.05 | ±0.20 | ±0.25 |
Part Number | Material | Hardness | Thickness (T) Tolerance | ||||||||||
One Round Hole | Two Round Holes | Three Round Holes | 0.05 | 0.1 | 0.2 | 0.3 | 0.5 | 1.0 | 2.0 | 3.0 | |||
ASACR | ASFCR | ASCCR | EN 1.0330 Equiv. | - | - | ±0.03 | ±0.04 | ±0.06 | ±0.11 | ±0.17 | - | ||
ASACB | ASFCB | ASCCB | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | - | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 | ±0.08 | ±0.12 | ±0.15 | |
ASACS | ASFCS | ASCCS | T=0.05~1.0 T=2.0, 3.0 | EN 1.4301 Equiv. EN 1.4301 Equiv. | 370~430HV - | ±0.005 | ±0.02 | ±0.03 | ±0.035 | ±0.04 | ±0.05 | ±0.20 | ±0.25 |
Part Number | - | A | - | B | - | T | - | Q | - | E | - | C | - | P |
ASFFB | - | A100 | - | B25 | - | T1.0 | - | Q12 | - | E15 | - | C12 | - | P70 |
Part Number | - | A | - | B | - | T | - | D | - | E | - | C | - | P |
ASACR ASCCS | - - | A50 A120 | - - | B25 B15 | - - | T0.1 T3.0 | - - | D7.5 D10 | - - | E25 E15 | - - | C11 C7 | - | P45 |
Part Number | 1mm Increment | Selection | 0.1mm Increment | |||||||
Type | A | B | T | Q | E | C | P | |||
EN 1.0330 Equiv. | Brass | EN 1.4301 Equiv.(H) | 10~150 | 10~150 | (0.05) 0.1 0.2 0.3 0.5 1.0 2.0 (3.0) | 3~31 | Q/2+3~ | 0 ~ B-(Q/2+3) | For One Hole Type, specification is not necessary. | |
One Slot | ASAFR | ASAFB | ASAFS | |||||||
Two Slots | ASFFR | ASFFB | ASFFS | 16~200 | 10~200 | Q+3~ | ||||
Three Slots | ASCFR | ASCFB | ASCFS |
Part Number | 1mm Increment | Selection | 0.1mm Increment | |||||||
Type | A | B | T | D | E | C | P | |||
EN 1.0330 Equiv. | Brass | EN 1.4301 Equiv.(H) | 10~150 | 10~150 | (0.05) 0.1 0.2 0.3 0.5 1.0 2.0 (3.0) | 3~100 | D/2+2~ | D/2+2 ~ B-(D/2+2) | For One Hole Type, specification is not necessary. | |
One Hole | ASACR | ASACB | ASACS | |||||||
Two Holes | ASFCR | ASFCB | ASFCS | 15~200 | 10~200 | D+2~ | ||||
Three Holes | ASCCR | ASCCB | ASCCS |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ASACB-A[10-150/1]-B[10-150/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1] |
ASACR-A[10-150/1]-B[10-150/1]-T[0.1,0.2,0.3,0.5,1,2]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1] |
ASACS-A[10-150/1]-B[10-150/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-146.5/0.1] |
ASAFB-A[10-150/1]-B[10-150/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-135/0.1] |
ASAFR-A[10-150/1]-B[10-150/1]-T[0.1,0.2,0.3,0.5,1,2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-135/0.1] |
ASAFS-A[10-150/1]-B[10-150/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-150/0.1] |
ASCCB-A[15-200/1]-B[10-200/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-150/0.1]-P[5-150/0.1] |
ASCCR-A[15-200/1]-B[10-200/1]-T[0.1,0.2,0.3,0.5,1,2]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-95/0.1]-P[5-150/0.1] |
ASCCS-A[15-200/1]-B[10-200/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-150/0.1]-C[0-95/0.1]-P[5-150/0.1] |
ASCFB-A[16-200/1]-B[10-200/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1] |
ASCFR-A[16-200/1]-B[10-200/1]-T[0.1,0.2,0.3,0.5,1,2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1] |
ASCFS-A[16-200/1]-B[10-200/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-134.2/0.1] |
ASFCB-A[15-200/1]-B[10-200/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-184.2/0.1] |
ASFCR-A[15-200/1]-B[10-200/1]-T[0.1,0.2,0.3,0.5,1,2]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-184.2/0.1] |
ASFCS-A[15-200/1]-B[10-200/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-D[3-100/0.1]-E[3.5-142.1/0.1]-C[0-95/0.1]-P[5-200.2/0.1] |
ASFFB-A[16-200/1]-B[10-200/1]-T[0.05,0.1,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1] |
ASFFR-A[16-200/1]-B[10-200/1]-T[0.1,0.2,0.3,0.5,1,2]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1] |
ASFFS-A[16-200/1]-B[10-200/1]-T[0.05,0.1,0.15,0.2,0.3,0.5,1,2,3]-Q[3-31/0.1]-E[4.5-142.1/0.1]-C[0-194.1/0.1]-P[6-188.2/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rectangular Shim Type | Material | Number of Notched, Round Holes | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | P (mm) | Q (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | Round Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 1 Round Hole | 10 ~ 150 | 10 ~ 150 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 142.1 | - | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.0330 Equiv. | 1 Round Hole | 10 ~ 150 | 10 ~ 150 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 142.1 | - | - | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 1 Round Hole | 10 ~ 150 | 10 ~ 150 | 0 ~ 146.5 | 3 ~ 100 | 3.5 ~ 142.1 | - | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 1 Slot | 10 ~ 150 | 10 ~ 150 | 0 ~ 135 | - | 4.5 ~ 142.1 | - | 3 ~ 31 | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.0330 Equiv. | 1 Slot | 10 ~ 150 | 10 ~ 150 | 0 ~ 135 | - | 4.5 ~ 142.1 | - | 3 ~ 31 | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 1 Slot | 10 ~ 150 | 10 ~ 150 | 0 ~ 150 | - | 4.5 ~ 142.1 | - | 3 ~ 31 | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Round Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 3 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 150 | 3 ~ 100 | 3.5 ~ 150 | 5 ~ 150 | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.0330 Equiv. | 3 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 150 | 5 ~ 150 | - | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 3 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 150 | 5 ~ 150 | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 3 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 134.2 | 3 ~ 31 | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.0330 Equiv. | 3 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 134.2 | 3 ~ 31 | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 3 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 134.2 | 3 ~ 31 | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Round Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 2 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 142.1 | 5 ~ 184.2 | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.0330 Equiv. | 2 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 142.1 | 5 ~ 184.2 | - | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Round Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 2 Round Holes | 15 ~ 200 | 10 ~ 200 | 0 ~ 95 | 3 ~ 100 | 3.5 ~ 142.1 | 5 ~ 200.2 | - | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | 2 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 188.2 | 3 ~ 31 | 0.05 ~ 3 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.0330 Equiv. | 2 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 188.2 | 3 ~ 31 | 0.1 ~ 2 | ||
- | 1 | 5 Days | 10 | Slotted Hole Type | EN 1.4301 Equiv. or EN 1.4301 Equiv. | 2 Slots | 16 ~ 200 | 10 ~ 200 | 0 ~ 194.1 | - | 4.5 ~ 142.1 | 6 ~ 188.2 | 3 ~ 31 | 0.05 ~ 3 |
Loading...
Configure
Basic Attributes
Rectangular Shim Type
Material
Number of Notched, Round Holes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
P(mm)
Q(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes