Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
SSCB5-12 SSSLW8 |
Part Number | M×P | A | E | B | Unit Price | Volume Discount Rate | ||
Type | M-L | 1 ~ 49 pc(s). | 50 ~ 200 pcs. | |||||
SSCB | 3- | 6 | 3×0.5 | 5.5 | 3 | 2.5 | ||
8 | ||||||||
10 | ||||||||
12 | ||||||||
15 | ||||||||
20 | ||||||||
SSCB | 4- | 8 | 4×0.7 | 7 | 4 | 3 | ||
10 | ||||||||
12 | ||||||||
15 | ||||||||
20 | ||||||||
SSCB | 5- | 8 | 5×0.8 | 8.5 | 5 | 4 | ||
10 | ||||||||
12 | ||||||||
15 | ||||||||
20 | ||||||||
25 | ||||||||
SSCB | 6- | 10 | 6×1.0 | 10 | 6 | 5 | ||
12 | ||||||||
15 | ||||||||
20 | ||||||||
25 | ||||||||
SSCB | 8- | 15 | 8×1.25 | 13 | 8 | 6 | ||
20 | ||||||||
25 | ||||||||
30 | ||||||||
SSCB | 10- | 20 | 10×1.5 | 16 | 10 | 8 | ||
25 | ||||||||
30 | ||||||||
35 | ||||||||
SSCB | 12- | 20 | 12×1.75 | 18 | 12 | 10 | ||
25 | ||||||||
30 | ||||||||
35 | ||||||||
40 |
Part Number | B | (e) | T | Unit Price | Volume Discount Rate | |
Type | M | 1 ~ 49 pc(s). | 50 ~ 200 pcs. | |||
SSLBNR | 3 | 5.5 | 6.4 | 2.4 | ||
4 | 7 | 8.1 | 3.2 | |||
5 | 8 | 9.2 | 4 | |||
6 | 10 | 11.5 | 5 | |||
8 | 13 | 15 | 6.5 | |||
10 | 17 | 19.6 | 8 | |||
12 | 19 | 21.9 | 10 |
Part Number | d | D | t | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 49 pc(s). | 50 ~ 200 pcs. | |||
SSSLW | 3 | 3.1 | 5.9 | 0.7 | ||
4 | 4.1 | 7.6 | 1.0 | |||
5 | 5.1 | 9.2 | 1.3 | |||
6 | 6.1 | 12.2 | 1.5 | |||
8 | 8.2 | 15.4 | 2.0 | |||
10 | 10.2 | 18.4 | 2.5 | |||
12 | 12.2 | 21.5 | 3.0 |
Part Number | D | d | t | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 49 pc(s). | 50 ~ 200 pcs. | |||
SSPWF | 3 | 7 | 3.2 | 0.5 | ||
4 | 9 | 4.3 | 0.8 | |||
5 | 10 | 5.3 | 1.0 | |||
6 | 12.5 | 6.4 | 1.5 | |||
8 | 17 | 8.4 | 1.5 | |||
10 | 21 | 10.5 | 2.0 | |||
12 | 24 | 13.0 | 2.5 |
Part Number | M×P | A | E | Unit Price | Volume Discount Rate | |
Type | M-L | 1 ~ 49 pc(s). | 50 ~ 200 pcs. | |||
RSSCB | 4-10 | 4×0.7 | 7 | 2.8 | ||
12 | ||||||
15 | ||||||
20 | ||||||
RSSCB | 5-10 | 5×0.8 | 8 | 3.5 | ||
12 | ||||||
15 | ||||||
20 | ||||||
25 | ||||||
RSSCB | 6-10 | 6×1.0 | 10 | 4.0 | ||
12 | ||||||
15 | ||||||
20 | ||||||
25 | ||||||
RSSCB | 8-15 | 8×1.25 | 13 | 5.5 | ||
20 | ||||||
25 | ||||||
30 | ||||||
RSSCB | 10-20 | 10×1.5 | 17 | 7.0 | ||
25 | ||||||
30 | ||||||
35 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Mounting Hole Shape | Pitch (mm) | Additional Shape | Strength Class (Stainless Steel) | Thread Type | Basic Shape | Screw Type | Applicable Screw Size M | Washer Nominal Dia., I.D. d (Ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.11 € | 1 | Available | 5 Days | 10 | 4 | 10 | Not Provided | 0.7 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.11 € | 1 | Available | 5 Days | 10 | 4 | 12 | Not Provided | 0.7 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 4 | 15 | Not Provided | 0.7 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 4 | 20 | Not Provided | 0.7 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.11 € | 1 | Available | 5 Days | 10 | 5 | 10 | Not Provided | 0.8 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.11 € | 1 | Available | 5 Days | 10 | 5 | 12 | Not Provided | 0.8 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 5 | 15 | Not Provided | 0.8 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 5 | 20 | Not Provided | 0.8 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.22 € | 1 | Available | 5 Days | 10 | 5 | 25 | Not Provided | 0.8 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 6 | 10 | Not Provided | 1 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.17 € | 1 | Available | 5 Days | 10 | 6 | 12 | Not Provided | 1 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.22 € | 1 | Available | 5 Days | 10 | 6 | 15 | Not Provided | 1 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.22 € | 1 | Available | 5 Days | 10 | 6 | 20 | Not Provided | 1 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
2.11 € | 1 | Available |
Same day
Stock | 10 | 6 | 25 | Not Provided | 1 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.53 € | 1 | Available | 5 Days | 10 | 8 | 15 | Not Provided | 1.25 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.60 € | 1 | Available | 5 Days | 10 | 8 | 20 | Not Provided | 1.25 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.66 € | 1 | Available | 5 Days | 10 | 8 | 25 | Not Provided | 1.25 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.72 € | 1 | Available | 5 Days | 10 | 8 | 30 | Not Provided | 1.25 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
2.20 € | 1 | Available | 5 Days | 10 | 10 | 20 | Not Provided | 1.5 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
2.33 € | 1 | Available | 5 Days | 10 | 10 | 25 | Not Provided | 1.5 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
2.46 € | 1 | Available | 5 Days | 10 | 10 | 30 | Not Provided | 1.5 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
2.58 € | 1 | Available | 5 Days | 10 | 10 | 35 | Not Provided | 1.5 | Standard | A4-50 | Metric Coarse | Hex | Fully Threaded | - | - | |
1.95 € | 1 | Available | 5 Days | 10 | 3 | 6 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.35 € | 1 | Available |
Same day
Stock | 10 | 3 | 8 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.35 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.35 € | 1 | Available | 5 Days | 10 | 3 | 12 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available | 5 Days | 10 | 3 | 15 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available | 5 Days | 10 | 3 | 20 | [Hex Socket] Hex Socket | 0.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | [Hex Socket] Hex Socket | 0.7 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.35 € | 1 | Available | 5 Days | 10 | 4 | 10 | [Hex Socket] Hex Socket | 0.7 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.01 € | 1 | Available | 5 Days | 10 | 4 | 12 | [Hex Socket] Hex Socket | 0.7 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available | 5 Days | 10 | 4 | 15 | [Hex Socket] Hex Socket | 0.7 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available | 5 Days | 10 | 4 | 20 | [Hex Socket] Hex Socket | 0.7 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.48 € | 1 | Available | 5 Days | 10 | 5 | 8 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.35 € | 1 | Available | 5 Days | 10 | 5 | 10 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.49 € | 1 | Available | 5 Days | 10 | 5 | 12 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.18 € | 1 | Available | 5 Days | 10 | 5 | 15 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.61 € | 1 | Available | 5 Days | 10 | 5 | 20 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.72 € | 1 | Available | 5 Days | 10 | 5 | 25 | [Hex Socket] Hex Socket | 0.8 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.45 € | 1 | Available | 5 Days | 10 | 6 | 10 | [Hex Socket] Hex Socket | 1 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.59 € | 1 | Available | 5 Days | 10 | 6 | 12 | [Hex Socket] Hex Socket | 1 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.58 € | 1 | Available | 5 Days | 10 | 6 | 15 | [Hex Socket] Hex Socket | 1 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.58 € | 1 | Available | 5 Days | 10 | 6 | 20 | [Hex Socket] Hex Socket | 1 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.70 € | 1 | Available | 5 Days | 10 | 6 | 25 | [Hex Socket] Hex Socket | 1 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.92 € | 1 | Available | 5 Days | 10 | 8 | 15 | [Hex Socket] Hex Socket | 1.25 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.95 € | 1 | Available | 5 Days | 10 | 8 | 20 | [Hex Socket] Hex Socket | 1.25 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.08 € | 1 | Available | 5 Days | 10 | 8 | 25 | [Hex Socket] Hex Socket | 1.25 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.08 € | 1 | Available | 5 Days | 10 | 8 | 30 | [Hex Socket] Hex Socket | 1.25 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.57 € | 1 | Available | 5 Days | 10 | 10 | 20 | [Hex Socket] Hex Socket | 1.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.69 € | 1 | Available | 5 Days | 10 | 10 | 25 | [Hex Socket] Hex Socket | 1.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.82 € | 1 | Available | 5 Days | 10 | 10 | 30 | [Hex Socket] Hex Socket | 1.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.95 € | 1 | Available | 5 Days | 10 | 10 | 35 | [Hex Socket] Hex Socket | 1.5 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.20 € | 1 | Available | 5 Days | 10 | 12 | 20 | [Hex Socket] Hex Socket | 1.75 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.43 € | 1 | Available | 5 Days | 10 | 12 | 25 | [Hex Socket] Hex Socket | 1.75 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.68 € | 1 | Available | 5 Days | 10 | 12 | 30 | [Hex Socket] Hex Socket | 1.75 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.94 € | 1 | Available | 5 Days | 10 | 12 | 35 | [Hex Socket] Hex Socket | 1.75 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.93 € | 1 | Available | 5 Days | 10 | 12 | 40 | [Hex Socket] Hex Socket | 1.75 | Standard | A4-70 | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
0.85 € | 1 | Available | 5 Days | 10 | - | - | Not Provided | - | - | - | - | [Standard (Round)] Nuts | - | 3 | - | |
0.85 € | 1 | Available |
Same day
Stock | 10 | - | - | Not Provided | - | - | - | - | [Standard (Round)] Nuts | - | 4 | - | |
0.93 € | 1 | Available |
Same day
Stock | 10 | - | - | Not Provided | - | - | - | - | [Standard (Round)] Nuts | - | 5 | - |
Loading...
Material | EN 1.4404 Equiv. | Surface Treatment | Not Provided | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Application | Standard |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)
Mounting Hole Shape
Pitch(mm)
Additional Shape
Strength Class (Stainless Steel)
Thread Type
Basic Shape
Screw Type
Applicable Screw Size M
Washer Nominal Dia., I.D. d(Ø)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes