Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | Pad | |||
FSSF | FSST | FSSC | FSSG | EN 1.1191 Equiv. | Black Oxide | - |
FSSM | EN 1.7220 Equiv. | Black Oxide Coating | White Polyacetal | |||
FSSU | Free-cutting Brass (EN CW614N Equiv.) | |||||
FSSFS | FSSTS | FSSGS | EN 1.4301 Equiv. | - | - | |
FSSMS | White Polyacetal | |||||
FSSUS | Free-cutting Brass (EN CW614N Equiv.) |
Part Number | - | L |
FSSTS6 | - | 100 |
Part Number | L 1mm Increment | B | C (Min.) | d (Max.) | S ( )with Plastic / Brass Pad | b (Dog Point) | |||||
Type | M | Flat End | Cone Point | Cup Point | Dog Point | with Plastic / Brass Pad | |||||
FSSF (Flat End) FSSFS (Flat End, Stainless Steel) FSST (Cone Point) FSSTS (Cone Point, Stainless Steel) FSSC (Cup Point) FSSG (Dog Point) FSSGS (Dog Point, Stainless Steel) FSSM FSSMS (Plastic Pad) FSSU FSSUS (Brass Pad) | 5 | 20~250 | 2.5 | 3 | 3.5 | 1.25 | 2.5 | 4 | 3 | 1 | 4 |
6 | 3.0 | 3.5 | 4.0 | 1.5 | 3 | 4 | 4 | 1 | 4 | ||
8 | 20~400 | 4.0 | 5 | 5.5 | 2.0 | 5 | 6 | 5 | 2 | 5 | |
10 | 5.0 | 6 | 7 | 2.5 | 6 | 8 | 6 | 2 | 6 | ||
12 | 6.0 | 8 | 8.5 | 3 | 8 | 8 | 8 | 2 | 7 | ||
16 | 8.0 | 10 | 12 | 4 | 10 | 10 | 10 | 3 | 9 | ||
20 | 10.0 | 12 | 15 | 5 | 14 | 12 | 13 | 3 | 11 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FSSC5-[20-250/1] |
FSSC6-[20-250/1] |
FSSC8-[20-400/1] |
FSSC10-[20-400/1] |
FSSC12-[20-400/1] |
FSSC16-[20-400/1] |
FSSC20-[20-400/1] |
FSSF5-[20-250/1] |
FSSF6-[20-250/1] |
FSSF8-[20-400/1] |
FSSF10-[20-400/1] |
FSSF12-[20-400/1] |
FSSF16-[20-400/1] |
FSSF20-[20-400/1] |
FSSFS5-[20-250/1] |
FSSFS6-[20-250/1] |
FSSFS8-[20-400/1] |
FSSFS10-[20-400/1] |
FSSFS12-[20-400/1] |
FSSFS16-[20-400/1] |
FSSFS20-[20-400/1] |
FSSG5-[20-250/1] |
FSSG6-[20-250/1] |
FSSG8-[20-400/1] |
FSSG10-[20-400/1] |
FSSG12-[20-400/1] |
FSSG16-[20-400/1] |
FSSG20-[20-400/1] |
FSSGS5-[20-250/1] |
FSSGS6-[20-250/1] |
FSSGS8-[20-400/1] |
FSSGS10-[20-400/1] |
FSSGS12-[20-400/1] |
FSSGS16-[20-400/1] |
FSSGS20-[20-400/1] |
FSSM5-[20-250/1] |
FSSM6-[20-250/1] |
FSSM8-[20-400/1] |
FSSM10-[20-400/1] |
FSSM12-[20-400/1] |
FSSM16-[20-400/1] |
FSSM20-[20-400/1] |
FSSMS5-[20-250/1] |
FSSMS6-[20-250/1] |
FSSMS8-[20-400/1] |
FSSMS10-[20-400/1] |
FSSMS12-[20-400/1] |
FSSMS16-[20-400/1] |
FSSMS20-[20-400/1] |
FSST5-[20-250/1] |
FSST6-[20-250/1] |
FSST8-[20-400/1] |
FSST10-[20-400/1] |
FSST12-[20-400/1] |
FSST16-[20-400/1] |
FSST20-[20-400/1] |
FSSTS5-[20-250/1] |
FSSTS6-[20-250/1] |
FSSTS8-[20-400/1] |
FSSTS10-[20-400/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Tip Shape | Pad Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cup Point | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Flat End | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Flat End | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Dog Point | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Dog Point | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.7220 Equiv. | Black Oxide | Soft Pad | White Polyacetal | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.7220 Equiv. | Black Oxide | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | - | White Polyacetal | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Cone Point | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cone Point | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cone Point | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cone Point | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cone Point | - |
Loading...
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Full Thread | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Configure
Basic Attributes
Screw Nominal (M)
Length L(mm)
Material
Surface Treatment
Tip Shape
Pad Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes