Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment |
RMBF RMBFB RMBFR | EN 1.1191 Equiv. | Black Oxide |
SRMBF SRMBFB SRMBFR | EN 1.4301 Equiv. | - |
Part Number | - | L | - | F |
RMBF5 | - | 28 | - | F10 |
Part Number | 1mm Increment | M (Coarse) | B | B1 | (C) | A | H | t max | t1 max | d min | a | Unit Price | ||||||
Type | Dg6 | L | F | RMBF, RMBFB | SRMBF, SRMBFB | RMBFR | SRMBFR | |||||||||||
RMBF SRMBF (D5~10) RMBFB SRMBFB (D5~10) RMBFR SRMBFR (D5~8) | 5 | -0.004 -0.012 | 20~29 | M≤F≤L-5 M≤F≤L-10 ( RMBFR SRMBFR ) | M5 | 10 | 3 | 11.5 | 8.5 | 3.5 | 2.7 | 2.4 | 9.0 | 0.5 | ||||
6 | 20~35 | M6 | 4 | 10 | 4 | 3 | 3 | |||||||||||
8 | -0.005 -0.014 | 20~38 | M8 | 13 | 5 | 15.0 | 13 | 5 | 3.8 | 3.75 | 10.4 | |||||||
10 | 20~42 | M10 | 17 | 6 | 19.6 | - | 6.5 | 4.5 | - | 12.9 | - | - | ||||||
12 | -0.006 -0.017 | 20~55 | M12 | 19 | 8 | 21.9 | 8 | 5 | 15.4 | 1.0 | - | - | - | |||||
16 | 20~58 | M16 | 22 | 10 | 25.4 | 10 | 6 | 19.4 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RMBF5-[20-29/1]-F[5-24/1] |
RMBF6-[20-35/1]-F[6-30/1] |
RMBF8-[20-38/1]-F[8-33/1] |
RMBF10-[20-42/1]-F[10-37/1] |
RMBF12-[20-55/1]-F[12-50/1] |
RMBF16-[20-58/1]-F[16-53/1] |
RMBFB5-[20-29/1]-F[5-24/1] |
RMBFB6-[20-35/1]-F[6-30/1] |
RMBFB8-[20-38/1]-F[8-33/1] |
RMBFB10-[20-42/1]-F[10-37/1] |
RMBFB12-[20-55/1]-F[12-50/1] |
RMBFB16-[20-58/1]-F[16-53/1] |
RMBFR5-[20-29/1]-F[5-19/1] |
RMBFR6-[20-35/1]-F[6-25/1] |
RMBFR8-[20-38/1]-F[8-28/1] |
SRMBF5-[20-29/1]-F[5-24/1] |
SRMBF6-[20-35/1]-F[6-30/1] |
SRMBF8-[20-38/1]-F[8-33/1] |
SRMBF10-[20-42/1]-F[10-37/1] |
SRMBFB5-[20-29/1]-F[5-24/1] |
SRMBFB6-[20-35/1]-F[6-30/1] |
SRMBFB8-[20-38/1]-F[8-33/1] |
SRMBFB10-[20-42/1]-F[10-37/1] |
SRMBFR5-[20-29/1]-F[5-19/1] |
SRMBFR6-[20-35/1]-F[6-25/1] |
SRMBFR8-[20-38/1]-F[8-28/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Thread Length F (mm) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | 5 | 20 ~ 29 | [Steel] EN 1.1191 Equiv. | Black Oxide | 0.8 | 5 ~ 24 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1 | 6 ~ 30 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 38 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.25 | 8 ~ 33 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 42 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.5 | 10 ~ 37 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 55 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.75 | 12 ~ 50 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 58 | [Steel] EN 1.1191 Equiv. | Black Oxide | 2 | 16 ~ 53 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 29 | [Steel] EN 1.1191 Equiv. | Black Oxide | 0.8 | 5 ~ 24 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1 | 6 ~ 30 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 38 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.25 | 8 ~ 33 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 42 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.5 | 10 ~ 37 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 55 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.75 | 12 ~ 50 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 58 | [Steel] EN 1.1191 Equiv. | Black Oxide | 2 | 16 ~ 53 | Hex, No Project Part under Head | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 29 | [Steel] EN 1.1191 Equiv. | Black Oxide | 0.8 | 5 ~ 19 | Standard (Round) | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1 | 6 ~ 25 | Standard (Round) | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 38 | [Steel] EN 1.1191 Equiv. | Black Oxide | 1.25 | 8 ~ 28 | Standard (Round) | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 29 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 0.8 | 5 ~ 24 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 35 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1 | 6 ~ 30 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 38 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1.25 | 8 ~ 33 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 42 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1.5 | 10 ~ 37 | Hex, Project Part under Head | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 29 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 0.8 | 5 ~ 24 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 35 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1 | 6 ~ 30 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 38 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1.25 | 8 ~ 33 | Hex, No Project Part under Head | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 42 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1.5 | 10 ~ 37 | Hex, No Project Part under Head | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 29 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 0.8 | 5 ~ 19 | Standard (Round) | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 35 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1 | 6 ~ 25 | Standard (Round) | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 38 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | 1.25 | 8 ~ 28 | Standard (Round) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Reamers | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Shaft Dia. Tolerance | g6 |
Configure
Basic Attributes
Screw Nominal (M)
Length L (mm)(mm)
Material
Surface Treatment
Pitch(mm)
Thread Length F(mm)
Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes