Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Heat Resistant Temperature | Surface Treatment | |
Round | Square | |||
NHXCC | NHXCS | Neodymium Magnet | 80°C | Nickel Plating |
NHXCCH | NHXCSH | Heat-resistant Neodymium Magnets | 150°C |
Part Number | - | T |
NHXCC8 | - | 3 |
Part Number | T | d1 | d2 | Accessory: | Attraction Force N {kgf} | Surface Magnetic Flux Density Gauss [G] | Unit Price | ||||||
Type | A | NHXCC NHXCCH | NHXCS NHXCSH | NHXCC NHXCCH | NHXCS NHXCSH | NHXCC | NHXCCH | NHXCS | NHXCSH | ||||
(Round Type) NHXCC NHXCCH (Square Type) NHXCS NHXCSH | 8 | 2 | 5.5 | 3.0 | M2.5-6 | 7.8 {0.8} | 10.8 {1.1} | 2000~2500 | 3000~3400 | - | |||
3 | 10.8 {1.1} | 16.6 {1.7} | 2400~2800 | 3200~3600 | - | ||||||||
10 | 3 | 6.5 | 3.5 | M3-8 | 14.7 {1.5} | 22.5 {2.3} | 3500~4000 | 3000~3300 | - | ||||
4 | 18.6 {1.9} | 24.5 {2.5} | 4000~4200 | 3800~4000 | |||||||||
12 | 3 | 6.5 | 3.5 | M3-8 | 18.6 {1.9} | - | 3600~4000 | - | - | - | - | ||
4.5 | 23.5 {2.4} | 27.4 {2.8} | 4100~4300 | 3900~4100 | |||||||||
15 | 3 | 9 | 4.8 | M4-10 | 23.5 {2.4} | - | 3800~4200 | - | - | - | - | ||
5 | 41.1 {4.2} | 54.8 {5.6} | 4200~4500 | 4000~4300 | |||||||||
20 | 4 | 11 | 5.8 | M5-12 | 49 {5.0} | - | 3800~4100 | - | - | - | - | ||
5.5 | 54.8 {5.6} | 78.4 {8.0} | 4200~4400 | 4000~4200 | |||||||||
25 | 4 | 13 | 7.0 | M6-15 | 58.8 {6.0} | - | 3700~4100 | - | - | - | - | ||
6 | 78.4 {8.0} | 98.0 {10.0} | 4100~4400 | 3900~4300 |
Magnets - Countersunk | ||
Tightening Torque (Value for Reference) | ||
A Dimension of Magnet | Included Flat Head Screw | N ∙ m |
8 | M2.5-6 | 0.2 |
10 | M3-8 | 0.6 |
12 | M3-8 | 0.6 |
15 | M4-10 | 1.4 |
20 | M5-12 | 2.9 |
25 | M6-15 | 5.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Thickness T (mm) | Round Shape O.D. A (mm) | Square Shape Width A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.39 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 7.8 | [Neodymium Magnet] Neodymium Magnet | 2 | 8 | - | |
5.39 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 10.8 | [Neodymium Magnet] Neodymium Magnet | 3 | 8 | - | |
5.39 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 14.7 | [Neodymium Magnet] Neodymium Magnet | 3 | 10 | - | |
5.39 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 18.6 | [Neodymium Magnet] Neodymium Magnet | 4 | 10 | - | |
7.10 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 18.6 | [Neodymium Magnet] Neodymium Magnet | 3 | 12 | - | |
7.58 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 23.5 | [Neodymium Magnet] Neodymium Magnet | 4.5 | 12 | - | |
8.80 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 23.5 | [Neodymium Magnet] Neodymium Magnet | 3 | 15 | - | |
8.80 € | 1 | Available |
Same day
Stock | 10 | 40.1 to 50.0 | 41.1 | [Neodymium Magnet] Neodymium Magnet | 5 | 15 | - | |
11.01 € | 1 | Available |
Same day
Stock | 10 | 40.1 to 50.0 | 49 | [Neodymium Magnet] Neodymium Magnet | 4 | 20 | - | |
12.22 € | 1 | Available |
Same day
Stock | 10 | 50.1 to 60.0 | 54.8 | [Neodymium Magnet] Neodymium Magnet | 5.5 | 20 | - | |
16.88 € | 1 | Available |
Same day
Stock | 10 | 50.1 to 60.0 | 58.8 | [Neodymium Magnet] Neodymium Magnet | 4 | 25 | - | |
17.73 € | 1 | Available |
Same day
Stock | 10 | 70.1 to 80.0 | 78.4 | [Neodymium Magnet] Neodymium Magnet | 6 | 25 | - | |
6.24 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 7.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 2 | 8 | - | |
6.24 € | 1 | Available | 6 Days | 10 | 10.1 to 20.0 | 10.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 3 | 8 | - | |
6.24 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 14.7 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 3 | 10 | - | |
6.24 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 18.6 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 4 | 10 | - | |
8.19 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 23.5 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 4.5 | 12 | - | |
10.40 € | 1 | Available |
Same day
Stock | 10 | 40.1 to 50.0 | 41.1 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 5 | 15 | - | |
12.84 € | 1 | Available |
Same day
Stock | 10 | 50.1 to 60.0 | 54.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 5.5 | 20 | - | |
18.35 € | 1 | Available |
Same day
Stock | 10 | 70.1 to 80.0 | 78.4 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 6 | 25 | - | |
5.87 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 10.8 | [Neodymium Magnet] Neodymium Magnet | 2 | - | 8 | |
5.87 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 16.6 | [Neodymium Magnet] Neodymium Magnet | 3 | - | 8 | |
5.87 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 22.5 | [Neodymium Magnet] Neodymium Magnet | 3 | - | 10 | |
5.87 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 24.5 | [Neodymium Magnet] Neodymium Magnet | 4 | - | 10 | |
8.32 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 27.4 | [Neodymium Magnet] Neodymium Magnet | 4.5 | - | 12 | |
10.75 € | 1 | Available |
Same day
Stock | 10 | 50.1 to 60.0 | 54.8 | [Neodymium Magnet] Neodymium Magnet | 5 | - | 15 | |
13.45 € | 1 | Available |
Same day
Stock | 10 | 70.1 to 80.0 | 78.4 | [Neodymium Magnet] Neodymium Magnet | 5.5 | - | 20 | |
19.57 € | 1 | Available |
Same day
Stock | 10 | 90.1 to 100.0 | 98 | [Neodymium Magnet] Neodymium Magnet | 6 | - | 25 | |
8.19 € | 1 | Available | 6 Days | 10 | 20.1 to 30.0 | 24.5 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 4 | - | 10 | |
9.42 € | 1 | Available | 6 Days | 10 | 20.1 to 30.0 | 27.4 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 4.5 | - | 12 | |
11.62 € | 1 | Available | 6 Days | 10 | 50.1 to 60.0 | 54.8 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 5 | - | 15 | |
14.92 € | 1 | Available |
Same day
Stock | 10 | 70.1 to 80.0 | 78.4 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 5.5 | - | 20 | |
20.91 € | 1 | Available | 6 Days | 10 | 90.1 to 100.0 | 98 | [Neodymium Magnet] Heat-resisting Neodymium Magnet | 6 | - | 25 |
Loading...
Shape | Ring |
---|
Configure
Stock
Basic Attributes
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Magnet Type (Material)
Thickness T(mm)
Round Shape O.D. A(mm)
Square Shape Width A(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes