• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Fluororesin Couplings / Union Tee

Fluororesin Couplings / Union Tee

Click on this image to zoom in.

Click on this image to zoom in.

No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Fluororesin Couplings/Union Tee:Related Image

Specifications

Part Number-Nominal
FENL4-1
Part NumberABCDEFWUnit PriceVolume Discount Rate
TypeApplicable Tube O.D. (mm)
1 ~ 4 pc(s).5~20
FEUT430151173108
63819141041210
85025181261714
106030211682217

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FEUT4
FEUT6
FEUT8
FEUT10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Tube O.D. (mm) T1

28.97 €

1 5 Days 104

24.21 €

1 Same day

Stock

106

35.58 €

1 5 Days 108

48.42 €

1 5 Days 1010

Loading...

  1. 1

More Information

Fluororesin Couplings/Union Tee:Related Image
■Features
Excellent in chemical resistance.
Possible to tighten the nut with a spanner without using special tools.

Basic information

Type Fitting Main Body Main Body Material Fluororesin Connection Type Pipe-to-Pipe Equal Dia. Connection
Pipe-to-Pipe Same Diameter Connection Type Union Tees

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360