Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Body Material | Surface Treatment | Material | |||
Flat | Double Flanged | Tapered | Retaining Ring | Bearing | ||
FTMRN | HMRN | TMRN | EN 1.1191 Equiv. | - | Spring Steel | Steel |
FTMRB | - | - | Black Oxide | |||
FTMRG | - | - | Electroless Nickel Plating | Stainless Steel | ||
FTMRA | HMRA | - | Aluminum Alloy 5000 series | Clear Anodize | ||
FTMRP | HMRP | Polyacetal (White) | - |
Part Number | - | V Groove Width | - | F | - | Z |
FTMRN40 HMRA30 TMRN20 | - | 4 | - | F0.5 | - | Z3.0 |
Part Number | Double Flanged | Tapered | d | P | dh | T | S | B | Bearing Used | ||||
Type | D | V Groove Width | F 0.5mm Increment | Z 0.5mm Increment | |||||||||
Flat FTMRN FTMRB FTMRG FTMRA FTMRP | Double Flanged HMRN HMRA HMRP | Tapered TMRN | 15 | 4 | 0.5~2.0 | - | 3 | 10 | 8 | 9 | 2.5 | 4 | 623ZZ |
20 | 4 | 13 | 11 | 10 | 5 | 624ZZ | |||||||
30 | 5 | 16 | 13 | 625ZZ | |||||||||
(30) | - | - | 6 | 19 | 16 | 12 | 3 | 6 | 626ZZ | ||||
*20 | 5 | 0.5~2.0 | 0.5~3.0 | 4 | 13 | 11 | 10 | 2.5 | 5 | 624ZZ | |||
30 | - | 5 | 16 | 13 | 625ZZ | ||||||||
40 | 6 | 19 | 16 | 11 | 6 | 626ZZ | |||||||
(40) | - | - | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | ||||
*30 | 6 | 0.5~2.0 | 0.5~3.0 | 5 | 16 | 13 | 10 | 2.5 | 5 | 625ZZ | |||
40 | - | 6 | 19 | 16 | 11 | 6 | 626ZZ | ||||||
50 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | ||||||
(50) | - | - | 10 | 26 | 23 | 6000ZZ | |||||||
*40 | 8 | 0.5~2.0 | 0.5~3.0 | 6 | 19 | 16 | 11 | 2.5 | 6 | 626ZZ | |||
Flat Type are available in sizes in ( ) only. Tapered Type are available in * marked sizes only. | *50 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | |||||
*(60) | 10 | 26 | 23 | 6000ZZ | |||||||||
(100) | - | - | - | 12 | 28 | 25 | 16 | 4 | 6001ZZ |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FTMRA30 |
FTMRA40 |
FTMRA50 |
FTMRA60 |
FTMRA100 |
FTMRB30 |
FTMRB40 |
FTMRB50 |
FTMRB60 |
FTMRB100 |
FTMRG30 |
FTMRG40 |
FTMRG50 |
FTMRG60 |
FTMRG100 |
FTMRN30 |
FTMRN40 |
FTMRN50 |
FTMRN60 |
FTMRN100 |
FTMRP30 |
FTMRP40 |
FTMRP50 |
FTMRP60 |
FTMRP100 |
HMRA15-4-F[0.5-2/0.5] |
HMRA20-4-F[0.5-2/0.5] |
HMRA20-5-F[0.5-2/0.5] |
HMRA30-4-F[0.5-2/0.5] |
HMRA30-5-F[0.5-2/0.5] |
HMRA30-6-F[0.5-2/0.5] |
HMRA40-5-F[0.5-2/0.5] |
HMRA40-6-F[0.5-2/0.5] |
HMRA40-8-F[0.5-2/0.5] |
HMRA50-6-F[0.5-2/0.5] |
HMRA50-8-F[0.5-2/0.5] |
HMRA60-8-F[0.5-2/0.5] |
HMRN15-4-F[0.5-2/0.5] |
HMRN20-4-F[0.5-2/0.5] |
HMRN20-5-F[0.5-2/0.5] |
HMRN30-4-F[0.5-2/0.5] |
HMRN30-5-F[0.5-2/0.5] |
HMRN30-6-F[0.5-2/0.5] |
HMRN40-5-F[0.5-2/0.5] |
HMRN40-6-F[0.5-2/0.5] |
HMRN40-8-F[0.5-2/0.5] |
HMRN50-6-F[0.5-2/0.5] |
HMRN50-8-F[0.5-2/0.5] |
HMRN60-8-F[0.5-2/0.5] |
HMRP15-4-F[0.5-2/0.5] |
HMRP20-4-F[0.5-2/0.5] |
HMRP20-5-F[0.5-2/0.5] |
HMRP30-4-F[0.5-2/0.5] |
HMRP30-5-F[0.5-2/0.5] |
HMRP30-6-F[0.5-2/0.5] |
HMRP40-5-F[0.5-2/0.5] |
HMRP40-6-F[0.5-2/0.5] |
HMRP40-8-F[0.5-2/0.5] |
HMRP50-6-F[0.5-2/0.5] |
HMRP50-8-F[0.5-2/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Material | O.D. (Ø) | Surface Treatment | T (mm) | Z (mm) | F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.95 € | 1 | Available | 8 Days | 10 | Flat Type | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 12 | - | - | |
19.80 € | 1 | Available | 8 Days | 10 | Flat Type | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 14 | - | - | |
23.05 € | 1 | Available | 8 Days | 10 | Flat Type | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | 14 | - | - | |
26.52 € | 1 | Available | 8 Days | 10 | Flat Type | [Aluminum] Aluminum Alloy 5000 series | 60 | Clear Anodized Aluminum | 14 | - | - | |
41.85 € | 1 | Available | 8 Days | 10 | Flat Type | [Aluminum] Aluminum Alloy 5000 series | 100 | Clear Anodized Aluminum | 16 | - | - | |
12.70 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 30 | Black Oxide | 12 | - | - | |
18.69 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 40 | Black Oxide | 14 | - | - | |
21.92 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 50 | Black Oxide | 14 | - | - | |
25.28 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 60 | Black Oxide | 14 | - | - | |
38.49 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 100 | Black Oxide | 16 | - | - | |
13.83 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 30 | Electroless Nickel Plating | 12 | - | - | |
20.42 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 40 | Electroless Nickel Plating | 14 | - | - | |
23.91 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 50 | Electroless Nickel Plating | 14 | - | - | |
27.65 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 60 | Electroless Nickel Plating | 14 | - | - | |
41.97 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 100 | Electroless Nickel Plating | 16 | - | - | |
11.59 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 30 | Not Provided | 12 | - | - | |
17.06 € | 1 | Available |
Same day
Stock | 10 | Flat Type | EN 1.1191 Equiv. | 40 | Not Provided | 14 | - | - | |
19.93 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 50 | Not Provided | 14 | - | - | |
23.05 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 60 | Not Provided | 14 | - | - | |
35.00 € | 1 | Available | 8 Days | 10 | Flat Type | EN 1.1191 Equiv. | 100 | Not Provided | 16 | - | - | |
12.58 € | 1 | Available | 5 Days | 10 | Flat Type | [Resin] Polyacetal | 30 | Not Provided | 12 | - | - | |
18.80 € | 1 | Available |
Same day
Stock | 10 | Flat Type | [Resin] Polyacetal | 40 | Not Provided | 14 | - | - | |
22.29 € | 1 | Available | 5 Days | 10 | Flat Type | [Resin] Polyacetal | 50 | Not Provided | 14 | - | - | |
26.28 € | 1 | Available | 5 Days | 10 | Flat Type | [Resin] Polyacetal | 60 | Not Provided | 14 | - | - | |
41.60 € | 1 | Available | 5 Days | 10 | Flat Type | [Resin] Polyacetal | 100 | Not Provided | 16 | - | - | |
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 15 | Clear Anodized Aluminum | 9 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | 14 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | 14 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | [Aluminum] Aluminum Alloy 5000 series | 60 | Clear Anodized Aluminum | 14 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 15 | Not Provided | 9 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 20 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 20 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 50 | Not Provided | 14 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 50 | Not Provided | 14 | - | 0.5 ~ 2 | ||
- | 1 | 8 Days | 10 | Double Flanged | EN 1.1191 Equiv. | 60 | Not Provided | 14 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 15 | Not Provided | 9 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 20 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 20 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 30 | Not Provided | 10 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 40 | Not Provided | 11 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 50 | Not Provided | 14 | - | 0.5 ~ 2 | ||
- | 1 | 7 Days | 10 | Double Flanged | [Resin] Polyacetal | 50 | Not Provided | 14 | - | 0.5 ~ 2 |
Loading...
Shaft Type | No Shaft (Round Bore) | Bearing | 1-fach | Bearing Material | Steel |
---|---|---|---|---|---|
Lining Material | Not Lined |
Configure
Stock
Basic Attributes
Roller Type
Roller Material
O.D.(Ø)
Surface Treatment
T(mm)
Z(mm)
F(mm)
Type
Filter by CAD data type
Optional Attributes