Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Bearing | |||
No Bearing | With Bearings | |||||
Straight | Straight | Crowned | Core | Lining | ||
ROEUHS | ROERUHS | - | EN 1.4301 Equiv. | Urethane (Natural Color) | Shore A95 | Steel |
ROEUHA | ROERUHA | - | EN AW-5052 Equiv. | |||
ROEUS | ROERUS | ROECRUS | EN 1.4301 Equiv. | Shore A90 | ||
ROEUA | ROERUA | ROECRUA | EN AW-5052 Equiv. | |||
ROEGS | ROERGS | - | EN 1.4301 Equiv. | Shore A70 | ||
ROEGA | ROERGA | ROECRGA | Aluminum Alloy 5000 series | |||
- | ROERHS | - | EN 1.4301 Equiv. | Shore A50 | ||
- | ROERHA | ROECRHA | EN AW-5052 Equiv. |
Part Number | - | d | - | L | - | T |
ROEUS60 | - | 20 | - | 50 | - | T5 |
Part Number | dH7 Selection | L 10mm Increment | T Selection | ||||||||
Type | D | ||||||||||
Straight ROEUHS ROEUHA ROEUS ROEUA ROEGS ROEGA | 20 | 8 | 20~100 | 5 | |||||||
25 | 8 | 10 | 12 | ||||||||
30 | 8 | 10 | 12 | 15 | |||||||
35 | 8 | 10 | 12 | 15 | |||||||
40 | 8 | 10 | 12 | 15 | 5 10 | ||||||
50 | 10 | 12 | 15 | 20 | 30~100 | ||||||
60 | 12 | 15 | 20 | 25 | |||||||
80 | 15 | 20 | 25 | 30 | |||||||
100 | 20 | 25 | 30 | 40 |
Part Number | d Selection | L 10mm Increment | T Selection | D1 | dh | B | Bearing Used | ||
Type | D | ||||||||
Straight ROERUHS ROERUHA ROERUS ROERUA ROERGS ROERGA ROERHS ROERHA | Crowned ROECRUS ROECRUA ROECRGA ROECRHA | 40 | 8 | 20~100 | 5 | 19 | 15 | 6 | 698ZZx2 |
10 | 22 | 18 | 6 | 6900ZZx2 | |||||
50 | 10 | 30~100 | 22 | 18 | 6 | 6900ZZx2 | |||
12 | 28 | 24 | 8 | 6001ZZx2 | |||||
15 | 32 | 28 | 9 | 6002ZZx2 | |||||
60 | 12 | 5 10 | 28 | 24 | 8 | 6001ZZx2 | |||
15 | 32 | 28 | 9 | 6002ZZx2 | |||||
20 | 5 | 42 | 36 | 12 | 6004ZZx2 | ||||
80 | 15 | 32 | 28 | 9 | 6002ZZx2 | ||||
20 | 5 10 | 42 | 36 | 12 | 6004ZZx2 | ||||
25 | 47 | 41 | 12 | 6005ZZx2 | |||||
100 | 20 | 42 | 36 | 12 | 6004ZZx2 | ||||
25 | 47 | 41 | 12 | 6005ZZx2 | |||||
30 | 55 | 48 | 13 | 6006ZZx2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ROECRGA40-[8,10]-[20-100/10]-T5 |
ROECRGA50-[10,12,15]-[30-100/10]-T5 |
ROECRGA60-[12,15,20]-[30-100/10]-T[5,10] |
ROECRGA80-[15,20,25]-[30-100/10]-T[5,10] |
ROECRGA100-[20,25,30]-[30-100/10]-T[5,10] |
ROECRHA40-[8,10]-[20-100/10]-T5 |
ROECRHA50-[10,12,15]-[30-100/10]-T5 |
ROECRHA60-[12,15,20]-[30-100/10]-T[5,10] |
ROECRHA80-[15,20,25]-[30-100/10]-T[5,10] |
ROECRHA100-[20,25,30]-[30-100/10]-T[5,10] |
ROECRUA40-[8,10]-[20-100/10]-T5 |
ROECRUA50-[10,12,15]-[30-100/10]-T5 |
ROECRUA60-[12,15,20]-[30-100/10]-T[5,10] |
ROECRUA80-[15,20,25]-[30-100/10]-T[5,10] |
ROECRUA100-[20,25,30]-[30-100/10]-T[5,10] |
ROECRUS40-[8,10]-[20-100/10]-T5 |
ROECRUS50-[10,12,15]-[30-100/10]-T5 |
ROECRUS60-[12,15,20]-[30-100/10]-T[5,10] |
ROECRUS80-[15,20,25]-[30-100/10]-T[5,10] |
ROECRUS100-[20,25,30]-[30-100/10]-T[5,10] |
ROEGA20-8-[20-100/10]-T5 |
ROEGA25-[8,10,12]-[20-100/10]-T5 |
ROEGA30-[8,10,12,15]-[20-100/10]-T5 |
ROEGA35-[8,10,12,15]-[20-100/10]-T5 |
ROEGA40-[8,10,12,15]-[20-100/10]-T[5,10] |
ROEGA50-[10,12,15,20]-[30-100/10]-T[5,10] |
ROEGA60-[12,15,20,25]-[30-100/10]-T[5,10] |
ROEGA80-[15,20,25,30]-[30-100/10]-T[5,10] |
ROEGA100-[20,25,30,40]-[30-100/10]-T[5,10] |
ROEGS20-8-[20-100/10]-T5 |
ROEGS25-[8,10,12]-[20-100/10]-T5 |
ROEGS30-[8,10,12,15]-[20-100/10]-T5 |
ROEGS35-[8,10,12,15]-[20-100/10]-T5 |
ROEGS40-[8,10,12,15]-[20-100/10]-T[5,10] |
ROEGS50-[10,12,15,20]-[30-100/10]-T[5,10] |
ROEGS60-[12,15,20,25]-[30-100/10]-T[5,10] |
ROEGS80-[15,20,25,30]-[30-100/10]-T[5,10] |
ROEGS100-[20,25,30,40]-[30-100/10]-T[5,10] |
ROERGA40-[8,10]-[20-100/10]-T5 |
ROERGA50-[10,12,15]-[30-100/10]-T5 |
ROERGA60-[12,15,20]-[30-100/10]-T[5,10] |
ROERGA80-[15,20,25]-[30-100/10]-T[5,10] |
ROERGA100-[20,25,30]-[30-100/10]-T[5,10] |
ROERGS40-[8,10]-[20-100/10]-T5 |
ROERGS50-[10,12,15]-[30-100/10]-T5 |
ROERGS60-[12,15,20]-[30-100/10]-T[5,10] |
ROERGS80-[15,20,25]-[30-100/10]-T[5,10] |
ROERGS100-[20,25,30]-[30-100/10]-T[5,10] |
ROERHA40-[8,10]-[20-100/10]-T5 |
ROERHA50-[10,12,15]-[30-100/10]-T5 |
ROERHA60-[12,15,20]-[30-100/10]-T[5,10] |
ROERHA80-[15,20,25]-[30-100/10]-T[5,10] |
ROERHA100-[20,25,30]-[30-100/10]-T[5,10] |
ROERHS40-[8,10]-[20-100/10]-T5 |
ROERHS50-[10,12,15]-[30-100/10]-T5 |
ROERHS60-[12,15,20]-[30-100/10]-T[5,10] |
ROERHS80-[15,20,25]-[30-100/10]-T[5,10] |
ROERHS100-[20,25,30]-[30-100/10]-T[5,10] |
ROERUA40-[8,10]-[20-100/10]-T5 |
ROERUA50-[10,12,15]-[30-100/10]-T5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Roller Shape | O.D. (mm) | Material | I.D. d (mm) | Urethane/Rubber Hardness | Bearing Material | Length L (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | With Bearing | Crowned | 40 | [Aluminum] EN AW-5052 Equiv. | 8 ~ 10 | 70 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 50 | [Aluminum] EN AW-5052 Equiv. | 10 ~ 15 | 70 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 60 | [Aluminum] EN AW-5052 Equiv. | 12 ~ 20 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 80 | [Aluminum] EN AW-5052 Equiv. | 15 ~ 25 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 100 | [Aluminum] EN AW-5052 Equiv. | 20 ~ 30 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 40 | [Aluminum] EN AW-5052 Equiv. | 8 ~ 10 | 50 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 50 | [Aluminum] EN AW-5052 Equiv. | 10 ~ 15 | 50 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 60 | [Aluminum] EN AW-5052 Equiv. | 12 ~ 20 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 80 | [Aluminum] EN AW-5052 Equiv. | 15 ~ 25 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 100 | [Aluminum] EN AW-5052 Equiv. | 20 ~ 30 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 40 | [Aluminum] EN AW-5052 Equiv. | 8 ~ 10 | 90 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 50 | [Aluminum] EN AW-5052 Equiv. | 10 ~ 15 | 90 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 60 | [Aluminum] EN AW-5052 Equiv. | 12 ~ 20 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 80 | [Aluminum] EN AW-5052 Equiv. | 15 ~ 25 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 100 | [Aluminum] EN AW-5052 Equiv. | 20 ~ 30 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 40 | EN 1.4301 Equiv. | 8 ~ 10 | 90 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 50 | EN 1.4301 Equiv. | 10 ~ 15 | 90 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 60 | EN 1.4301 Equiv. | 12 ~ 20 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 80 | EN 1.4301 Equiv. | 15 ~ 25 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | With Bearing | Crowned | 100 | EN 1.4301 Equiv. | 20 ~ 30 | 90 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight | Straight | 20 | [Aluminum] Aluminum Alloy 5000 series | 8 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | Straight | Straight | 25 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 12 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 30 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 35 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 40 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 50 | [Aluminum] Aluminum Alloy 5000 series | 10 ~ 20 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 60 | [Aluminum] Aluminum Alloy 5000 series | 12 ~ 25 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 80 | [Aluminum] Aluminum Alloy 5000 series | 15 ~ 30 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 100 | [Aluminum] Aluminum Alloy 5000 series | 20 ~ 40 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight | Straight | 20 | EN 1.4301 Equiv. | 8 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 9 Days | 10 | Straight | Straight | 25 | EN 1.4301 Equiv. | 8 ~ 12 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 30 | EN 1.4301 Equiv. | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 35 | EN 1.4301 Equiv. | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 40 | EN 1.4301 Equiv. | 8 ~ 15 | 70 | - | 20 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 50 | EN 1.4301 Equiv. | 10 ~ 20 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 60 | EN 1.4301 Equiv. | 12 ~ 25 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 80 | EN 1.4301 Equiv. | 15 ~ 30 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | Straight | Straight | 100 | EN 1.4301 Equiv. | 20 ~ 40 | 70 | - | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 40 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 10 | 70 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 50 | [Aluminum] Aluminum Alloy 5000 series | 10 ~ 15 | 70 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 60 | [Aluminum] Aluminum Alloy 5000 series | 12 ~ 20 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 80 | [Aluminum] Aluminum Alloy 5000 series | 15 ~ 25 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 100 | [Aluminum] Aluminum Alloy 5000 series | 20 ~ 30 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 40 | EN 1.4301 Equiv. | 8 ~ 10 | 70 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 50 | EN 1.4301 Equiv. | 10 ~ 15 | 70 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 60 | EN 1.4301 Equiv. | 12 ~ 20 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 80 | EN 1.4301 Equiv. | 15 ~ 25 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 100 | EN 1.4301 Equiv. | 20 ~ 30 | 70 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 40 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 10 | 50 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 50 | [Aluminum] Aluminum Alloy 5000 series | 10 ~ 15 | 50 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 60 | [Aluminum] Aluminum Alloy 5000 series | 12 ~ 20 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 80 | [Aluminum] Aluminum Alloy 5000 series | 15 ~ 25 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 100 | [Aluminum] Aluminum Alloy 5000 series | 20 ~ 30 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 40 | EN 1.4301 Equiv. | 8 ~ 10 | 50 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 50 | EN 1.4301 Equiv. | 10 ~ 15 | 50 | Steel | 30 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 60 | EN 1.4301 Equiv. | 12 ~ 20 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 80 | EN 1.4301 Equiv. | 15 ~ 25 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 100 | EN 1.4301 Equiv. | 20 ~ 30 | 50 | Steel | 30 ~ 100 | 5 ~ 10 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 40 | [Aluminum] Aluminum Alloy 5000 series | 8 ~ 10 | 90 | Steel | 20 ~ 100 | 5 | ||
- | 1 | 10 Days | 10 | With Bearing | Straight | 50 | [Aluminum] Aluminum Alloy 5000 series | 10 ~ 15 | 90 | Steel | 30 ~ 100 | 5 |
Loading...
Roller Type | Urethane, Rubber Roller | Urethane Rubber Processing | Lining | Length(mm) | ~50 / ~100 |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Urethane/Rubber Material | Urethane | Urethane/Rubber Color | Natural Color |
Configure
Basic Attributes
Mounting Method
Roller Shape
O.D.(mm)
Material
I.D. d(mm)
Urethane/Rubber Hardness
Bearing Material
Length L(mm)
T(mm)
Type
Filter by CAD data type
Optional Attributes