Pipe Rollers - Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Pipe Rollers - Straight:Related Image

Type  Material  Surface Treatment (Lining)  Hardness
Core
ROLLA Aluminum Alloy Clear Anodize -
ROLAU Urethane
(Natural Color)
Shore A90
ROLAG Shore A70
ROLLM Steel Electroless Nickel Plating -
ROLLS Stainless Steel (EN 1.4301 Equiv.) - -
Surface treatment is not applied to shaft end and I.D.
Urethane is baked on the outer circumference of the core material.
Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - T - d - L
ROLLA50
ROLAU60

-

T10
-
-
20
20
-
-
L300
L400
Part Number Urethane Thickness T Selection dH9
Selection
L
Selection
d1 D1 B
Type D Aluminum Alloy Steel Stainless Steel
Core Only
ROLLA
ROLLM
ROLLS



Urethane Baked
ROLAU
ROLAG
20 3

5

10
6 100 150 200 11 12 13 15 10
8
30 8 100
150
200
250
300
350
400
450
500
15 15.8 18 22
10
12
40 12 17 22.7 22 33
15
20 22
50 15 17 30 28 40
20 27
25
60 20 22 - - 45
25 32
30
80 25 41 - - 55 15
30
35

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ROLAG20-T3-6-L[100,​150,​200]
ROLAG20-T3-6-L[100-200/50]
ROLAG20-T3-6-LC[50-199/1]
ROLAG20-T3-8-L[100,​150,​200]
ROLAG20-T3-8-L[100-200/50]
ROLAG20-T3-8-LC[50-199/1]
ROLAG20-T5-6-L[100,​150,​200]
ROLAG20-T5-6-L[100-200/50]
ROLAG20-T5-6-LC[50-199/1]
ROLAG20-T5-8-L[100,​150,​200]
ROLAG20-T5-8-L[100-200/50]
ROLAG20-T5-8-LC[50-199/1]
ROLAG20-T10-6-L[100,​150,​200]
ROLAG20-T10-6-L[100-200/50]
ROLAG20-T10-6-LC[50-199/1]
ROLAG20-T10-8-L[100,​150,​200]
ROLAG20-T10-8-L[100-200/50]
ROLAG20-T10-8-LC[50-199/1]
ROLAG30-T3-8-L[100-500/50]
ROLAG30-T3-8-LC[50-499/1]
ROLAG30-T3-10-L[100-500/50]
ROLAG30-T3-10-LC[50-499/1]
ROLAG30-T3-12-L[100-500/50]
ROLAG30-T3-12-LC[50-499/1]
ROLAG30-T5-8-L[100-500/50]
ROLAG30-T5-8-LC[50-499/1]
ROLAG30-T5-10-L[100-500/50]
ROLAG30-T5-10-LC[50-499/1]
ROLAG30-T5-12-L[100-500/50]
ROLAG30-T5-12-LC[50-499/1]
ROLAG30-T10-8-L[100-500/50]
ROLAG30-T10-8-LC[50-499/1]
ROLAG30-T10-10-L[100-500/50]
ROLAG30-T10-10-LC[50-499/1]
ROLAG30-T10-12-L[100-500/50]
ROLAG30-T10-12-LC[50-499/1]
ROLAG40-T3-12-L[100-500/50]
ROLAG40-T3-12-LC[50-499/1]
ROLAG40-T3-15-L[100-500/50]
ROLAG40-T3-15-LC[50-499/1]
ROLAG40-T3-20-L[100-500/50]
ROLAG40-T3-20-LC[50-499/1]
ROLAG40-T5-12-L[100-500/50]
ROLAG40-T5-12-LC[50-499/1]
ROLAG40-T5-15-L[100-500/50]
ROLAG40-T5-15-LC[50-499/1]
ROLAG40-T5-20-L[100-500/50]
ROLAG40-T5-20-LC[50-499/1]
ROLAG40-T10-12-L[100-500/50]
ROLAG40-T10-12-LC[50-499/1]
ROLAG40-T10-15-L[100-500/50]
ROLAG40-T10-15-LC[50-499/1]
ROLAG40-T10-20-L[100-500/50]
ROLAG40-T10-20-LC[50-499/1]
ROLAG50-T3-15-L[100-500/50]
ROLAG50-T3-15-LC[50-499/1]
ROLAG50-T3-20-L[100-500/50]
ROLAG50-T3-20-LC[50-499/1]
ROLAG50-T3-25-L[100-500/50]
ROLAG50-T3-25-LC[50-499/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Metal part outer diameter D
(mm)
Material Length
(mm)
I.D. d
(mm)
Urethane/Rubber Hardness Surface Treatment Urethane/Rubber Material Urethane/Rubber Color Urethane Thickness T L L
(mm)
LC
(mm)

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color3-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color3-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color3-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color3-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color5-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color5-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color5-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color5-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color10-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color10-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100670Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color10-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color10-100 ~ 200-

-

1 10 Days 10Urethane / Rubber RollersLining20-Up to 100870Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 500870Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001070Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color5---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001270Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color10---

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5001570Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5002070Not ProvidedUrethaneNatural Color3---

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5002570Not ProvidedUrethaneNatural Color3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-Up to 100 / Up to 300 / Up to 5002570Not ProvidedUrethaneNatural Color3---

Loading...

Basic information

Mounting Method Bushing Type Roller Shape Straight

Complementary Products

MISUMI Unit еxample related to this product

Tech Support