• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pipe Rollers - Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Pipe Rollers - Straight:Related Image

Type  Material  Surface Treatment (Lining)  Hardness
Core
ROLNLA Aluminum Alloy Clear Anodize -
ROLNAU Urethane
(Natural Color)
Shore A90
ROLNAG Shore A70
ROLNAH Shore A50
ROLNLM Steel Electroless Nickel Plating -
ROLNLS Stainless Steel (EN 1.4301 Equiv.) - -
Surface treatment may not be applied to shaft end and I.D.
Urethane is baked on the outer circumference of the core material.
Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - T - d - L
ROLNLA50
ROLNLM30
ROLNAU60


-


T10
-
-
-
20
8
20
-
-
-
L300
L350
L400
Part Number Urethane Thickness T Selection dH9 Selection L
Selection
d1 D1 B M
Type D Aluminum Steel Stainless Steel
Core Only
ROLNLA
ROLNLM
ROLNL
S

Urethane Baked
ROLNAU
RO
LNAG
ROLNAH
30 3

5

1
0
8 100
150
200
250
300
350
400
450
500
15 15.8 18 22 10 M4
10
12
*35 10 17 18.1 18 27 M4
12
15
40 12 17 22.7 22 33 M4
15 M5
20 22 22.7 22 M6
50 15 17 30 28 40 M5
20 27 M6
25
60 20 22 - - 45 M6
25 32
30
80 25 41 - - 55 15 M8
30
35
Sizes marked with * are not available for Urethane Baked Type.

Alterations

Pipe Rollers - Straight:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ROLNAG30-T3-8-L[100-500/50]
ROLNAG30-T3-8-LC[50-499/1]
ROLNAG30-T3-10-L[100-500/50]
ROLNAG30-T3-10-LC[50-499/1]
ROLNAG30-T3-12-L[100-500/50]
ROLNAG30-T3-12-LC[50-499/1]
ROLNAG30-T5-8-L[100-500/50]
ROLNAG30-T5-8-LC[50-499/1]
ROLNAG30-T5-10-L[100-500/50]
ROLNAG30-T5-10-LC[50-499/1]
ROLNAG30-T5-12-L[100-500/50]
ROLNAG30-T5-12-LC[50-499/1]
ROLNAG30-T10-8-L[100-500/50]
ROLNAG30-T10-8-LC[50-499/1]
ROLNAG30-T10-10-L[100-500/50]
ROLNAG30-T10-10-LC[50-499/1]
ROLNAG30-T10-12-L[100-500/50]
ROLNAG30-T10-12-LC[50-499/1]
ROLNAG40-T3-12-L[100-500/50]
ROLNAG40-T3-12-LC[50-499/1]
ROLNAG40-T3-15-L[100-500/50]
ROLNAG40-T3-15-LC[50-499/1]
ROLNAG40-T3-20-L[100-500/50]
ROLNAG40-T3-20-LC[50-499/1]
ROLNAG40-T5-12-L[100-500/50]
ROLNAG40-T5-12-LC[50-499/1]
ROLNAG40-T5-15-L[100-500/50]
ROLNAG40-T5-15-LC[50-499/1]
ROLNAG40-T5-20-L[100-500/50]
ROLNAG40-T5-20-LC[50-499/1]
ROLNAG40-T10-12-L[100-500/50]
ROLNAG40-T10-12-LC[50-499/1]
ROLNAG40-T10-15-L[100-500/50]
ROLNAG40-T10-15-LC[50-499/1]
ROLNAG40-T10-20-L[100-500/50]
ROLNAG40-T10-20-LC[50-499/1]
ROLNAG50-T3-15-L[100-500/50]
ROLNAG50-T3-15-LC[50-499/1]
ROLNAG50-T3-20-L[100-500/50]
ROLNAG50-T3-20-LC[50-499/1]
ROLNAG50-T3-25-L[100-500/50]
ROLNAG50-T3-25-LC[50-499/1]
ROLNAG50-T5-15-L[100-500/50]
ROLNAG50-T5-15-LC[50-499/1]
ROLNAG50-T5-20-L[100-500/50]
ROLNAG50-T5-20-LC[50-499/1]
ROLNAG50-T5-25-L[100-500/50]
ROLNAG50-T5-25-LC[50-499/1]
ROLNAG50-T10-15-L[100-500/50]
ROLNAG50-T10-15-LC[50-499/1]
ROLNAG50-T10-20-L[100-500/50]
ROLNAG50-T10-20-LC[50-499/1]
ROLNAG50-T10-25-L[100-500/50]
ROLNAG50-T10-25-LC[50-499/1]
ROLNAG60-T3-20-L[100-500/50]
ROLNAG60-T3-20-LC[50-499/1]
ROLNAG60-T3-25-L[100-500/50]
ROLNAG60-T3-25-LC[50-499/1]
ROLNAG60-T3-30-L[100-500/50]
ROLNAG60-T3-30-LC[50-499/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Metal part outer diameter D
(mm)
Material I.D. d
(mm)
Urethane/Rubber Hardness Surface Treatment Urethane/Rubber Material Urethane/Rubber Color Bearing Material Urethane Thickness T L L
(mm)
L Dimension Change (Configurable in 1mm Increment) [LC]

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-870Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1070Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining30-1270Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1270Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-1570Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining40-2070Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel5-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel5---

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-1570Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2070Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel10-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining50-2570Clear Anodized AluminumUrethaneNatural ColorSteel10---

-

1 10 Days 10Urethane / Rubber RollersLining60-2070Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining60-2070Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining60-2570Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining60-2570Clear Anodized AluminumUrethaneNatural ColorSteel3---

-

1 10 Days 10Urethane / Rubber RollersLining60-3070Clear Anodized AluminumUrethaneNatural ColorSteel3-100 ~ 500-

-

1 10 Days 10Urethane / Rubber RollersLining60-3070Clear Anodized AluminumUrethaneNatural ColorSteel3---

Loading...

Basic information

Mounting Method Set Screw Roller Shape Straight Length(mm) Up to 100 / Up to 300 / Up to 500

Complementary Products

MISUMI Unit еxample related to this product

Tech Support