Engineered Plastic Bearings / Flat / Retained

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Engineered Plastic Bearings/Flat/Retained:Related Image

Type Material Surface Treatment
No Retaining RingRetainedSurface PlasticBearingShaftShaft
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded StudStraight BoreThreaded Stud Hex Socket
EBSSEBBSEBHS---PolyacetalEN 1.4125 Equiv.EN 1.4301 Equiv.-
EBEBBEBHEBBL--EN 1.3505 Equiv.JIS-SWCHTrivalent Chromate
EBDEBBD----Antistatic
Polyacetal
EN 1.4125 Equiv.EN 1.4301 Equiv.-
EBC-EBBC---EN 1.4125 Equiv.
(Low Dust Generation)
EBSZ-EBHZ---EN 1.4301 Equiv.
(Low Dust Generation)
----EBMEBMHMC NylonEN 1.3505 Equiv.EN 1.1191 Equiv.Trivalent Chromate
----EBPEEBPEHUHMWPE
EBC, EBSZ, EBBC and EBHZ use low dust generation grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load N
( ) indicates EN 1.4301 Equiv.
dBM
(Coarse)
L ℓ Hex Socket GRetaining
Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedUnit Price
PolyacetalMC Nylon Ultra High-Molecular-Weight PolyethylenePolyacetalMC Nylon Ultra High-Molecular-Weight PolyethyleneStraight BoreThreaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDEBSSEBEBDEBCEBSZEBMEBPEEBBSEBBEBBDEBHSEBHEBBCEBHZEBMHEBPEHEBBL
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE

Threaded Stud
EBBS
EBB
EBBD
Threaded Stud Hex Socket
EBHS
EBH
EBBC
EBHZ
EBMH
EBPEH

Long Threaded Stud
EBBL
1329.4(14.7)45-45-11.5-L-1040ZZ-------------
14
16588RTWS13695ZZ
18
1978.4(39.2)6696812.5RTWS15696ZZ
20
22--
24
26176(88)88125RTWS22608ZZ-----
309
35
40245(122)1012148121226RTWS306200ZZ---------
45
50
See price chart for available sizes. For bearing detailed dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EB13
EB14
EB16
EB18
EB19
EB20
EB22
EB24
EB26
EB30
EB35
EB40
EB45
EB50
EBB19
EBB20
EBB22
EBB24
EBB26
EBB30
EBB35
EBBC20
EBBC24
EBBC30
EBBC35
EBBD19
EBBD20
EBBD22
EBBD24
EBBD26
EBBD30
EBBD35
EBBL19
EBBL20
EBBL22
EBBL24
EBBL30
EBBL35
EBBS19
EBBS20
EBBS22
EBBS24
EBBS26
EBBS30
EBBS35
EBC20
EBC24
EBC30
EBC35
EBD19
EBD20
EBD22
EBD24
EBD26
EBD30
EBD35
EBH13
EBH14
EBH16
EBH18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

12.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore135--420.1 to 50.029.4

12.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore145--420.1 to 50.029.4

12.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore165--520.1 to 50.029.4

12.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore185--520.1 to 50.029.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore226--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore246--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore268--8100.1 to 200.0176

9.42 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore309--8100.1 to 200.0176

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore359--8100.1 to 200.0176

12.47 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore4012--10200.1 to 300.0245

12.47 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore4512--10200.1 to 300.0245

12.47 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore5012--10200.1 to 300.0245

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads196With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads206With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads226With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads246With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads268With Cross Slot6-100.1 to 200.0176

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads309With Cross Slot6-100.1 to 200.0176

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads359With Cross Slot6-100.1 to 200.0176

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket206Hex Socket6-50.1 to 100.078.4

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket246Hex Socket6-50.1 to 100.078.4

20.91 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads196With Straight Slot6-50.1 to 100.078.4

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads206With Straight Slot6-50.1 to 100.078.4

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads226With Cross Slot6-50.1 to 100.078.4

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads246With Straight Slot6-50.1 to 100.078.4

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads268With Cross Slot6-100.1 to 200.0176

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads309With Straight Slot6-100.1 to 200.0176

20.91 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads359With Straight Slot6-100.1 to 200.0176

12.96 €

1 Available 7 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud196With Straight Slot6-50.1 to 100.078.4

12.96 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud206With Straight Slot6-50.1 to 100.078.4

12.96 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud226With Straight Slot6-50.1 to 100.078.4

12.96 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud246With Straight Slot6-50.1 to 100.078.4

12.96 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud309With Straight Slot6-100.1 to 200.0176

12.96 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud359With Straight Slot6-100.1 to 200.0176

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads196With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads206With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads226With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads246With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads268With Straight Slot6-100.1 to 200.0176

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads309With Straight Slot6-100.1 to 200.0176

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads359With Straight Slot6-100.1 to 200.0176

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore206--650.1 to 100.078.4

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore246--650.1 to 100.078.4

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore309--8100.1 to 200.0176

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore359--8100.1 to 200.0176

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore196--650.1 to 100.078.4

16.63 €

1 Available 7 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore206--650.1 to 100.078.4

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads226--650.1 to 100.078.4

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore246--650.1 to 100.078.4

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Screw] Threads268--6100.1 to 200.0176

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore309--8100.1 to 200.0176

16.63 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Antistatic Polyacetal[Hole] Straight Bore359--8100.1 to 200.0176

14.18 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket135Hex Socket4-20.1 to 50.029.4

14.18 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket145Hex Socket4-20.1 to 50.029.4

14.18 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket165Hex Socket4-20.1 to 50.029.4

14.18 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket185Hex Socket4-20.1 to 50.029.4

Loading...

Example of Use

Engineered Plastic Bearings/Flat/Retained:Related Image

Basic information

Outer Ring Type, Type Flat Type Operating Environment Standard (For Light Loads)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360