• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Engineered Plastic Bearings - U Groove / V Groove

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Engineered Plastic Bearings - U Groove / V Groove:Related Image

ShapeType Material Surface Treatment
Straight BoreThreaded StudThreaded Stud Hex SocketSurface PlasticBearingShaftShaft
U GrooveEUBSEUBBSEUBHSPolyacetalEN 1.4125 Equiv.EN 1.4301 Equiv.-
EUBEUBBEUBHEN 1.3505 Equiv.JIS-SWCHTrivalent Chromate
V GrooveEVBEVBBEVBH

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load N
( ) indicates EN 1.4301 Equiv.
dD1BRHex Socket GBearing UsedUnit Price
U GrooveV GrooveStraight BoreThreaded StudThreaded Stud Hex Socket
TypeDEUBSEUB
E
VB
EUBBSEUBB
EVBB
EUBHSEUBH
EVBH
Straight BoreThreaded StudThreaded Stud Hex Socket2278.4
(39.2)
61972.50.62.5696ZZ
  EUBS  EUBBS  EUBHS2421
  EUB  EUBB  EUBH30176
(88)
82795608ZZ
  EVB  EVBB  EVBH3531
With the B=7 size U-Groove Threaded Stud Type, the screw head may protrude above the B dimension. For bearing detailed dimensions, see P.989.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EUB22
EUB24
EUB30
EUB35
EUBB22
EUBB24
EUBB30
EUBB35
EUBBS22
EUBBS24
EUBBS30
EUBBS35
EUBH22
EUBH24
EUBH30
EUBH35
EUBHS22
EUBHS24
EUBHS30
EUBHS35
EUBS22
EUBS24
EUBS30
EUBS35
EVB22
EVB24
EVB30
EVB35
EVBB22
EVBB24
EVBB30
EVBB35
EVBH22
EVBH24
EVBH30
EVBH35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Outer Ring Type, Type Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Hole] Straight Bore227--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Hole] Straight Bore247--650.1 to 100.078.4

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Hole] Straight Bore309--8100.1 to 200.0176

9.42 €

1 Available Same day

Stock

10EN 1.3505 Equiv.U-Grooved Type[Hole] Straight Bore359--8100.1 to 200.0176

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Screw] Threads227With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Screw] Threads247With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available Same day

Stock

10EN 1.3505 Equiv.U-Grooved Type[Screw] Threads309With Cross Slot6-100.1 to 200.0176

10.51 €

1 Available Same day

Stock

10EN 1.3505 Equiv.U-Grooved Type[Screw] Threads359With Cross Slot6-100.1 to 200.0176

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threads227With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threads247With Straight Slot6-50.1 to 100.078.4

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threads309With Straight Slot6-100.1 to 200.0176

17.86 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threads359With Straight Slot6-100.1 to 200.0176

10.75 €

1 Available Same day

Stock

10EN 1.3505 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket227Hex Socket6-50.1 to 100.078.4

10.75 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

10.75 €

1 Available 5 Days 10EN 1.3505 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

10.75 €

1 Available Same day

Stock

10EN 1.3505 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

18.35 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket227Hex Socket6-50.1 to 100.078.4

18.35 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

18.35 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

18.35 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

13.94 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Hole] Straight Bore227--650.1 to 100.078.4

13.94 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Hole] Straight Bore247--650.1 to 100.078.4

13.94 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Hole] Straight Bore309--8100.1 to 200.0176

13.94 €

1 Available 7 Days 10[Stainless Steel] EN 1.4125 Equiv.U-Grooved Type[Hole] Straight Bore359--8100.1 to 200.0176

9.42 €

1 Available Same day

Stock

10EN 1.3505 Equiv.V-Grooved Type[Hole] Straight Bore227--650.1 to 100.078.4

9.42 €

1 Available Same day

Stock

10EN 1.3505 Equiv.V-Grooved Type[Hole] Straight Bore247--650.1 to 100.078.4

9.42 €

1 Available Same day

Stock

10EN 1.3505 Equiv.V-Grooved Type[Hole] Straight Bore309--8100.1 to 200.0176

9.42 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Hole] Straight Bore359--8100.1 to 200.0176

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threads227With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threads247With Cross Slot6-50.1 to 100.078.4

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threads309With Cross Slot6-100.1 to 200.0176

10.51 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threads359With Cross Slot6-100.1 to 200.0176

10.75 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threaded Stud Hex Socket227Hex Socket6-50.1 to 100.078.4

10.75 €

1 Available 5 Days 10EN 1.3505 Equiv.V-Grooved Type[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

10.75 €

1 Available Same day

Stock

10EN 1.3505 Equiv.V-Grooved Type[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

10.75 €

1 Available Same day

Stock

10EN 1.3505 Equiv.V-Grooved Type[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

Loading...

  1. 1

Example of Use

Engineered Plastic Bearings - U Groove / V Groove:Related Image

Basic information

Surface Material Polyacetal (Standard) Operating Environment Standard (For Light Loads)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support