Bakelite Plates / Paper Based

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Bakelite Plates/Paper Based:Related Image

Type MaterialColorOperating Ambient Temperature
BLAPaper-based BakeliteNatural Color-50~100°C
BLBAPaper-based BakeliteBlack
BLSACloth-based BakeliteNatural Color-50~100°C
  Material : Bakelite (JIS PL-PEM)

Specifications

  Part Number-A-B-T
• Circular Sawing
• Guaranteed Perpendicularity of Circular Saw Cuts
• 4-side Milling
• 6-surface Milling
• Upper-lower Surface Milling
BLA
BLBANTQ
BLSA4FN
BLA6FMM
BLA2FN
-
-
-
-
-
300
200.5
150.5
100.3
80
-
-
-
-
-
200
100.5
100.3
90.5
50
-
-
-
-
-
15
10
15
10.5
5
 ■ Standard Type
Part NumberABT
TypeFinish SelectionT Dimension ToleranceA, B Dimension Tolerance
BLA
(Paper-based Bakelite, Natural Color)
BLBA
(Paper-based Bakelite, Black)
BLSA
(Cloth-based Bakelite, Natural Color)
Circular Sawing1mm IncrementSelectable
-Not availableNot available20~80020~6002, 3, 4, 5, 6, 8, 10, 12, 15, 20
Guaranteed Perpendicularity of Circular Saw Cuts (NT)0.5mm IncrementSelectable
NTNot availableT2~10T12~2020~50020~4002, 3, 4, 5, 6, 8, 10, 12, 15, 20
Q0~+0.30~+0.4
N±0.2±0.3
M-0.3~0-0.4~0
4-side Milling (4F)0.1mm IncrementSelectable
4FNot availableQ0~+0.210~40010~2005, 6, 8, 10, 12, 15, 20
N±0.1
M-0.2~0
6-surface Milling (6F)0.1mm Increment0.1mm Increment
6FQ0~+0.2Q0~+0.210~40010~200 5~19
N±0.1N±0.1
M-0.2~0M-0.2~0
Upper-lower Surface Milling (2F)1mm Increment0.1mm Increment
2FQ0~+0.2Not available20~40020~250 5~19
N±0.1
M-0.2~0
 ■ Pre-drilled Type
Part NumberABTFG
TypeT Dimension ToleranceNumber of Holes
BLA
(Paper-based Bakelite, Natural Color)
BLBA
(Paper-based Bakelite, Black)
BLSA
(Cloth-based Bakelite, Natural Color)
Circular Sawing1mm IncrementDimension Selection0.5mm Increment
Not available2H (Horizontal)
2HL (Vertical)
4H
6H
20~80020~6002, 3, 4, 5, 6, 8, 10, 12, 15, 20
(Selectable)
6~791.5
(2H, 4H)
4.5~595.5
(2HL)
6~395.5
(6H)
4.5~595.5
(2H)
6~591.5
(2HL, 4H, 6H)
Upper-lower Surface Milling (2F)
1mm Increment0.1mm Increment0.5mm Increment
2FQ 0~+0.2
2FN ±0.1
2FM -0.2~0
2H (Horizontal)
2HL
(Vertical)
4H
6H
20~40020~2505~19
(0.1mm Increment)
6~391.5
(2H, 4H)
4.5~395.5
(2HL)
6~195.5
(6H)
4.5~245.5
(2H)
6~241.5
(2HL, 4H, 6H)

T DimensionPre-drilled Hole Nominal Dia.
N (Through)Z (Counterbore Hole)M (Threaded Insert)L (Insert Length)
2~43
4
5
6
8
10
---
5-34Select from Table 1
6, 733456
8, 934534568
10~144563456810
15~2045683456810
Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Bakelite Plates/Paper Based:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BLA2FM-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA2FN-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA2FQ-[20-400/1]-[20-250/1]-[5-19/0.1]
BLA4FM-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLA4FN-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLA4FQ-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLA6FMM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FMN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLA-[20-1000/1]-[20-1000/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLANTM-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLANTN-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLANTQ-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLBA2FM-[20-400/1]-[20-250/1]-[5-19/0.1]
BLBA2FN-[20-400/1]-[20-250/1]-[5-19/0.1]
BLBA2FQ-[20-400/1]-[20-250/1]-[5-19/0.1]
BLBA4FM-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLBA4FN-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLBA4FQ-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20]
BLBA6FMM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FMN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FNM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FNN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FQM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FQN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLBA-[20-1000/1]-[20-1000/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]
BLBANTM-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]
BLBANTN-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]
BLBANTQ-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20]
BLSA2FM-[20-400/1]-[20-250/1]-[5-19/0.1]
BLSA2FN-[20-400/1]-[20-250/1]-[5-19/0.1]
BLSA2FQ-[20-400/1]-[20-250/1]-[5-19/0.1]
BLSA4FM-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLSA4FN-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLSA4FQ-[10-400/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​15,​20,​30]
BLSA6FMM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FMN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FNM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FNN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FQM-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FQN-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-19/0.1]
BLSA-[20-1000/1]-[20-1000/1]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLSANTM-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLSANTN-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
BLSANTQ-[20-500/0.5]-[20-400/0.5]-[2,​3,​4,​5,​6,​8,​10,​12,​15,​20,​30]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color Finishing Method T Dimension Tolerance AB Dimension Tolerance Material Name A
(mm)
B
(mm)
T
(mm)

-

1 7 Days 10PaperNatural ColorUpper-lower Surface MilledM (0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperNatural ColorUpper-lower Surface MilledN (±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperNatural ColorUpper-lower Surface MilledQ (+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperNatural Color4-Side Milled-M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10PaperNatural Color4-Side Milled-N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10PaperNatural Color4-Side Milled-Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10PaperNatural Color6-surface MilledM (0/-0.2)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledM (0/-0.2)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledM (0/-0.2)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledN (±0.1)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledN (±0.1)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledN (±0.1)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledQ (+0.2/0)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledQ (+0.2/0)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperNatural Color6-surface MilledQ (+0.2/0)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 5 Days 10PaperNatural ColorCircular Sawing--Paper-based Bakelite20 ~ 100020 ~ 10002 ~ 30

-

1 5 Days 10PaperNatural ColorGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 30

-

1 5 Days 10PaperNatural ColorGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 30

-

1 5 Days 10PaperNatural ColorGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 30

-

1 7 Days 10PaperBlackUpper-lower Surface MilledM (0/-0.2)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperBlackUpper-lower Surface MilledN (±0.1)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperBlackUpper-lower Surface MilledQ (+0.2/0)-Paper-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10PaperBlack4-Side Milled-M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 20

-

1 7 Days 10PaperBlack4-Side Milled-N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 20

-

1 7 Days 10PaperBlack4-Side Milled-Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 20

-

1 7 Days 10PaperBlack6-surface MilledM (0/-0.2)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledM (0/-0.2)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledM (0/-0.2)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledN (±0.1)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledN (±0.1)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledN (±0.1)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledQ (+0.2/0)M (0/-0.2)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledQ (+0.2/0)N (±0.1)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10PaperBlack6-surface MilledQ (+0.2/0)Q (+0.2/0)Paper-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 5 Days 10PaperBlackCircular Sawing--Paper-based Bakelite20 ~ 100020 ~ 10002 ~ 20

-

1 5 Days 10PaperBlackGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 20

-

1 5 Days 10PaperBlackGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 20

-

1 5 Days 10PaperBlackGuaranteed Perpendicularity of Circular Sawing--Paper-based Bakelite20 ~ 50020 ~ 4002 ~ 20

-

1 7 Days 10ClothNatural ColorUpper-lower Surface MilledM (0/-0.2)-Fabric-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10ClothNatural ColorUpper-lower Surface MilledN (±0.1)-Fabric-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10ClothNatural ColorUpper-lower Surface MilledQ (+0.2/0)-Fabric-based Bakelite20 ~ 40020 ~ 2505 ~ 19

-

1 7 Days 10ClothNatural Color4-Side Milled-M (0/-0.2)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10ClothNatural Color4-Side Milled-N (±0.1)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10ClothNatural Color4-Side Milled-Q (+0.2/0)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 30

-

1 7 Days 10ClothNatural Color6-surface MilledM (0/-0.2)M (0/-0.2)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledM (0/-0.2)N (±0.1)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledM (0/-0.2)Q (+0.2/0)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledN (±0.1)M (0/-0.2)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledN (±0.1)N (±0.1)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledN (±0.1)Q (+0.2/0)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledQ (+0.2/0)M (0/-0.2)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledQ (+0.2/0)N (±0.1)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 7 Days 10ClothNatural Color6-surface MilledQ (+0.2/0)Q (+0.2/0)Fabric-based Bakelite10 ~ 40010 ~ 2005 ~ 19

-

1 5 Days 10ClothNatural ColorCircular Sawing--Fabric-based Bakelite20 ~ 100020 ~ 10002 ~ 30

-

1 5 Days 10ClothNatural ColorGuaranteed Perpendicularity of Circular Sawing--Fabric-based Bakelite20 ~ 50020 ~ 4002 ~ 30

-

1 5 Days 10ClothNatural ColorGuaranteed Perpendicularity of Circular Sawing--Fabric-based Bakelite20 ~ 50020 ~ 4002 ~ 30

-

1 5 Days 10ClothNatural ColorGuaranteed Perpendicularity of Circular Sawing--Fabric-based Bakelite20 ~ 50020 ~ 4002 ~ 30

Loading...

  1. 1

Basic information

Material Bakelite Hole Processing No Drilling Alteration

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360