Epoxy Glass Plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Epoxy Glass Plates:Related Image

Type GradeColorOperating Ambient Temperature
EPXAStandardGreenAmbient Temperature ~ 155°C
EPXARHigh TemperatureBlackAmbient Temperature ~ 260°C
  Material: Epoxy Glass

Specifications

 ■ Standard Type
Part Number-A-B-T
EPXAR-100-55-10
 ■ Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
EPXA4H
EPXA4H
-
-
200
400
-
-
150
300
-
-
5
15
-
-
F160
F300
-
-
G120
G100
-
-
N6
M5

-

L10
 ■ Standard Type
Part NumberABT 
Type1mm IncrementSelectable
EPXA
(Standard)
20~80020~6003, 4, 5, 6, 8, 10, 12, 15, 20
EPXAR
(High Temperature)
3, 4, 5, 6, 8, 10
 ■ Pre-drilled Type
Part NumberABT SelectionFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementEPXAEPXAR0.5mm IncrementNZML
EPXA
(Standard)

EPXAR
(High Temperature)
2H (Horizontal)
2HL (Vertical)
4H
6H
20~80020~600336~791.5
(2H, 4H)

4.5~795.5
(2HL)

6~395.5

(6H)
4.5~595.5
(2H)

6~591.5
(2HL, 4H, 6H)
3
4
5
6
8
10
--Select from
Table 1
44--
55-34
663345
883453456
101045634568
12-4563456810
15-45683456810
20-45683456810
Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Epoxy Glass Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[4.5-795.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-791.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXA6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]-F[6-395.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6,​8]
EPXA-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR2H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[4.5-595.5/0.5]-Z[3,​4,​5,​6]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR2HL-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[4.5-595.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR4H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-791.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-M[3,​4,​5,​6,​8,​10]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-N[3,​4,​5,​6,​8,​10]
EPXAR6H-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]-F[6-395.5/0.5]-G[6-591.5/0.5]-Z[3,​4,​5,​6]
EPXAR-[20-800/1]-[20-600/1]-[3,​4,​5,​6,​8,​10]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color Hole Processing A
(mm)
B
(mm)
F G M N T
(mm)
Z

-

1 9 Days 10StandardGreen2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardGreen2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardGreen2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardGreen2HL20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardGreen2HL20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardGreen2HL20 ~ 80020 ~ 6004.5 ~ 795.56 ~ 591.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardGreen4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardGreen6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.5--3 ~ 203 ~ 8

-

1 5 Days 10StandardGreenNo Drilling Alteration20 ~ 80020 ~ 600----3 ~ 20-

-

1 9 Days 10High TemperatureBlack2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.53 ~ 10-3 ~ 10-

-

1 9 Days 10High TemperatureBlack2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.5-3 ~ 103 ~ 10-

-

1 9 Days 10High TemperatureBlack2H20 ~ 80020 ~ 6006 ~ 791.54.5 ~ 595.5--3 ~ 103 ~ 6

-

1 9 Days 10High TemperatureBlack2HL20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.53 ~ 10-3 ~ 10-

-

1 9 Days 10High TemperatureBlack2HL20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.5-3 ~ 103 ~ 10-

-

1 9 Days 10High TemperatureBlack2HL20 ~ 80020 ~ 6004.5 ~ 595.56 ~ 591.5--3 ~ 103 ~ 6

-

1 9 Days 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.53 ~ 10-3 ~ 10-

-

1 9 Days 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.5-3 ~ 103 ~ 10-

-

1 9 Days 10High TemperatureBlack4H20 ~ 80020 ~ 6006 ~ 791.56 ~ 591.5--3 ~ 103 ~ 6

-

1 9 Days 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.53 ~ 10-3 ~ 10-

-

1 9 Days 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.5-3 ~ 103 ~ 10-

-

1 9 Days 10High TemperatureBlack6H20 ~ 80020 ~ 6006 ~ 395.56 ~ 591.5--3 ~ 103 ~ 6

-

1 5 Days 10High TemperatureBlackNo Drilling Alteration20 ~ 80020 ~ 600----3 ~ 10-

Loading...

  1. 1

Basic information

Material Epoxy Glass (Glass Epoxy) Material Name Epoxy Glass (Glass Epoxy)

Complementary Products

Tech Support