Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade | Color | Operating Ambient Temperature |
PAA | Standard | White | -45~95°C |
PABA | Black | ||
PACA | Antistatic | Ocher | Ambient Temperature: ~ 80°C |
Part Number | - | A | - | B | - | T | |
• Circular Sawing • Guaranteed Perpendicularity of Circular Saw Cuts • 4-surface Milling • 6-surface Milling • Upper-lower Surface Milling | PAA PAANTQ PAA4FN PAA6FMM PAA2FQ | - - - - - | 300 200.5 150.5 100.3 80 | - - - - - | 200 100.5 100.3 90.5 50 | - - - - - | 40 10 15 10.5 5 |
Part Number | T | A | B | T | ||||||
Type | Finish Selection | T Dimension Tolerance | A, B Dimension Tolerance | Dimension Range by Material | ||||||
PAA (Standard White) PABA (Standard Black) PACA (Antistatic Grade) | Circular Sawing | 1mm Increment | Selectable | |||||||
- | Not available | Not available | PAA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||||
40~300 | 40~300 | 40, 50, 60 | ||||||||
PABA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | |||||||
PACA | 6, 9, 12, 19, 25 | |||||||||
Guaranteed Perpendicularity of Circular Saw Cuts (NT) | 0.5mm Increment | Selectable | ||||||||
NT | Not available | T5, 6, 8, 9, 10 | T12, 15, 19, 20 | T25, 30 | PAA PABA | 20~500 | 20~400 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||
Q | 0~+0.3 | 0~+0.4 | 0~+0.5 | |||||||
N | ±0.2 | ±0.3 | ±0.4 | |||||||
M | -0.3~0 | -0.4~0 | -0.5~0 | PACA | 6, 9, 12, 19, 25 | |||||
4-side Milling (4F) | 0.1mm Increment | Selectable | ||||||||
4F | Not available | Q 0~+0.2 N ±0.1 M -0.2~0 | PAA PABA | 10~400 | 10~200 | 5, 6, 8, 10, 12, 15, 20, 25, 30 | ||||
PACA | 6, 9, 12, 19, 25 | |||||||||
6-surface Milling (6F) | 0.1mm Increment | 0.1mm Increment | ||||||||
6F | Q 0~+0.2 N ±0.1 M -0.2~0 | Q 0~+0.2 N ±0.1 M -0.2~0 | PAA PABA | 10~400 | 10~200 | 5~29 | ||||
PACA | 5~24 | |||||||||
Upper-lower Surface Milling (2F) | 1mm Increment | 0.1mm Increment | ||||||||
2F | Q 0~+0.2 N ±0.1 M -0.2~0 | Not available | PAA PABA | 20~400 | 20~250 | 5~29 | ||||
PACA | 5~24 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PAA2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
PAA4FM-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA4FN-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA4FQ-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PAA6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FNN-[10-400/0.1]-[10-200/0.1]-[5-30/0.1] |
PAA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PAA-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30,40,50,60] |
PAANTM-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PAANTN-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PAANTQ-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PABA2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
PABA2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
PABA2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
PABA4FM-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PABA4FN-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PABA4FQ-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,12,15,20,25,30] |
PABA6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FNN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
PABA-[20-600/1]-[20-500/1]-[5,6,8,10,12,15,20,25,30] |
PABANTM-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PABANTN-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PABANTQ-[20-500/0.5]-[20-400/0.5]-[5,6,8,10,12,15,20,25,30] |
PACA2FM-[20-400/1]-[20-250/1]-[5-24/0.1] |
PACA2FN-[20-400/1]-[20-250/1]-[5-24/0.1] |
PACA2FQ-[20-400/1]-[20-250/1]-[5-24/0.1] |
PACA4FM-[10-400/0.1]-[10-200/0.1]-[6,9,12,19,25] |
PACA4FN-[10-400/0.1]-[10-200/0.1]-[6,9,12,19,25] |
PACA4FQ-[10-400/0.1]-[10-200/0.1]-[6,9,12,19,25] |
PACA6FMM-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FMN-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FNM-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FNN-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FQM-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FQN-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-24/0.1] |
PACA-[20-600/1]-[20-500/1]-[6,9,12,19,25] |
PACANTM-[20-500/0.5]-[20-400/0.5]-[6,9,12,19,25] |
PACANTN-[20-500/0.5]-[20-400/0.5]-[6,9,12,19,25] |
PACANTQ-[20-500/0.5]-[20-400/0.5]-[6,9,12,19,25] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Finishing Method | T Dimension Tolerance | AB Dimension Tolerance | A (mm) | B (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Standard | White | Upper-lower Surface Milled | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | Upper-lower Surface Milled | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | Upper-lower Surface Milled | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 4-Side Milled | - | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | White | 4-Side Milled | - | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | White | 4-Side Milled | - | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | M (0/-0.2) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | N (±0.1) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | N (±0.1) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | N (±0.1) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | Q (+0.2/0) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | White | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 5 Days | 10 | Standard | White | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 5 ~ 60 | ||
- | 1 | 5 Days | 10 | Standard | White | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | White | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | White | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Black | Upper-lower Surface Milled | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | Upper-lower Surface Milled | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | Upper-lower Surface Milled | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 4-Side Milled | - | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Black | 4-Side Milled | - | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Black | 4-Side Milled | - | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | M (0/-0.2) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | N (±0.1) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | N (±0.1) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | N (±0.1) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | Q (+0.2/0) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Black | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 5 Days | 10 | Standard | Black | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | Black | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | Black | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | Black | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | Upper-lower Surface Milled | M (0/-0.2) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | Upper-lower Surface Milled | N (±0.1) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | Upper-lower Surface Milled | Q (+0.2/0) | - | 20 ~ 400 | 20 ~ 250 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 4-Side Milled | - | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 6 ~ 25 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 4-Side Milled | - | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 6 ~ 25 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 4-Side Milled | - | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 6 ~ 25 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | M (0/-0.2) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | N (±0.1) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | N (±0.1) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | N (±0.1) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | Q (+0.2/0) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 7 Days | 10 | Conductive | Ocher | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 24 | ||
- | 1 | 5 Days | 10 | Conductive | Ocher | Circular Sawing | - | - | 20 ~ 600 | 20 ~ 500 | 6 ~ 25 | ||
- | 1 | 5 Days | 10 | Conductive | Ocher | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 25 | ||
- | 1 | 5 Days | 10 | Conductive | Ocher | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 25 | ||
- | 1 | 5 Days | 10 | Conductive | Ocher | Guaranteed Perpendicularity of Circular Sawing | - | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 25 |
Loading...
Material | Polyacetal (POM, Duracon) | Hole Processing | No Drilling Alteration | Material Name | Polyacetal (POM, Duracon) |
---|
Configure
Basic Attributes
Grade
Color
Finishing Method
T Dimension Tolerance
AB Dimension Tolerance
A(mm)
B(mm)
T(mm)
Type
Filter by CAD data type
Optional Attributes