Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade / Material | Color | Operating Ambient Temperature |
MCA | Standard / MC901 | Blue | -40~120°C |
MCAW | Standard / MC900NC | Ivory | |
MCAS | Sliding / MC703HL | Purple | |
MCAY | High Strength / MC602ST | Dark Brown | Ambient Temp. ~ 150°C |
MCAPS | Weather Resistance / MC801 | Dark Gray | Ambient Temp. ~ 120°C |
MCCA | Conductivity CDR2 / MC501CDR2 | Black | Ambient Temp. ~ 120°C |
MCDA | Antistatic CDR6 / MC501CDR6 | Black | |
MCEA | Antistatic / Heat Resistant CDR9 / MC501CDR9 | Black | Ambient Temp. ~ 150°C |
Part Number | - | A | - | B | - | T | |
• Circular Sawing | MCA | - | 300 | - | 200 | - | 40 |
• Guaranteed Perpendicularity of Circular Saw Cuts | MCANTQ | - | 200.5 | - | 100.5 | - | 10 |
• 4-side Milling | MCA4FN | - | 150.5 | - | 100.3 | - | 15 |
• 6-surface Milling | MCA6FMM | - | 100.3 | - | 90.5 | - | 10.5 |
• Upper-lower Surface Milling | MCA2FQ | - | 80 | - | 50 | - | 5 |
Part Number | Dimension Range by Material | A | B | T | |||||||
Type | Finish Symbol Selection | T Dimension Tolerance | A, B Dimension Tolerance | ||||||||
MCA MCAW MCAS MCAY MCAPS MCCA MCDA MCEA | (Standard, Blue) (Standard, Ivory) (Sliding) (High Strength) (Weather Resistance) (Conductivity CDR2) (Antistatic CDR6) (Antistatic / Heat Resistant CDR9) | Circular Sawing | 1mm Increment | Selectable | |||||||
- | Not available | Not available | MCA | 20~500 | 20~400 | 5, 7, 10, 12, 15, 20, 25, 30 | |||||
40~300 | 40~300 | 40, 50, 60 | |||||||||
MCEA | 20~500 | 20~400 | 10, 12, 15, 20, 25 | ||||||||
Others | 5, 7, 10, 12, 15, 20, 25, 30 | ||||||||||
Guaranteed Perpendicularity of Circular Saw Cuts (NT) | 0.5mm Increment | Selectable | |||||||||
NT | Not available | T5, 7, 10 | T12, 15, 20 | T25, 30 | MCEA | 20~500 | 20~400 | 10, 12, 15, 20, 25 | |||
Q | 0~+0.3 | 0~+0.4 | 0~+0.5 | Others | 5, 7, 10, 12, 15, 20, 25, 30 | ||||||
N | ±0.2 | ±0.3 | ±0.4 | ||||||||
M | -0.3~0 | -0.4~0 | -0.5~0 | ||||||||
4-side Milling (4F) | 0.1mm Increment | Selectable | |||||||||
4F | Not available | Q 0~+0.2 N ±0.1 M -0.2~0 | MCEA | 10~400 | 10~200 | 10, 12, 15, 20, 25 | |||||
Others | 5, 7, 10, 12, 15, 20, 25, 30 | ||||||||||
6-surface Milling (6F) | 0.1mm Increment | 0.1mm Increment | |||||||||
6F | Q 0~+0.2 N ±0.1 M -0.2~0 | Q 0~+0.2 N ±0.1 M -0.2~0 | MCEA | 10~400 | 10~200 | 10~24 | |||||
Others | 5~29 | ||||||||||
Upper-lower Surface Milling (2F) | 1mm Increment | 0.1mm Increment | |||||||||
2F | Q 0~+0.2 N ±0.1 M -0.2~0 | Not available | MCEA | 20~400 | 20~250 | 10~24 | |||||
Others | 5~29 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCA2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCA2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCA2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCA4FM-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCA4FN-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCA4FQ-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCA6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FNN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCA-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30,40,50,60] |
MCANTM-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCANTN-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCANTQ-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCAPS2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAPS2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAPS2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAPS4FM-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAPS4FN-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAPS4FQ-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAPS6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FNN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAPS-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30] |
MCAPSNTM-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCAPSNTN-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCAPSNTQ-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCAS2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAS2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAS2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAS4FM-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAS4FN-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAS4FQ-[10-400/0.1]-[10-200/0.1]-[5,7,10,12,15,20,25,30] |
MCAS6FMM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FMN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FMQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FNM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FNN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FNQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FQM-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FQN-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS6FQQ-[10-400/0.1]-[10-200/0.1]-[5-29/0.1] |
MCAS-[20-600/1]-[20-500/1]-[5,7,10,12,15,20,25,30] |
MCASNTM-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCASNTN-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCASNTQ-[20-500/0.5]-[20-400/0.5]-[5,7,10,12,15,20,25,30] |
MCAW2FM-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAW2FN-[20-400/1]-[20-250/1]-[5-29/0.1] |
MCAW2FQ-[20-400/1]-[20-250/1]-[5-29/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Finishing Method | T Dimension Tolerance | AB Dimension Tolerance | Material Name | A (mm) | B (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Standard | Blue | Upper-lower Surface Milled | M (0/-0.2) | - | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | Upper-lower Surface Milled | N (±0.1) | - | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | Upper-lower Surface Milled | Q (+0.2/0) | - | Nylon (blue), MC901 | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 4-Side Milled | - | M (0/-0.2) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 4-Side Milled | - | N (±0.1) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 4-Side Milled | - | Q (+0.2/0) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | M (0/-0.2) | N (±0.1) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | N (±0.1) | M (0/-0.2) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | N (±0.1) | N (±0.1) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | N (±0.1) | Q (+0.2/0) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | Q (+0.2/0) | N (±0.1) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Blue | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | Nylon (blue), MC901 | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 5 Days | 10 | Standard | Blue | Circular Sawing | - | - | Nylon (blue), MC901 | 20 ~ 600 | 20 ~ 500 | 5 ~ 60 | ||
- | 1 | 5 Days | 10 | Standard | Blue | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (blue), MC901 | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | Blue | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (blue), MC901 | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Standard | Blue | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (blue), MC901 | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | Upper-lower Surface Milled | M (0/-0.2) | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | Upper-lower Surface Milled | N (±0.1) | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | Upper-lower Surface Milled | Q (+0.2/0) | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 4-Side Milled | - | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 4-Side Milled | - | N (±0.1) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 4-Side Milled | - | Q (+0.2/0) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | M (0/-0.2) | N (±0.1) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | N (±0.1) | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | N (±0.1) | N (±0.1) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | N (±0.1) | Q (+0.2/0) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | Q (+0.2/0) | N (±0.1) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Weather Resistant | Black Gray | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | Weather Resistance, (Nylon (grey-black), MC801) | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 5 Days | 10 | Weather Resistant | Black Gray | Circular Sawing | - | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 600 | 20 ~ 500 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Weather Resistant | Black Gray | Guaranteed Perpendicularity of Circular Sawing | - | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Weather Resistant | Black Gray | Guaranteed Perpendicularity of Circular Sawing | - | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Weather Resistant | Black Gray | Guaranteed Perpendicularity of Circular Sawing | - | - | Weather Resistance, (Nylon (grey-black), MC801) | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | Upper-lower Surface Milled | M (0/-0.2) | - | Nylon (purple), MC703HL | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | Upper-lower Surface Milled | N (±0.1) | - | Nylon (purple), MC703HL | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | Upper-lower Surface Milled | Q (+0.2/0) | - | Nylon (purple), MC703HL | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 4-Side Milled | - | M (0/-0.2) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 4-Side Milled | - | N (±0.1) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 4-Side Milled | - | Q (+0.2/0) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | M (0/-0.2) | M (0/-0.2) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | M (0/-0.2) | N (±0.1) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | M (0/-0.2) | Q (+0.2/0) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | N (±0.1) | M (0/-0.2) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | N (±0.1) | N (±0.1) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | N (±0.1) | Q (+0.2/0) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | Q (+0.2/0) | M (0/-0.2) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | Q (+0.2/0) | N (±0.1) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Sliding | Purple | 6-surface Milled | Q (+0.2/0) | Q (+0.2/0) | Nylon (purple), MC703HL | 10 ~ 400 | 10 ~ 200 | 5 ~ 29 | ||
- | 1 | 5 Days | 10 | Sliding | Purple | Circular Sawing | - | - | Nylon (purple), MC703HL | 20 ~ 600 | 20 ~ 500 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Sliding | Purple | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (purple), MC703HL | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Sliding | Purple | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (purple), MC703HL | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 5 Days | 10 | Sliding | Purple | Guaranteed Perpendicularity of Circular Sawing | - | - | Nylon (purple), MC703HL | 20 ~ 500 | 20 ~ 400 | 5 ~ 30 | ||
- | 1 | 7 Days | 10 | Standard | Ivory | Upper-lower Surface Milled | M (0/-0.2) | - | MC900NC | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Ivory | Upper-lower Surface Milled | N (±0.1) | - | MC900NC | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 | ||
- | 1 | 7 Days | 10 | Standard | Ivory | Upper-lower Surface Milled | Q (+0.2/0) | - | MC900NC | 20 ~ 400 | 20 ~ 250 | 5 ~ 29 |
Loading...
Material | MC Nylon | Hole Processing | No Drilling Alteration |
---|
Configure
Basic Attributes
Grade
Color
Finishing Method
T Dimension Tolerance
AB Dimension Tolerance
Material Name
A(mm)
B(mm)
T(mm)
Type
Filter by CAD data type
Optional Attributes