Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade | Color | Operating Ambient Temperature |
PTFE | Standard | White | -40~250°C |
Part Number | - | A | - | B | - | T |
PTFE | - | 100 | - | 50 | - | 5 |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
PTFE4H PTFE2H | - - | 200 230 | - - | 200 130 | - - | 10 25 | - - | F180 F80 | - - | G180 G50 | - - | Z5 M8 | - | L12 |
Part Number | A | B | T |
Type | 1mm Increment | Selectable | |
PTFE (Standard) | 20~500 | 20~300 | 1, 2, 3 5, 8, 10, 15 20, 25, 30 |
T | T Dimension Tolerance | Rate of Camber and Torsion per 1,000mm |
PTFE | ||
1 | ±0.2 | 3.0% or Less |
2 | ||
3 | ±0.4 | |
5 | ||
8 | 0~+1.0 | 1.5% or Less |
10 | ||
15 | 0~+2.0 | 1.0% or Less |
20 | ||
25 | ||
30 |
Part Number | A | B | T | F | G | Pre-drilled Hole Nominal Dia. | |||||||||||||
Through Hole | Counterbore Hole | Threaded Insert | |||||||||||||||||
Type | Number of Holes | 1mm Increment | Selectable | 0.5mm Increment | N | Z | M | L | |||||||||||
PTFE (Standard) | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~500 | 20~300 | 1, 2, 3 | 6~491.5 (2H 4H) 4.5~495.5 (2HL) 6~245.5 (6H) | 4.5~295.5 (2H) 6~291.5 (2HL, 4H, 6H) | 3 4 5 6 8 10 | - | - | - | |||||||||
5 | - | 3 | 4 | Select from Table 1 | |||||||||||||||
8 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | ||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | |||||||||||
15, 20, 25, 30 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PTFE2H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-M[3,4,5,6,8,10] |
PTFE2H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-N[3,4,5,6,8,10] |
PTFE2H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-Z[3,4,5,6,8,10] |
PTFE2HL-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[4.5-495.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PTFE2HL-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[4.5-495.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PTFE2HL-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[4.5-495.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8,10] |
PTFE4H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PTFE4H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PTFE4H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-491.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8,10] |
PTFE6H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-245.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
PTFE6H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-245.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
PTFE6H-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30]-F[6-245.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8,10] |
PTFE-[20-500/1]-[20-500/1]-[1,2,3,5,8,10,15,20,25,30] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole Processing | A (mm) | B (mm) | F (mm) | G (mm) | M | N | T (mm) | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | 2H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | 3 ~ 10 | - | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 2H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | - | 3 ~ 10 | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 2H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | - | - | 1 ~ 30 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | 2HL | 20 ~ 500 | 20 ~ 500 | 4.5 ~ 495.5 | 6 ~ 491.5 | 3 ~ 10 | - | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 2HL | 20 ~ 500 | 20 ~ 500 | 4.5 ~ 495.5 | 6 ~ 491.5 | - | 3 ~ 10 | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 2HL | 20 ~ 500 | 20 ~ 500 | 4.5 ~ 495.5 | 6 ~ 491.5 | - | - | 1 ~ 30 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | 4H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | 3 ~ 10 | - | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 4H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | 3 ~ 10 | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 4H | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | - | 1 ~ 30 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | 6H | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | 3 ~ 10 | - | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 6H | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | 3 ~ 10 | 1 ~ 30 | - | ||
- | 1 | 9 Days | 10 | 6H | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | - | 1 ~ 30 | 3 ~ 10 | ||
- | 1 | 5 Days | 10 | No Drilling Alteration | 20 ~ 500 | 20 ~ 500 | - | - | - | - | 1 ~ 30 | - |
Loading...
Material | Fluororesin (fluoropolymer, PTFE) | Grade | Standard | Color | White |
---|---|---|---|---|---|
Material Name | Fluororesin (fluoropolymer, Polytetrafluoroethylene) |
Configure
Basic Attributes
Hole Processing
A(mm)
B(mm)
F(mm)
G(mm)
M
N
T(mm)
Z
Type
Filter by CAD data type
Optional Attributes