PEEK Plates

PEEK Plates

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 
Type GradeColorOperating Ambient Temperature
PKAStandardAsh Brown-50~250°C
PKAHSlidingBlack
PKCAElectrical ConductivityBlackAmbient Temperature ~ 250°C
The material is not filled with glass fiber.
  Material: PEEK
 

Specifications

 Part Number-A-B-T
• Circular Sawing
• Guaranteed Perpendicularity of Circular Saw Cuts
• 4-side Milling etc.
• 6-surface Milling etc.
• Upper-lower Surface Milling etc.
PKA
PKANTQ
PKA4FN
PKA6FMN
PKA2FQ
-
-
-
-
-
300
200.5
150.5
100.3
80
-
-
-
-
-
200
100.5
100.3
90.5

50
-
-
-
-
-
5
10
16
10.5
5
 ■ Standard Type
Part NumberDimension Range by MaterialABT
TypeFinish SelectionT Dimension ToleranceA, B Dimension Tolerance
PKA
PKAH
PKCA
(Standard)
(Sliding)
(Conductive Grade)
Circular Sawing1mm IncrementSelectable
-Not availableNot availablePKA20~30020~2005, 8, 10
20~25020~15016, 20, 25
PKAH20~30020~2005, 8, 10
PKCA10
20~25020~15016, 20
Guaranteed Perpendicularity of Circular Saw Cuts (NT)0.1mm IncrementSelectable
NTNot available
Q
N
M
T5, 8, 10
0~+0.3
±0.2
-0.3~0
T16, 20
0~+0.4
±0.3
-0.4~0
T25
0~+0.5
±0.4
-0.5~0
PKA20~30020~2005, 8, 10
20~25020~15016, 20, 25
PKAH20~30020~2005, 8, 10
PKCA10
20~25020~15016, 20
4-side Milling etc. (4F)0.1mm IncrementSelectable
4FNot availableQ 0~+0.2
N ±0.1
M -0.2~0
PKA10~30010~2005, 8, 10
10~25010~15016, 20, 25
PKAH10~30010~2005, 8, 10
PKCA10
10~25010~15016, 20
6-surface Milling etc. (6F)0.1mm Increment0.1mm Increment
6FQ 0~+0.2
N ±0.1
M -0.2~0
Q 0~+0.2
N ±0.1
M -0.2~0
PKA10~30010~2005~9
10~25010~1509.1~24
PKAH10~30010~2005~9
PKCA10~30010~2009.1~10
10~25010~15010.1~19
Upper-lower Surface Milling etc. (2F)1mm Increment0.1mm Increment
2FQ 0~+0.2
N ±0.1
M -0.2~0
Not availablePKA20~25020~1505~24
PKAH5~9
PKCA9.1~19

Alterations

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PKA2FM-[20-250/1]-[20-150/1]-[5-39/0.1]
PKA2FN-[20-250/1]-[20-150/1]-[5-39/0.1]
PKA2FQ-[20-250/1]-[20-150/1]-[5-39/0.1]
PKA4FM-[10-300/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKA4FN-[10-300/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKA4FQ-[10-300/0.1]-[10-200/0.1]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKA6FMM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FMN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FMQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FNM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FNN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FNQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FQM-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FQN-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA6FQQ-[10-300/0.1]-[10-200/0.1]-[5-39/0.1]
PKA-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKAH2FM-[20-250/1]-[20-150/1]-[5-9/0.1]
PKAH2FN-[20-250/1]-[20-150/1]-[5-9/0.1]
PKAH2FQ-[20-250/1]-[20-150/1]-[5-9/0.1]
PKAH4FM-[10-300/0.1]-[10-200/0.1]-[5,​8,​10]
PKAH4FN-[10-300/0.1]-[10-200/0.1]-[5,​8,​10]
PKAH4FQ-[10-300/0.1]-[10-200/0.1]-[5,​8,​10]
PKAH6FMM-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FMN-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FMQ-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FNM-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FNN-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FNQ-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FQM-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FQN-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH6FQQ-[10-300/0.1]-[10-200/0.1]-[5-9/0.1]
PKAH-[20-300/1]-[20-200/1]-[5,​8,​10]
PKAHNTM-[20-300/0.5]-[20-200/0.5]-[5,​8,​10]
PKAHNTN-[20-300/0.5]-[20-200/0.5]-[5,​8,​10]
PKAHNTQ-[20-300/0.5]-[20-200/0.5]-[5,​8,​10]
PKANTM-[20-300/0.5]-[20-200/0.5]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKANTN-[20-300/0.5]-[20-200/0.5]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKANTQ-[20-300/0.5]-[20-200/0.5]-[5,​6,​8,​10,​12,​16,​20,​25,​30,​40]
PKCA2FM-[20-250/1]-[20-150/1]-[9.1-19/0.1]
PKCA2FN-[20-250/1]-[20-150/1]-[9.1-19/0.1]
PKCA2FQ-[20-250/1]-[20-150/1]-[9.1-19/0.1]
PKCA4FM-[10-300/0.1]-[10-200/0.1]-[10,​16,​20]
PKCA4FN-[10-300/0.1]-[10-200/0.1]-[10,​16,​20]
PKCA4FQ-[10-300/0.1]-[10-200/0.1]-[10,​16,​20]
PKCA6FMM-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FMN-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FMQ-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FNM-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FNN-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FNQ-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FQM-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FQN-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA6FQQ-[10-300/0.1]-[10-200/0.1]-[9.1-19/0.1]
PKCA-[20-300/1]-[20-200/1]-[10,​16,​20]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color Finishing Method T Dimension Tolerance AB Dimension Tolerance A
(mm)
B
(mm)
T
(mm)

-

1 7 Days 10StandardGray BrownUpper-lower Surface MilledM (0/-0.2)-20 ~ 25020 ~ 1505 ~ 39

-

1 7 Days 10StandardGray BrownUpper-lower Surface MilledN (±0.1)-20 ~ 25020 ~ 1505 ~ 39

-

1 7 Days 10StandardGray BrownUpper-lower Surface MilledQ (+0.2/0)-20 ~ 25020 ~ 1505 ~ 39

-

1 7 Days 10StandardGray Brown4-Side MilledQ (+0.2/0)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 40

-

1 7 Days 10StandardGray Brown4-Side Milled-N (±0.1)10 ~ 30010 ~ 2005 ~ 40

-

1 7 Days 10StandardGray Brown4-Side Milled-Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 40

-

1 7 Days 10StandardGray Brown6-surface MilledM (0/-0.2)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledM (0/-0.2)N (±0.1)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledM (0/-0.2)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledN (±0.1)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledN (±0.1)N (±0.1)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledN (±0.1)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledQ (+0.2/0)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledQ (+0.2/0)N (±0.1)10 ~ 30010 ~ 2005 ~ 39

-

1 7 Days 10StandardGray Brown6-surface MilledQ (+0.2/0)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 39

-

1 5 Days 10StandardGray BrownCircular Sawing--20 ~ 50020 ~ 40010 ~ 30

-

1 7 Days 10SlidingBlackUpper-lower Surface MilledM (0/-0.2)-20 ~ 25020 ~ 1505 ~ 9

-

1 7 Days 10SlidingBlackUpper-lower Surface MilledN (±0.1)-20 ~ 25020 ~ 1505 ~ 9

-

1 7 Days 10SlidingBlackUpper-lower Surface MilledQ (+0.2/0)-20 ~ 25020 ~ 1505 ~ 9

-

1 7 Days 10SlidingBlack4-Side Milled-M (0/-0.2)10 ~ 30010 ~ 2005 ~ 10

-

1 7 Days 10SlidingBlack4-Side Milled-N (±0.1)10 ~ 30010 ~ 2005 ~ 10

-

1 7 Days 10SlidingBlack4-Side Milled-Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 10

-

1 7 Days 10SlidingBlack6-surface MilledM (0/-0.2)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledM (0/-0.2)N (±0.1)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledM (0/-0.2)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledN (±0.1)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledN (±0.1)N (±0.1)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledN (±0.1)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledQ (+0.2/0)M (0/-0.2)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledQ (+0.2/0)N (±0.1)10 ~ 30010 ~ 2005 ~ 9

-

1 7 Days 10SlidingBlack6-surface MilledQ (+0.2/0)Q (+0.2/0)10 ~ 30010 ~ 2005 ~ 9

-

1 5 Days 10SlidingBlackCircular Sawing--20 ~ 30020 ~ 2005 ~ 10

-

1 5 Days 10SlidingBlackGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 10

-

1 5 Days 10SlidingBlackGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 10

-

1 5 Days 10SlidingBlackGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 10

-

1 5 Days 10StandardGray BrownGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 40

-

1 5 Days 10StandardGray BrownGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 40

-

1 5 Days 10StandardGray BrownGuaranteed Perpendicularity of Circular Sawing--20 ~ 30020 ~ 2005 ~ 40

-

1 7 Days 10ConductiveBlackUpper-lower Surface MilledM (0/-0.2)-20 ~ 25020 ~ 1509.1 ~ 19

-

1 7 Days 10ConductiveBlackUpper-lower Surface MilledN (±0.1)-20 ~ 25020 ~ 1509.1 ~ 19

-

1 7 Days 10ConductiveBlackUpper-lower Surface MilledQ (+0.2/0)-20 ~ 25020 ~ 1509.1 ~ 19

-

1 7 Days 10ConductiveBlack4-Side Milled-M (0/-0.2)10 ~ 30010 ~ 20010 ~ 20

-

1 7 Days 10ConductiveBlack4-Side Milled-N (±0.1)10 ~ 30010 ~ 20010 ~ 20

-

1 7 Days 10ConductiveBlack4-Side Milled-Q (+0.2/0)10 ~ 30010 ~ 20010 ~ 20

-

1 7 Days 10ConductiveBlack6-surface MilledM (0/-0.2)M (0/-0.2)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledM (0/-0.2)N (±0.1)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledM (0/-0.2)Q (+0.2/0)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledN (±0.1)M (0/-0.2)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledN (±0.1)N (±0.1)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledN (±0.1)Q (+0.2/0)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledQ (+0.2/0)M (0/-0.2)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledQ (+0.2/0)N (±0.1)10 ~ 30010 ~ 2009.1 ~ 19

-

1 7 Days 10ConductiveBlack6-surface MilledQ (+0.2/0)Q (+0.2/0)10 ~ 30010 ~ 2009.1 ~ 19

-

1 5 Days 10ConductiveBlackCircular Sawing--20 ~ 30020 ~ 20010 ~ 20

Loading...

  1. 1

Basic information

Material PEEK Hole Processing No Drilling Alteration Material Name PEEK

Complementary Products

Tech Support