Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material |
PQ□□□ | EN 1.4305 Equiv. Annealed Material |
PE□□□ | EN 1.4301 Equiv. Annealed Material |
Part Number | - | A | - | B | - | T | ||||||
Type | Upper-Lower Surface Finish | Plate Thickness Tolerance | A, B Dimension Tolerance | |||||||||
PQ | F | Q | M | - | 255 | - | 155 | - | 18 |
Part Number | 0.5mm Increment | |||||
Type | Upper-Lower Surface Finish | Plate Thickness Tolerance | A, B Dimension Tolerance | A | B | T |
A≥B | ||||||
PQ | F (Milled) | P Q N M | P Q N M | 15~500 | 10~200 | 6.5~30 |
S (Surface Grinding) | 15~200 | |||||
PE | F (Milled) | 15~500 | ||||
R (Rotary Grinding) |
Upper-Lower Surface Finish | P | Q | N | M |
F (Milled), R (Rotary Grinding) | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
S (Surface Grinding) | +0.1~+0.2 | 0~+0.1 | ±0.05 | -0.1~0 |
Upper-Lower Surface Finish | A, B Dimension | P | Q | N | M |
F (Milled), R (Rotary Grinding), S (Surface Grinding) | 250mm or Less | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
250.5mm or More | +0.1~+0.6 | 0~+0.5 | ±0.25 | -0.5~0 |
Item | Upper-Lower Surface Finish | |||
F | R | S | ||
Thickness Parallelism (per 100mm) | 0.05 | 0.012 | 0.012 | |
Flatness (per 100mm) | T6.5~7.5 | 0.1 | 0.05 | 0.05 |
T8~15.5 | 0.07 | 0.03 | 0.03 | |
T16~25.5 | 0.05 | 0.015 | 0.015 | |
T26~30 | 0.05 | 0.012 | 0.012 | |
Perpendicularity of Datum Plane | 0.015 per 100mm | |||
Circumference Chamfering | C0.2~C0.5 |
Part Number
|
---|
PEFNN-[15-500/0.5]-[10-200/0.5]-[6.5-30/0.5] |
PERNN-[15-500/0.5]-[10-200/0.5]-[6.5-30/0.5] |
PERQN-[15-500/0.5]-[10-200/0.5]-[6.5-30/0.5] |
PQFNN-[15-500/0.5]-[10-200/0.5]-[6.5-30/0.5] |
PQFQQ-[15-500/0.5]-[10-200/0.5]-[6.5-30/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Finish Method | Material | Thickness T (mm) | Length A (mm) | Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4301 Equiv. Annealed Material | 6.5 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 9 Days | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Stainless Steel] EN 1.4301 Equiv. Annealed Material | 6.5 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 9 Days | 10 | Upper-Lower Surface Rotary Grinding (4F2RG) | [Stainless Steel] EN 1.4301 Equiv. Annealed Material | 6.5 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4305 Equiv. Annealed Material | 6.5 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4305 Equiv. Annealed Material | 6.5 ~ 30 | 15 ~ 500 | 10 ~ 200 |
Loading...
Configure
Basic Attributes
Finish Method
Material
Thickness T(mm)
Length A(mm)
Width B(mm)
Type
Filter by standard shipping days
Optional Attributes