Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | ||
Press Fit (m6) | Press Fit (p6) | Tapped | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | JPRSB | JPRSPB | JPRSTB | |
EN 1.2510 Equiv. | Hard Chrome Plating Plating Thickness: 3µm or more | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GJPRSB | GJPRSPB | - | |
EN 1.4301 Equiv. | - | - | SJPRSB | SJPRSPB | SJPRSTB | |
EN 1.4125 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CJPRSB | CJPRSPB | - |
Part Number | - | P | ||
Type | D | |||
JPRSB | 10 | - | 6 |
Part Number | P Selection | L | B | C | ℓ | E | Unit Price | |||||||||||||||||||
JPRSB JPRSPB | GJPRSB GJPRSPB | SJPRSB SJPRSPB | CJPRSB CJPRSPB | |||||||||||||||||||||||
Type | D | D dim. Tolerance | ||||||||||||||||||||||||
m6 | p6 | |||||||||||||||||||||||||
m6 JPRSB GJPRSB SJPRSB CJPRSB | p6 JPRSPB GJPRSPB SJPRSPB CJPRSPB | 3 | 0.01 | 0 | 2 | 3 | 5 | 3 | 0.5 | 1 | 3 | |||||||||||||||
4 | 0.02 | 0 | 2 | 3 | 4 | 1 | ||||||||||||||||||||
5 | 2 | 3 | 4 | 5 | 10 | 5 | ||||||||||||||||||||
6 | 3 | 4 | 5 | 6 | 4 | |||||||||||||||||||||
8 | 0.02 | 0 | 4 | 5 | 6 | 8 | 15 | 6 | 1.5 | 5 | ||||||||||||||||
10 | 6 | 8 | 10 | 8 | 2 | |||||||||||||||||||||
12 | 0.03 | 0 | 8 | 10 | 12 | 6 | ||||||||||||||||||||
13 | 12 | 13 | 22 | 2 | ||||||||||||||||||||||
16 | 12 | 13 | 14 | 15 | 16 | 10 | 3 | 7 | ||||||||||||||||||
20 | 0.03 | 0.1 | 15 | 16 | 20 | 30 |
Part Number | P Selection | L | B | E | M (Coarse) | * Tightening Torque N•cm | ℓ | Unit Price | |||||||||||||||
Type | D | D dim. Tolerance g6 | JPRSTB | SJPRSTB | |||||||||||||||||||
JPRSTB SJPRSTB | 6 | -0.016 | 4 | 5 | 6 | 10 | 5 | 5 | M3 | 147 | 5 | ||||||||||||
6T | 4 | 5 | 6 | M2.6 | - | 4 | |||||||||||||||||
8 | -0.019 | 6 | 8 | 15 | 6 | M4 | 333 | 6 | |||||||||||||||
8T | 6 | 8 | M3 | 147 | 5 | ||||||||||||||||||
10 | 8 | 10 | 8 | M5 | 676 | 8 | |||||||||||||||||
12 | -0.023 | 8 | 10 | 12 | 6 | ||||||||||||||||||
13 | 12 | 13 | 22 | M8 | 2803 | 12 | |||||||||||||||||
16 | 12 | 13 | 14 | 15 | 16 | 10 | 7 | ||||||||||||||||
20 | -0.027 | 15 | 16 | 20 | 30 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJPRSB3-[2-3/1] |
CJPRSB4-[2-4/1] |
CJPRSB5-[2-5/1] |
CJPRSB6-[3-6/1] |
CJPRSB8-[4,5,6,8] |
CJPRSB10-[6,8,10] |
CJPRSB12-[8,10,12] |
CJPRSB13-[12,13] |
CJPRSB16-[12-16/1] |
CJPRSB20-[15,16,20] |
CJPRSPB3-[2-3/1] |
CJPRSPB4-[2-4/1] |
CJPRSPB5-[2-5/1] |
CJPRSPB6-[3-6/1] |
CJPRSPB8-[4,5,6,8] |
CJPRSPB10-[6,8,10] |
CJPRSPB12-[8,10,12] |
CJPRSPB13-[12,13] |
CJPRSPB16-[12-16/1] |
CJPRSPB20-[15,16,20] |
CJPRSTB6-[4,5,6] |
CJPRSTB6T-[4,5,6] |
CJPRSTB8-[6,8] |
CJPRSTB8T-[6,8] |
CJPRSTB10-[8,10] |
CJPRSTB12-[8,10,12] |
CJPRSTB13-[12,13] |
CJPRSTB16-[12-16/1] |
CJPRSTB20-[15,16,20] |
GJPRSB3-[2-3/1] |
GJPRSB4-[2-4/1] |
GJPRSB5-[2-5/1] |
GJPRSB6-[3-6/1] |
GJPRSB8-[4,5,6,8] |
GJPRSB10-[6,8,10] |
GJPRSB12-[8,10,12] |
GJPRSB13-[12,13] |
GJPRSB16-[12-16/1] |
GJPRSB20-[15,16,20] |
GJPRSPB3-[2-3/1] |
GJPRSPB4-[2-4/1] |
GJPRSPB5-[2-5/1] |
GJPRSPB6-[3-6/1] |
GJPRSPB8-[4,5,6,8] |
GJPRSPB10-[6,8,10] |
GJPRSPB12-[8,10,12] |
GJPRSPB13-[12,13] |
GJPRSPB16-[12-16/1] |
GJPRSPB20-[15,16,20] |
GJPRSTB6-[4,5,6] |
GJPRSTB6T-[4,5,6] |
GJPRSTB8-[6,8] |
GJPRSTB8T-[6,8] |
GJPRSTB10-[8,10] |
GJPRSTB12-[8,10,12] |
GJPRSTB13-[12,13] |
GJPRSTB16-[12-16/1] |
GJPRSTB20-[15,16,20] |
JPRSB3-[2-3/1] |
JPRSB4-[2-4/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 3 | 3 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 4 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 5 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 6 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 8 | 8 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 10 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 12 | 12 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 13 | 13 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 16 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 15 ~ 20 | 20 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 3 | 3 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 4 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 5 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 6 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 8 | 8 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 10 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 12 | 12 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 13 | 13 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 16 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 15 ~ 20 | 20 | p6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 6 | 6 | g6 | 3 | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 6 | 6T | g6 | 2.6 | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 8 | 8 | g6 | 4 | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 8 | 8T | g6 | 3 | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 10 | 10 | g6 | - | ||
- | 1 | 8 Days | - | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 12 | 12 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 13 | 13 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 16 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 15 ~ 20 | 20 | g6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 3 | 3 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 4 | 4 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 5 | 5 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 6 | 6 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 4 ~ 8 | 8 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 6 ~ 10 | 10 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 8 ~ 12 | 12 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 13 | 13 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 16 | 16 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 15 ~ 20 | 20 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 3 | 3 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 4 | 4 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 5 | 5 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 6 | 6 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 4 ~ 8 | 8 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 6 ~ 10 | 10 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 8 ~ 12 | 12 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 13 | 13 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 16 | 16 | p6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 15 ~ 20 | 20 | p6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 4 ~ 6 | 6 | g6 | 3 | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 4 ~ 6 | 6T | g6 | 2.6 | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 6 ~ 8 | 8 | g6 | 4 | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 6 ~ 8 | 8T | g6 | 3 | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 8 ~ 10 | 10 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 8 ~ 12 | 12 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 13 | 13 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 12 ~ 16 | 16 | g6 | - | ||
- | 1 | 8 Days | 10 | Female Thread | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 15 ~ 20 | 20 | g6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 3 | 3 | m6 | - | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 4 | m6 | - |
Loading...
Basic Shape | Small Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Round Tapered |
---|---|---|---|---|---|
Inlet Style | No | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes