• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locating pins / head shape selectable / chamfered flat head / mounting variant selectable / g6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Setscrew Mounting Shank/Circumference Groove:Related Image
 
Material
No.
MaterialSurface
Treatment
HardnessTypeShape Code
Circumference GrooveNotchedSet Screw Flat
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCJPGTJPCTJPDTS (Round)
D (Diamond)
EN 1.2510 Equiv.Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GJPGTGJPCTGJPDT
EN 1.4301 Equiv.--SJPGT-SJPDT
EN 1.4301 Equiv.Hard Chrome PlatingPlating Hardness: 750HV ~HJPGTHJPCT-
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCCJPGTCJPCTCJPDT

Specifications

Part Number-P-L-B-G-A-Flat Position
JPGTS10
JPDTD10
-
-
P12.00
P10.05
-
-
L6
L22
-
-
B3.5
B7.5

-

G5

-

A14.3

-

X
■Circumference Groove Shape
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
d12mC1(W)
TypeShapeDD dim. Tolerance g6When D<PWhen D≥P
JPGT
GJPGT
SJPGT
HJPGT
CJPGT
S (Round)
D (Diamond)
6-0.004
-0.012
2.00~10.003~122.0~20.04.5553131.5
6S2~1220.5
8-0.005
-0.014
3.00~13.004~166.56641.53.51.8
8S3~1630.5
103.00~15.005~203.0~20.0888242.2
10S4~2030.5
12-0.006
-0.017
5.00~16.006~24108252.5
12S5~2440.5
1610.00~25.008~325.0~20.01485374
16S7~3240.5
20-0.007
-0.020
13.00~30.0010~40188395
Pins of D dimension with S are for space-saving with shorter mounting parts (L and ℓ1). (Actual D dimension is the number without "S".)

■Notch Shape, Set Screw Flat Shape
Part NumberP 0.01mm IncrementL 1mm IncrementB 0.1mm IncrementG 1mm IncrementA 0.1mm IncrementFlat Position34hCmApplicable
Set Screw
(W)
TypeShapeDD dim. Tolerance g6When D<PWhen D≥P
(Notched)
JPCT
GJPCT
HJPCT
CJPCT
(Set Screw Flat)
JPDT
GJPDT
SJPDT
CJPDT
S (Round)
D (Diamond)
 6-0.004
-0.012
5.00~10.0012~205.0~20.03~92.0~8.0X
Y

Applicable to Diamond Shape Type only.
5.52.51.013M431.5
 8-0.005
-0.014
5.00~13.0014~222.0~12.07.53.51.21.54M53.51.8
105.00~15.0015~252.0~16.02M642.2
12-0.006
-0.017
5.00~16.0015~252.0~20.052.5
1610.00~25.0015~352.0~28.010.55.52.035M874
20-0.007
-0.020
13.00~30.0027~402.0~36.013.58.595
Applicable set screw sizes in the table are the recommended values for Notched Shape.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
CJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,​Y]
CJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
CJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
CJPCTD16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-[X,​Y]
CJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-[X,​Y]
CJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
CJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]
CJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]
CJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]
CJPCTS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]
CJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-40/0.1]
CJPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,​Y]
CJPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,​Y]
CJPDTD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]-[X,​Y]
CJPDTD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]-[X,​Y]
CJPDTD16-P[10-25/0.01]-L[15-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]-[X,​Y]
CJPDTD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]-[X,​Y]
CJPDTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]
CJPDTS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]
CJPDTS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]
CJPDTS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]
CJPDTS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]
CJPDTS20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]
CJPGTD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGTD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGTD8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
CJPGTD8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
CJPGTD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGTD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGTD12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1]
CJPGTD12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1]
CJPGTD16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1]
CJPGTD16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1]
CJPGTD20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1]
CJPGTS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGTS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGTS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
CJPGTS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
CJPGTS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGTS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGTS12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1]
CJPGTS12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1]
CJPGTS16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1]
CJPGTS16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1]
CJPGTS20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1]
GJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
GJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,​Y]
GJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
GJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
GJPCTD16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-[X,​Y]
GJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-[X,​Y]
GJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
GJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]
GJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]
GJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]
GJPCTS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]
GJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-40/0.1]
GJPDTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,​Y]
GJPDTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,​Y]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Mounting Side Shape Surface Treatment Heat Treatment Material Steel Type Stainless Steel Type Locating Section Outer Dia. P
(Ø)
Mounting Side Dia. D
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
ℓ1
(mm)
A
(mm)
Flat Position G
(mm)

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 10612 ~ 205 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 13814 ~ 225 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 151015 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 161215 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 251624 ~ 355 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.13 ~ 302027 ~ 405 ~ 208-X Direction [X] / Y Direction [Y]-

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 10612 ~ 205 ~ 20----

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 13814 ~ 225 ~ 20----

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 151015 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 161215 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 251624 ~ 355 ~ 20----

-

1 6 Days 10RoundNotch ShapeNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.13 ~ 302027 ~ 405 ~ 408---

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 10612 ~ 205 ~ 20-2 ~ 8X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 13814 ~ 225 ~ 20-2 ~ 12X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 151015 ~ 255 ~ 20-2 ~ 16X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 161215 ~ 255 ~ 20-2 ~ 20X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.10 ~ 251615 ~ 355 ~ 20-2 ~ 28X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.13 ~ 302027 ~ 405 ~ 2082 ~ 36X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 10612 ~ 205 ~ 20-2 ~ 8-3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 13814 ~ 225 ~ 20-2 ~ 12-3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 151015 ~ 255 ~ 20-2 ~ 16-3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.5 ~ 161215 ~ 255 ~ 20-2 ~ 20-3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.10 ~ 251624 ~ 355 ~ 20-2 ~ 28-3 ~ 9

-

1 6 Days 10RoundSet Screw FlatNot ProvidedDirectly Quenched--EN 1.4037 Equiv.13 ~ 302027 ~ 405 ~ 2082 ~ 36-3 ~ 9

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2 ~ 1063 ~ 122 ~ 205---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2 ~ 106S2 ~ 122 ~ 202---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 1384 ~ 162 ~ 206---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 138S3 ~ 162 ~ 203---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 15105 ~ 203 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 1510S4 ~ 203 ~ 203---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 16126 ~ 243 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 1612S5 ~ 243 ~ 204---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 25168 ~ 325 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 2516S7 ~ 325 ~ 204---

-

1 6 Days 10Diamond[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.13 ~ 302010 ~ 405 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2 ~ 1063 ~ 122 ~ 205---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2 ~ 106S2 ~ 122 ~ 202---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 1384 ~ 162 ~ 206---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 138S3 ~ 162 ~ 203---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 15105 ~ 203 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3 ~ 1510S4 ~ 203 ~ 203---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 16126 ~ 243 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5 ~ 1612S5 ~ 243 ~ 204---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 25168 ~ 325 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10 ~ 2516S7 ~ 325 ~ 204---

-

1 6 Days 10Round[Circumference Groove] Circumference GrooveNot ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.13 ~ 302010 ~ 405 ~ 208---

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 10612 ~ 205 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 13814 ~ 225 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 151015 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 161215 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-10 ~ 251624 ~ 355 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-13 ~ 302027 ~ 405 ~ 208-X Direction [X] / Y Direction [Y]-

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 10612 ~ 205 ~ 20----

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 13814 ~ 225 ~ 20----

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 151015 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 161215 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-10 ~ 251624 ~ 355 ~ 20----

-

1 6 Days 10RoundNotch Shape[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-13 ~ 302027 ~ 405 ~ 408---

-

1 6 Days 10DiamondSet Screw Flat[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 10612 ~ 205 ~ 20-2 ~ 8X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat[Hard Chrome Plating] Hard Chrome PlatingDirectly Quenched-Equivalent to SKS3-5 ~ 13814 ~ 225 ~ 20-2 ~ 12X Direction [X] / Y Direction [Y]3 ~ 9

Loading...

Basic information

Basic Shape Large Head / Small Head Inlet Side Tip Type Tapered Inlet Style No
Positioning Side O.D. Tolerance 0/-0.01 Mounting Side Outer Dia. Tolerance g6

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360