Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | Shape Code | ||
Press Fit | Tapped | Threaded | |||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | FPJ | FPU | FPN | ATD (Round) DTD (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GFPJ | GFPU | GFPN | ||
EN 1.4301 Equiv. | - | - | SFPJ | SFPU | SFPN | ||
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | - | HFPU | HFPN | ||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CFPJ | CFPU | CFPN |
Part Number | - | P | - | L | - | B | - | T | - | H | ||||
Type | Shape | D | ||||||||||||
FPU | ATD | 12 | - | P9.98 | - | L15 | - | B5.5 | - | T12 | - | H13 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.1mm Increment | H 0.5mm Increment | C | m | (W) | Unit Price Round Shape | Unit Price Diamond Shape | |||||||||
Type | Shape | D | D dim. Tolerance m6 | FPJATD | GFPJATD | SFPJATD | CFPJATD | FPJDTD | GFPJDTD | SFPJDTD | CFPJDTD | ||||||||
FPJ GFPJ SFPJ CFPJ | ATD (Round) DTD (Diamond) | 2 | +0.008 +0.002 | 1.00~2.00 | 2~4 | 2.0~10.0 | 1.0~15.0 | 5.0~10.0 | 0.5 | 0.5 | - | - | - | - | - | ||||
3 | 2.00~4.00 | 3~6 | 2.0~10.0 | 6.0~12.0 | 1 | 1.0 | |||||||||||||
4 | +0.012 +0.004 | 2.00~5.00 | 4~8 | 2.0~10.0 | 7.0~13.0 | 1 | 1.2 | ||||||||||||
5 | 3.00~6.00 | 5~10 | 2.0~10.0 | 8.0~14.0 | 2 | 1.5 | |||||||||||||
6 | 4.00~7.00 | 6~12 | 2.0~12.0 | 9.0~15.0 | 1.8 | ||||||||||||||
8 | +0.015 +0.006 | 5.00~9.00 | 8~16 | 2.0~15.0 | 11.0~17.0 | 1.5 | 3 | 2.2 | |||||||||||
10 | 7.00~11.00 | 10~20 | 3.0~20.0 | 13.0~19.0 | 2 | 3 | |||||||||||||
12 | +0.018 +0.007 | 7.00~12.00 | 12~24 | 3.0~20.0 | 13.0~20.0 | 3.2 | |||||||||||||
13 | 8.00~13.00 | 13~26 | 5.0~20.0 | 15.0~21.0 | 4 | 3.5 | |||||||||||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 18.0~24.0 | 3 | 4 | |||||||||||||
20 | +0.021 +0.008 | 16.00~20.00 | 20~40 | 5.0~20.0 | 21.0~27.0 | 5 | 5.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.1mm Increment | H 0.5mm Increment | m | (W) | M Coarse | * Tightening Torque N•cm | ℓ | Unit Price Round Shape | Unit Price Diamond Shape | |||||||||||
Type | Shape | D | D dim. Tolerance g6 | FPUATD | GFPUATD | SFPUATD | HFPUATD | CFPUATD | FPUDTD | GFPUDTD | SFPUDTD | HFPUDTD | CFPUDTD | ||||||||||
FPU GFPU SFPU HFPU CFPU | ATD (Round) DTD (Diamond) | 5 | -0.004 -0.012 | 3.00~ 6.00 | 7~10 | 2.0~10.0 | 1.0~15.0 | 8.0~14.0 | 2 | 1.5 | M2 | - | 3 | - | |||||||||
6 | 4.00~ 7.00 | 6(9)~12 | 9.0~15.0 | 1.8 | M3 | 98 | 5 | ||||||||||||||||
8 | -0.005 -0.014 | 5.00~ 9.00 | 8(12)~16 | 2.0~12.0 | 11.0~17.0 | 3 | 2.2 | M5 | 461 | 8 | |||||||||||||
10 | 7.00~11.00 | 10(12)~20 | 2.0~15.0 | 13.0~19.0 | 3 | ||||||||||||||||||
12 | -0.006 -0.017 | 7.00~12.00 | 12~24 | 3.0~20.0 | 13.0~20.0 | 3.2 | |||||||||||||||||
13 | 8.00~13.00 | 13(14)~26 | 3.0~20.0 | 15.0~21.0 | 4 | 3.5 | M8 | 1911 | 10 | ||||||||||||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 18.0~24.0 | 4 | 12 | |||||||||||||||||
20 | -0.007 -0.020 | 16.00~20.00 | 20~40 | 5.0~20.0 | 21.0~27.0 | 5 | 5.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.1mm Increment | H 0.5mm Increment | m | (W) | * Tightening N • cm | Unit Price Round Shape | Unit Price Diamond Shape | |||||||||||
Type | Shape | D | D dim. Tolerance g6 | FPNATD | GFPNATD | SFPNATD | HFPNATD | CFPNATD | FPNDTD | GFPNDTD | SFPNDTD | HFPNDTD | CFPNDTD | ||||||||
FPN GFPN SFPN HFPN CFPN | ATD (Round) DTD (Diamond) | 3 | -0.002 -0.008 | 2.00~4.00 | 2~6 | 2.0~10.0 | 1.0~15.0 | 6.0~12.0 | 1 | 1.0 | 98 | ||||||||||
4 | -0.004 -0.012 | 2.00~5.00 | 2~8 | 2.0~10.0 | 7.0~13.0 | 1.2 | 225 | ||||||||||||||
5 | 3.00~6.00 | 3~10 | 2.0~10.0 | 8.0~14.0 | 2 | 1.5 | 461 | ||||||||||||||
6 | 4.00~7.00 | 3~10 | 2.0~12.0 | 9.0~15.0 | 1.8 | 784 | |||||||||||||||
8 | -0.005 -0.014 | 5.00~9.00 | 5~10 | 2.0~15.0 | 11.0~17.0 | 3 | 2.2 | 1911 | |||||||||||||
10 | 7.00~11.00 | 5~15 | 3.0~20.0 | 13.0~19.0 | 3 | 3783 | |||||||||||||||
12 | -0.006 -0.017 | 7.00~12.00 | 8~15 | 3.0~20.0 | 13.0~20.0 | 3.2 | 6605 | ||||||||||||||
16 | 13.00~16.00 | 8~20 | 5.0~20.0 | 18.0~24.0 | 4 | 4 | 16366 | ||||||||||||||
20 | -0.007 -0.020 | 16.00~20.00 | 10~20 | 5.0~20.0 | 21.0~27.0 | 5 | 5.5 | 32928 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CFPJATD2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-15/0.1]-H[5-10/0.5] |
CFPJATD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPJATD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPJATD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPJATD6-P[4-7/0.01]-L[0-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPJATD8-P[5-9/0.01]-L[0-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPJATD10-P[7-11/0.01]-L[0-20/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPJATD12-P[7-12/0.01]-L[0-24/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPJATD13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-T[1-15/0.1]-H[15-21/0.5] |
CFPJATD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPJATD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPJDTD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPJDTD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPJDTD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPJDTD6-P[4-7/0.01]-L[0-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPJDTD8-P[5-9/0.01]-L[0-16/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPJDTD10-P[7-11/0.01]-L[10-20/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPJDTD12-P[7-12/0.01]-L[0-24/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPJDTD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1]-T[1-15/0.1]-H[15-21/0.5] |
CFPJDTD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPJDTD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPNATD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPNATD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPNATD5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPNATD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPNATD8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPNATD10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPNATD12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPNATD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPNATD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPNDTD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPNDTD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPNDTD5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPNDTD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPNDTD8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPNDTD10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPNDTD12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPNDTD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPNDTD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPUATD5-P[3-6/0.01]-L[7-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPUATD6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-T[2-15/0.1]-H[9-15/0.5] |
CFPUATD8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-T[2-15/0.1]-H[11-17/0.5] |
CFPUATD10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-T[2-15/0.1]-H[13-19/0.5] |
CFPUATD12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-T[2-15/0.1]-H[13-20/0.5] |
CFPUATD13-P[8-13/0.01]-L[0-26/1]-B[5-20/0.1]-T[2-15/0.1]-H[15-21/0.5] |
CFPUATD16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-T[2-15/0.1]-H[18-24/0.5] |
CFPUATD20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-T[2-15/0.1]-H[21-27/0.5] |
CFPUDTD6-P[4-7/0.01]-L[9-12/1]-B[2-12/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPUDTD8 |
CFPUDTD10-P[7-11/0.01]-L[12-20/1]-B[3-20/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPUDTD12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPUDTD13 |
CFPUDTD16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPUDTD20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-T[1-15/0.1]-H[21-27/0.5] |
FPJATD2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-15/0.1]-H[5-10/0.5] |
FPJATD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
FPJATD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
FPJATD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
FPJATD6-P[4-7/0.01]-L[0-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
FPJATD8-P[5-9/0.01]-L[0-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Dimension Configurable Type | H (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | 2 | m6 | - | 2 ~ 4 | 2 ~ 10 | - | 5 ~ 10 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 3 | m6 | - | 3 ~ 6 | 2 ~ 10 | - | 6 ~ 12 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 4 | m6 | - | 4 ~ 8 | 2 ~ 10 | - | 7 ~ 13 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 5 | m6 | - | 5 ~ 10 | 2 ~ 15 | - | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | m6 | - | 0 ~ 12 | 2 ~ 15 | - | 9 ~ 15 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 8 | m6 | - | 0 ~ 16 | 2 ~ 20 | - | 11 ~ 17 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | m6 | - | 0 ~ 20 | 3 ~ 30 | - | 13 ~ 19 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | m6 | - | 0 ~ 24 | 3 ~ 30 | - | 13 ~ 20 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 13 | m6 | - | 13 ~ 26 | 5 ~ 30 | - | 15 ~ 21 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | m6 | - | 16 ~ 32 | 5 ~ 30 | - | 18 ~ 24 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | m6 | - | 20 ~ 40 | 5 ~ 30 | - | 21 ~ 27 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 3 | m6 | - | 3 ~ 6 | 2 ~ 10 | - | 6 ~ 12 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 4 | m6 | - | 4 ~ 8 | 2 ~ 10 | - | 7 ~ 13 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 5 | m6 | - | 5 ~ 10 | 2 ~ 15 | - | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | m6 | - | 0 ~ 12 | 2 ~ 15 | - | 9 ~ 15 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 8 | m6 | - | 0 ~ 16 | 2 ~ 15 | - | 11 ~ 17 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | m6 | - | 10 ~ 20 | 3 ~ 25 | - | 13 ~ 19 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | m6 | - | 0 ~ 24 | 3 ~ 25 | - | 13 ~ 20 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 13 | m6 | - | 13 ~ 26 | 5 ~ 25 | - | 15 ~ 21 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | m6 | - | 16 ~ 32 | 5 ~ 30 | - | 18 ~ 24 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | m6 | - | 20 ~ 40 | 5 ~ 30 | - | 21 ~ 27 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 3 | g6 | - | 0 ~ 6 | 2 ~ 10 | - | 6 ~ 12 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 4 | g6 | - | 0 ~ 8 | 2 ~ 10 | - | 7 ~ 13 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 5 | g6 | - | 0 ~ 10 | 2 ~ 15 | - | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | g6 | - | 0 ~ 10 | 2 ~ 15 | - | 9 ~ 15 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 8 | g6 | - | 0 ~ 10 | 2 ~ 20 | - | 11 ~ 17 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | g6 | - | 0 ~ 15 | 3 ~ 30 | - | 13 ~ 19 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | g6 | - | 0 ~ 15 | 3 ~ 30 | - | 13 ~ 20 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | g6 | - | 0 ~ 20 | 5 ~ 30 | - | 18 ~ 24 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | g6 | - | 0 ~ 20 | 5 ~ 30 | - | 21 ~ 27 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 3 | g6 | - | 0 ~ 6 | 2 ~ 10 | - | 6 ~ 12 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 4 | g6 | - | 0 ~ 8 | 2 ~ 10 | - | 7 ~ 13 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 5 | g6 | - | 0 ~ 10 | 2 ~ 10 | - | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | g6 | - | 0 ~ 10 | 2 ~ 15 | - | 9 ~ 15 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 8 | g6 | - | 0 ~ 10 | 2 ~ 15 | - | 11 ~ 17 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | g6 | - | 0 ~ 15 | 3 ~ 25 | - | 13 ~ 19 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | g6 | - | 0 ~ 15 | 3 ~ 25 | - | 13 ~ 20 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | g6 | - | 0 ~ 20 | 5 ~ 30 | - | 18 ~ 24 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | g6 | - | 0 ~ 20 | 5 ~ 30 | - | 21 ~ 27 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 5 | g6 | 2 | 7 ~ 10 | 2 ~ 10 | P Dimension, L Dimension, B Dimension Configurable | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | g6 | - | 6 ~ 12 | 2 ~ 12 | P Dimension, L Dimension, B Dimension Configurable | 9 ~ 15 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 8 | g6 | - | 8 ~ 16 | 2 ~ 15 | P Dimension, L Dimension, B Dimension Configurable | 11 ~ 17 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | g6 | - | 10 ~ 20 | 3 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 13 ~ 19 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | g6 | - | 12 ~ 24 | 3 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 13 ~ 20 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 13 | g6 | - | 0 ~ 26 | 5 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 15 ~ 21 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | g6 | - | 16 ~ 32 | 5 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 18 ~ 24 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | g6 | - | 20 ~ 40 | 5 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 21 ~ 27 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 6 | g6 | - | 9 ~ 12 | 2 ~ 12 | P Dimension, L Dimension, B Dimension Configurable | 9 ~ 15 | 1 ~ 15 | ||
58.37 € | 1 | Available | 7 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | - | 8 | g6 | - | - | - | P Dimension, L Dimension, B Dimension Configurable | - | - | |
- | 1 | 6 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 10 | g6 | - | 12 ~ 20 | 3 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 13 ~ 19 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 12 | g6 | - | 12 ~ 24 | 3 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 13 ~ 20 | 1 ~ 15 | ||
63.69 € | 1 | Available | 7 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | - | 13 | g6 | - | - | - | P Dimension, L Dimension, B Dimension Configurable | - | - | |
- | 1 | 6 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 16 | g6 | - | 16 ~ 32 | 5 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 18 ~ 24 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Diamond | Female Thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 20 | g6 | - | 20 ~ 40 | 5 ~ 20 | P Dimension, L Dimension, B Dimension Configurable | 21 ~ 27 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 1 ~ 2 | 2 | m6 | - | 2 ~ 4 | 2 ~ 10 | - | 5 ~ 10 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 3 | m6 | - | 3 ~ 6 | 2 ~ 10 | - | 6 ~ 12 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 2 ~ 5 | 4 | m6 | - | 4 ~ 8 | 2 ~ 10 | - | 7 ~ 13 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3 ~ 6 | 5 | m6 | - | 5 ~ 10 | 2 ~ 15 | - | 8 ~ 14 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4 ~ 7 | 6 | m6 | - | 0 ~ 12 | 2 ~ 15 | - | 9 ~ 15 | 1 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 9 | 8 | m6 | - | 0 ~ 16 | 2 ~ 20 | - | 11 ~ 17 | 1 ~ 15 |
Loading...
Basic Shape | With Shoulder | Inlet Side Tip Type | Tapered | Inlet Style | No |
---|---|---|---|---|---|
Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Dimension Configurable Type
H(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes