Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | ||
Press Fit | Tapped | Threaded | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | KFHA | KFHTA | KFHNA | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GKFHA | GKFHTA | GKFHNA | |
EN 1.4301 Equiv. | - | - | SKFHA | SKFHTA | SKFHNA | |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CKFHA | CKFHTA | CKFHNA |
Part Number | - | P | - | L | - | B | - | E | - | A | ||||||
Type | D Tol. | P Tolerance | D | |||||||||||||
KFHA | M | S | 6 | - | P6.00 | - | L6 | - | B3.0 | - | E5.0 | - | A30 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 20.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | A Selection | C | H | Unit Price | ||||||
Type | D Tolerance | P Tolerance | D | KFHA | GKFHA | SKFHA | CKFHA | |||||||
KFHA GKFHA* SKFHA CKFHA | M P G H *A *B | S M P G H *A *B | 2 | 1.00~2.00 | 2~4 | 2.0~10.0 | 0.5~10.0 | 15 30 45 60 | 0.5 | 6 | ||||
3 | 2.00~4.00 | 3~6 | 2.0~10.0 | |||||||||||
4 | 2.00~5.00 | 4~8 | 2.0~10.0 | 1 | ||||||||||
5 | 3.00~6.00 | 5~10 | 2.0~10.0 | 8 | ||||||||||
6 | 4.00~7.00 | 6~12 | 2.0~12.0 | |||||||||||
8 | 5.00~9.00 | 8~16 | 2.0~15.0 | 1.5 | 11 | |||||||||
10 | 7.00~11.00 | 10~20 | 3.0~20.0 | 2 | 13 | |||||||||
12 | 7.00~12.00 | 12~24 | 3.0~20.0 | 15 | ||||||||||
13 | 8.00~13.00 | 13~26 | 5.0~20.0 | 16 | ||||||||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 3 | 19 | |||||||||
20 | 16.00~20.00 | 20~40 | 5.0~20.0 | 23 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | A Selection | H | M (Coarse) | * Tightening Torque N • cm | ℓ | Unit Price | ||||||
Type | D Tolerance | P Tolerance | D | KFHTA | GKFHTA | SKFHTA | CKFHTA | |||||||||
KFHTA GKFHTA SKFHTA CKFHTA | M P G H | S M P G H | 6 | 4.00~7.00 | 6~12 | 2.0~10.0 | 0.5~10.0 | 15 30 45 60 | 8 | M3 | 98 | 5 | ||||
6T | M2.6 | - | 4 | |||||||||||||
8 | 5.00~9.00 | 8~16 | 2.0~12.0 | 11 | M5 | 461 | 8 | |||||||||
8T | M4 | 225 | 6 | |||||||||||||
10 | 7.00~11.00 | 10~20 | 2.0~15.0 | 13 | M5 | 461 | 8 | |||||||||
12 | 7.00~12.00 | 12~24 | 3.0~20.0 | 15 | ||||||||||||
13 | 8.00~13.00 | 13~26 | 3.0~20.0 | 16 | M8 | 1911 | 10 | |||||||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 19 | 12 | |||||||||||
20 | 16.00~20.00 | 20~40 | 5.0~20.0 | 23 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | A Selection | H | M (Coarse) | * Tightening Torque N • cm | Unit Price | ||||||
Type | D Tolerance | P Tolerance | D | KFHNA | GKFHNA | SKFHNA | CKFHNA | ||||||||
KFHNA GKFHNA* SKFHNA CKFHNA | M P G H *A *B | S M P G H *A *B | 3 | 2.00~4.00 | 2~6 | 2.0~10.0 | 0.5~10.0 | 15 30 45 60 | 6 | M 3 | 98 | ||||
4 | 2.00~5.00 | 2~8 | 2.0~10.0 | M 4 | 225 | ||||||||||
5 | 3.00~6.00 | 3~10 | 2.0~10.0 | 8 | M 5 | 461 | |||||||||
6 | 4.00~7.00 | 3~10 | 2.0~12.0 | M 6 | 784 | ||||||||||
8 | 5.00~9.00 | 5~10 | 2.0~15.0 | 11 | M 8 | 1911 | |||||||||
10 | 7.00~11.00 | 5~15 | 3.0~20.0 | 13 | M10 | 3783 | |||||||||
12 | 7.00~12.00 | 8~15 | 3.0~20.0 | 15 | M12 | 6605 | |||||||||
16 | 13.00~16.00 | 8~20 | 5.0~20.0 | 19 | M16 | 16366 | |||||||||
20 | 16.00~20.00 | 10~20 | 5.0~20.0 | 23 | M20 | 32928 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CKFHAAA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA13-P[8-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAA20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB13-P[8-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAB20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG13-P[8-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAG20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH13-P[8-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAH20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM10-P[7-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM13-P[8-13/0.01]-L[13-26/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM16-P[13-16/0.01]-L[16-32/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAM20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAP2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAP3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAP4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAP5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-E[0-10/0.1]-A[15,30,45,60] |
CKFHAAP6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0-10/0.1]-A[15,30,45,60] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Taper Length E (mm) | A (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | 0.005/0 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0.005/0 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 0.005/0 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0.005/0 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0.005/0 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 0.005/0 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 0.005/0 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 0.005/0 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0.005/0 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 0.005/0 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 0.005/0 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | 0/-0.005 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0/-0.005 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 0/-0.005 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0/-0.005 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0/-0.005 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | 0/-0.005 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | 0/-0.005 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | 0/-0.005 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0/-0.005 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | 0/-0.005 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | 0/-0.005 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | g6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | g6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | g6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | g6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | g6 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | g6 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | g6 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | g6 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | g6 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | g6 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | g6 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | h7 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | h7 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | h7 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | h7 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | h7 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | h7 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | h7 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | h7 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | h7 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | h7 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | h7 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | m6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | m6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | m6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | m6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | m6 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 9 | m6 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 11 | m6 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 7 ~ 12 | m6 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | m6 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 16 | m6 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 20 | m6 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | p6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | p6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | p6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | p6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | 0 ~ 10 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | p6 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | 0 ~ 10 | 15 ~ 60 |
Loading...
Basic Shape | With Shoulder | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Tapered |
---|---|---|---|---|---|
Inlet Style | No |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Taper Length E(mm)
A(°)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes