Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | ||
Threaded | Set Screw | Shape | ||
RNNA | RNTA | Round | EN 1.7220 Equiv. | Treated Hardness 35~40HRC |
RNND | RNTD | Diamond | ||
TRNNA | TRNTA | Round | EN 1.7242 Equiv. | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
TRNND | TRNTD | Diamond |
Part Number | - | P | - | B | - | L | - | A | - | E | ||||
Type | Tip Shape | D | ||||||||||||
RANA | A | 10 | - | P8.8 | - | B10 | - | L10 | - | A30 | - | E5 | ||
RNTA | B | 10 | - | P15.0 | - | B15 | - | L12 | - | A60 |
Part Number | P 0.1mm Increment | B 1mm Increment | L Selection | A Selection | E (Shape A) 1mm Increment | ℓ | L1 | ℓ1 | d | Applicable Set Screw | R1 | W | Unit Price | |||||||||||||
Type | Tip Shape | Dh7 | RNNA | RNND | TRNNA | TRNND | ||||||||||||||||||||
[Threaded] | [Set Screw] | RNTA | RNTD | TRNTA | TRNTD | |||||||||||||||||||||
Hardened (Round) RNNA (Diamond) RNND | Carburized (Round) TRNNA (Diamond) TRNND | Hardened (Round) RNTA (Diamond) RNTD | Carburized (Round) TRNTA (Diamond) TRNTD | A B | 6 | 0 - 0.015 | 9.0~12.0 | 5~30 (B≤P×3) | 5 | 8 | 10 | 30 60 90 120 | 3~10 | 6 | 8 | 8 | 4 | M5 | 3 | 3 | ||||||
8 | 11.0~16.0 | 5 | 8 | 10 | 12 | 15 | 10 | 8 | 8 | 5 | M5 | 3 | 3.5 | |||||||||||||
10 | 13.0~20.0 | 5~30 (B≤P×4) | (5) | (8) | 10 | 12 | 15 | 12 | 10 | 8 | 7 | M6 | 3 | 4 | ||||||||||||
10T | 13.0~20.0 | 18 | 5 | 8 | 7 | M6 | 5 | 5 | ||||||||||||||||||
12 | 0 - 0.018 | 15.0~25.0 | (8) | 10 | 12 | 15 | 18 | 15 | 12 | 10 | 9 | M8 | 5 | 6 | ||||||||||||
16 | 19.0~32.0 | (10) | 12 | 15 | 18 | 20 | 18 | 12 | 10 | 13 | M8 | 6 | 8 | |||||||||||||
20 | 0 - 0.021 | 23.0~35.0 | 12 | 15 | 18 | 20 | 22 | 12 | 10 | 17 | M8 | 6 | 9 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RNNAA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A30-E[1-10/1] |
RNNAA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
RNNAA10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
RNNAA10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
RNNAA12-P[15-25/0.1]-B[5-30/1]-L[8,10,12]-A30-E[1-10/1] |
RNNAA16-P[19-32/0.1]-B[5-30/1]-L[10,12]-A30-E[1-10/1] |
RNNAA20-P[23-35/0.1]-B[5-30/1]-L12-A30-E[1-10/1] |
RNNAB6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A30 |
RNNAB8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12]-A30 |
RNNAB10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30 |
RNNAB10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30 |
RNNAB12-P[15-25/0.1]-B[5-30/1]-L[8,10,12]-A30 |
RNNAB16-P[19-32/0.1]-B[5-30/1]-L[10,12]-A30 |
RNNAB20-P[23-35/0.1]-B[5-30/1]-L12-A30 |
RNNDA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A30-E[1-10/1] |
RNNDA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
RNNDA10-P[13-20/0.1]-B[5-30/1]-L[10,12]-A30-E[1-10/1] |
RNNDA10T-P[13-20/0.1]-B[5-30/1]-L[10,12]-A30-E[1-10/1] |
RNNDA12-P[15-25/0.1]-B[5-30/1]-L[10,12]-A30-E[1-10/1] |
RNNDA16-P[19-32/0.1]-B[5-30/1]-L12-A30-E[1-10/1] |
RNNDA20-P[23-35/0.1]-B[5-30/1]-L12-A30-E[1-10/1] |
RNNDB6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A30 |
RNNDB8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12]-A30 |
RNNDB10-P[13-20/0.1]-B[5-30/1]-L[10,12]-A30 |
RNNDB10T-P[13-20/0.1]-B[5-30/1]-L[10,12]-A30 |
RNNDB12-P[15-25/0.1]-B[5-30/1]-L[10,12]-A30 |
RNNDB16-P[19-32/0.1]-B[5-30/1]-L12-A30 |
RNNDB20-P[23-35/0.1]-B[5-30/1]-L12-A30 |
RNTAA6-P[9-12/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA8-P[11-16/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA10-P[13-20/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA10T-P[13-20/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA12-P[15-25/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA16-P[19-32/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAA20-P[23-35/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTAB6-P[9-12/0.1]-B[5-30/1]-A30 |
RNTAB8-P[11-16/0.1]-B[5-30/1]-A30 |
RNTAB10-P[13-20/0.1]-B[5-30/1]-A30 |
RNTAB10T-P[13-20/0.1]-B[5-30/1]-A30 |
RNTAB12-P[15-25/0.1]-B[5-30/1]-A30 |
RNTAB16-P[19-32/0.1]-B[5-30/1]-A30 |
RNTAB20-P[23-35/0.1]-B[5-30/1]-A30 |
RNTDA6-P[9-12/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA8-P[11-16/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA10-P[13-20/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA10T-P[13-20/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA12-P[15-25/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA16-P[19-32/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDA20-P[23-35/0.1]-B[5-30/1]-A30-E[1-10/1] |
RNTDB6-P[9-12/0.1]-B[5-30/1]-A30 |
RNTDB8-P[11-16/0.1]-B[5-30/1]-A30 |
RNTDB10-P[13-20/0.1]-B[5-30/1]-A30 |
RNTDB10T-P[13-20/0.1]-B[5-30/1]-A30 |
RNTDB12-P[15-25/0.1]-B[5-30/1]-A30 |
RNTDB16-P[19-32/0.1]-B[5-30/1]-A30 |
RNTDB20-P[23-35/0.1]-B[5-30/1]-A30 |
TRNNAA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A30-E[1-10/1] |
TRNNAA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
TRNNAA10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
TRNNAA10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12]-A30-E[1-10/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Inlet Side Tip Type | Mounting Side Shape | Material | Mounting Side Dia. D (Ø) | Heat Treatment | Insertion Guide Section Outer Dia. P (Ø) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Taper Length E (mm) | A (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | 5 ~ 10 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | 8 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | 10 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | 5 ~ 10 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | 5 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | 8 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | 10 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | 5 ~ 10 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | 10 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | 10 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | 10 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | 5 ~ 10 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | 5 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | 10 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | 10 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | 10 ~ 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | 12 | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tapered (Shape A) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | - | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | 9 ~ 12 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | 11 ~ 16 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 10T | Directly Quenched | 13 ~ 20 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | 15 ~ 25 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | 19 ~ 32 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7220 Equiv. | 20 | Directly Quenched | 23 ~ 35 | - | 5 ~ 30 | - | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7242 Equiv. | 6 | - | 9 ~ 12 | 5 ~ 10 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7242 Equiv. | 8 | - | 11 ~ 16 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7242 Equiv. | 10 | - | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 | ||
- | 1 | 10 Days | 10 | Round | Tapered (Shape A) | Threads | [Steel] EN 1.7242 Equiv. | 10T | - | 13 ~ 20 | 5 ~ 12 | 5 ~ 30 | 1 ~ 10 | 30 |
Loading...
Basic Shape | Pins for Fixtures - No Shoulder | Concentricity | Standard Grade Ø0.03 | Inlet Side Tolerance | Standard Grade 0/-0.05 |
---|
Configure
Basic Attributes
Inlet Side Tip Shape
Inlet Side Tip Type
Mounting Side Shape
Material
Mounting Side Dia. D(Ø)
Heat Treatment
Insertion Guide Section Outer Dia. P(Ø)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Taper Length E(mm)
A(°)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes