Support pins / head shape selectable / chamfered flat head / aluminium / fixing variant selectable, with undercut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Large Head Round/Nonmagnetic Type/Standard:Related Image

MaterialSurface TreatmentTip ShapeType
Press FitTappedThreaded
EN AW-2017 Equiv.Clear AnodizeRoundAFPMAAFPMTAAFPMNA
DiamondAFPMDAFPMTDAFPMND

Specifications

Part Number-P-L-B
AFPMA6-P8.50-L6-B3.0
■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)Unit Price
TypeDd dim. Tolerance m6AFPMAAFPMD
AFPMA
AFPMD
Diamond Shape is applicable when D≥2.
1+0.008
+0.002
1.50~2.502, 31.0~5.00.10.5-0-
22.50~4.002~61.0~10.00.511.2
33.50~6.003~61.0~10.021.51
4+0.012
+0.004
4.50~7.004~81.0~10.0131.8
55.50~8.005~101.0~10.02.2
66.50~10.006~121.0~12.03
8+0.015
+0.006
9.00~13.008~161.0~15.01.543.5
1011.00~15.0010~203.0~20.024
12+0.018
+0.007
13.00~16.0012~243.0~20.05
1314.00~18.0013~265.0~20.05.52
1617.00~25.0016~325.0~20.0357

■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M (Coarse)Recommended Tightening Torque (kgf • cm)Unit Price
TypeDD dim. Tolerance g6AFPMTAAFPMTD
AFPMTA
AFPMTD
6-0.004
-0.012
6.50~10.006(9)~122.0~12.0335M36.25
8-0.005
-0.014
9.00~13.008(12)~162.0~15.043.58M510
1011.00~15.0010(12)~203.0~20.04
12-0.006
-0.017
13.00~16.0012~243.0~20.05
1314.00~18.0013(14)~265.0~20.05.510M822.5
1617.00~25.0016~325.0~20.05712
L dimension in ( ) is applicable to Diamond Shape. Recommended tightening torque is reference value.

■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M (Coarse)Recommended Tightening Torque (kgf • cm)Unit Price
TypeDD dim. Tolerance g6AFPMNAAFPMND
AFPMNA
AFPMND
3-0.002
-0.008
3.50~6.002~61.0~10.021.535
4-0.004
-0.012
4.50~7.002~81.0~10.031.847
55.50~8.003~101.0~10.02.258.75
66.50~10.003~101.0~12.03617.5
8-0.005
-0.014
9.00~13.005~101.0~15.043.5818.75
1011.00~15.005~153.0~20.041027.5
12-0.006
-0.017
13.00~18.008~153.0~20.051292.5
1617.00~25.008~205.0~20.05716100
Recommended tightening torque is reference value.

Alterations

Large Head Round/Nonmagnetic Type/Standard:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AFPMA1-P[1.5-2.5/0.01]-L[2-3/1]-B[1-5/0.1]
AFPMA2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
AFPMA3-P[3.5-6/0.01]-L[3-6/1]-B[1-10/0.1]
AFPMA4-P[4.5-7/0.01]-L[4-8/1]-B[1-10/0.1]
AFPMA5-P[5.5-8/0.01]-L[5-10/1]-B[1-10/0.1]
AFPMA6-P[6.5-10/0.01]-L[6-12/1]-B[1-12/0.1]
AFPMA8-P[9-13/0.01]-L[8-16/1]-B[1-15/0.1]
AFPMA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
AFPMA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
AFPMA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
AFPMD2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
AFPMD3-P[3.5-6/0.01]-L[3-6/1]-B[1-10/0.1]
AFPMD4-P[4.5-7/0.01]-L[4-8/1]-B[1-10/0.1]
AFPMD5-P[5.5-8/0.01]-L[5-10/1]-B[1-10/0.1]
AFPMD6-P[6.5-10/0.01]-L[6-12/1]-B[1-12/0.1]
AFPMD8-P[9-13/0.01]-L[8-16/1]-B[1-15/0.1]
AFPMD10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
AFPMD12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMD13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
AFPMD16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
AFPMNA3-P[3.5-6/0.01]-L[0-6/1]-B[1-10/0.1]
AFPMNA4-P[4.5-7/0.01]-L[0-8/1]-B[1-10/0.1]
AFPMNA5-P[5.5-8/0.01]-L[0-10/1]-B[1-10/0.1]
AFPMNA6-P[6.5-10/0.01]-L[0-10/1]-B[1-12/0.1]
AFPMNA8-P[9-13/0.01]-L[0-10/1]-B[1-15/0.1]
AFPMNA10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMNA12-P[13-18/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMNA16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1]
AFPMND3-P[3.5-6/0.01]-L[0-6/1]-B[1-10/0.1]
AFPMND4-P[4.5-7/0.01]-L[0-8/1]-B[1-10/0.1]
AFPMND5-P[5.5-8/0.01]-L[0-10/1]-B[1-10/0.1]
AFPMND6-P[6.5-10/0.01]-L[0-10/1]-B[1-12/0.1]
AFPMND8-P[9-13/0.01]-L[0-10/1]-B[1-15/0.1]
AFPMND10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMND12-P[13-18/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMND16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1]
AFPMTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
AFPMTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
AFPMTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
AFPMTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
AFPMTA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
AFPMTD6-P[6.5-10/0.01]-L[9-12/1]-B[2-12/0.1]
AFPMTD8-P[9-13/0.01]-L[12-16/1]-B[2-15/0.1]
AFPMTD10-P[11-15/0.01]-L[12-20/1]-B[3-20/0.1]
AFPMTD12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMTD13-P[14-18/0.01]-L[14-26/1]-B[5-20/0.1]
AFPMTD16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Mounting Side Shape Locating Section Outer Dia. P
(Ø)
Mounting Side Dia. D
(Ø)
Mounting Side Outer Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

-

1 7 Days 10RoundStraight(Press Fit)1.5 ~ 2.51m62 ~ 31 ~ 5

-

1 7 Days 10RoundStraight(Press Fit)2.5 ~ 42m62 ~ 61 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)3.5 ~ 63m63 ~ 61 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)4.5 ~ 74m64 ~ 81 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)5.5 ~ 85m65 ~ 101 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)6.5 ~ 106m66 ~ 121 ~ 12

-

1 7 Days 10RoundStraight(Press Fit)9 ~ 138m68 ~ 161 ~ 15

-

1 7 Days 10RoundStraight(Press Fit)11 ~ 1510m610 ~ 203 ~ 20

-

1 7 Days 10RoundStraight(Press Fit)13 ~ 1612m612 ~ 243 ~ 20

-

1 7 Days 10RoundStraight(Press Fit)14 ~ 1813m613 ~ 265 ~ 20

-

1 7 Days 10RoundStraight(Press Fit)17 ~ 2516m616 ~ 325 ~ 20

-

1 7 Days 10DiamondStraight(Press Fit)2.5 ~ 42m62 ~ 61 ~ 10

-

1 7 Days 10DiamondStraight(Press Fit)3.5 ~ 63m63 ~ 61 ~ 10

-

1 7 Days 10DiamondStraight(Press Fit)4.5 ~ 74m64 ~ 81 ~ 10

-

1 7 Days 10DiamondStraight(Press Fit)5.5 ~ 85m65 ~ 101 ~ 10

-

1 7 Days 10DiamondStraight(Press Fit)6.5 ~ 106m66 ~ 121 ~ 12

-

1 7 Days 10DiamondStraight(Press Fit)9 ~ 138m68 ~ 161 ~ 15

-

1 7 Days 10DiamondStraight(Press Fit)11 ~ 1510m610 ~ 203 ~ 20

-

1 7 Days 10DiamondStraight(Press Fit)13 ~ 1612m612 ~ 243 ~ 20

-

1 7 Days 10DiamondStraight(Press Fit)14 ~ 1813m613 ~ 265 ~ 20

-

1 7 Days 10DiamondStraight(Press Fit)17 ~ 2516m616 ~ 325 ~ 20

-

1 7 Days 10RoundMale thread3.5 ~ 63g60 ~ 61 ~ 10

-

1 7 Days 10RoundMale thread4.5 ~ 74g60 ~ 81 ~ 10

-

1 7 Days 10RoundMale thread5.5 ~ 85g60 ~ 101 ~ 10

-

1 7 Days 10RoundMale thread6.5 ~ 106g60 ~ 101 ~ 12

-

1 7 Days 10RoundMale thread9 ~ 138g60 ~ 101 ~ 15

-

1 7 Days 10RoundMale thread11 ~ 1510g60 ~ 153 ~ 20

-

1 7 Days 10RoundMale thread13 ~ 1812g60 ~ 153 ~ 20

-

1 7 Days 10RoundMale thread17 ~ 2516g60 ~ 205 ~ 20

-

1 7 Days 10DiamondMale thread3.5 ~ 63g60 ~ 61 ~ 10

-

1 7 Days 10DiamondMale thread4.5 ~ 74g60 ~ 81 ~ 10

-

1 7 Days 10DiamondMale thread5.5 ~ 85g60 ~ 101 ~ 10

-

1 7 Days 10DiamondMale thread6.5 ~ 106g60 ~ 101 ~ 12

-

1 7 Days 10DiamondMale thread9 ~ 138g60 ~ 101 ~ 15

-

1 7 Days 10DiamondMale thread11 ~ 1510g60 ~ 153 ~ 20

-

1 7 Days 10DiamondMale thread13 ~ 1812g60 ~ 153 ~ 20

-

1 7 Days 10DiamondMale thread17 ~ 2516g60 ~ 205 ~ 20

-

1 7 Days 10RoundFemale Thread6.5 ~ 106g66 ~ 122 ~ 12

-

1 7 Days 10RoundFemale Thread9 ~ 138g68 ~ 162 ~ 15

-

1 7 Days 10RoundFemale Thread11 ~ 1510g610 ~ 203 ~ 20

-

1 7 Days 10RoundFemale Thread13 ~ 1612g612 ~ 243 ~ 20

-

1 7 Days 10RoundFemale Thread14 ~ 1813g613 ~ 265 ~ 20

-

1 7 Days 10RoundFemale Thread17 ~ 2516g616 ~ 325 ~ 20

-

1 7 Days 10DiamondFemale Thread6.5 ~ 106g69 ~ 122 ~ 12

-

1 7 Days 10DiamondFemale Thread9 ~ 138g612 ~ 162 ~ 15

-

1 7 Days 10DiamondFemale Thread11 ~ 1510g612 ~ 203 ~ 20

-

1 7 Days 10DiamondFemale Thread13 ~ 1612g612 ~ 243 ~ 20

-

1 7 Days 10DiamondFemale Thread14 ~ 1813g614 ~ 265 ~ 20

-

1 7 Days 10DiamondFemale Thread17 ~ 2516g616 ~ 325 ~ 20

Loading...

  1. 1

Example of Use

Large Head Round/Nonmagnetic Type/Standard:Related Image

Basic information

Basic Shape Large Head Inlet Side Tip Type Tapered Inlet Style No
Surface Treatment Clear Anodized Aluminum Heat Treatment No Material EN AW-2017 Equiv.
Positioning Side O.D. Tolerance 0/-0.01

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360