• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Low Pressure Fittings/With Seal Coating/Plug

Low Pressure Fittings/With Seal Coating/Plug

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Low Pressure Fittings/With Seal Coating/Plug:Related Image

Type Material Surface Treatment
SGCPPEN-JM 1010 Equiv.Hot Zinc Plating
SUCPPEN 1.4308 Equiv.-

Specifications

Part Number
SGCEL25A
SGCPP20A
Part NumberR (PT)Square Size HtLSGCPPSUCPP
TypeNo.SGCPPSUCPPUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
1 ~ 9 pc(s).10 ~ 30 pcs.1 ~ 19 pc(s).20 ~ 50 pcs.
SGCPP
SUCPP
6A1/8771616
8A1/4981919
10A3/81292121
15A1/214102625
20A3/417112928
25A119123131
For orders larger than indicated quantity, please check with WOS.

Part Number:  

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SGCPP6A
SGCPP8A
SGCPP10A
SGCPP15A
SGCPP20A
SGCPP25A
SUCPP6A
SUCPP8A
SUCPP10A
SUCPP15A
SUCPP20A
SUCPP25A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Screw Nominal T1 Applicable Fluid Surface Treatment

3.00 €

Available Same day

Stock

[Steel] EN-JM 1010 Equiv.1/8B(6A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

2.50 €

Available Same day

Stock

[Steel] EN-JM 1010 Equiv.1/4B(8A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

2.70 €

Available Same day

Stock

[Steel] EN-JM 1010 Equiv.3/8B(10A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

3.00 €

Available Same day

Stock

[Steel] EN-JM 1010 Equiv.1/2B(15A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

3.20 €

Available 3 Days [Steel] EN-JM 1010 Equiv.3/4B(20A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

4.90 €

Available 3 Days [Steel] EN-JM 1010 Equiv.1B(25A)Pulsating Water, Static Flow Water / Air / Gas / OilHot Zinc Plating

3.10 €

Available 3 Days [Stainless Steel] EN 1.4308 Equiv.1/8B(6A)-Not Provided

2.60 €

Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1/4B(8A)-Not Provided

2.80 €

Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.3/8B(10A)-Not Provided

3.10 €

Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1/2B(15A)-Not Provided

4.60 €

Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.3/4B(20A)-Not Provided

4.80 €

Available 3 Days [Stainless Steel] EN 1.4308 Equiv.1B(25A)-Not Provided

Loading...

  1. 1

More Information

Cautions
1. Not applicable to steam plumbing.
2.Once fittings are used, the function of the thread coating resin is impaired. Thus, Wrap seal tape around fittings before use.

Basic information

Type Fitting Connection Type Screws Connecting Shape Plug
Connecting Thread Type (1) R Max. Operating Pressure(MPa) 2

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support