Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Round | Diamond | ||||
Threaded | Tapped | Pilot | Threaded | Tapped | Pilot | |||
EN 1.1191 Equiv. | Black Oxide | - | SHPCB | SHPAB | SHPBB | SDPCB | SDPAB | - |
EN 1.1191 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | SHPCR | SHPAR | SHPBR | - | SDPAR | SDPBR |
EN 1.1191 Equiv. | Black Oxide | Treated Hardness: 45 ~ 50HRC | SHPCHB | SHPAHB | SHPBHB | SDPCHB | - | SDPBHB |
EN 1.1191 Equiv. | Hard Chrome Plating | Treated Hardness: 45 ~ 50HRC Plating Hardness: 750HV ~ | - | SHPAHR | SHPBHR | - | - | SDPBHR |
EN 1.4301 Equiv. | - | - | SHPCSU | SHPASU | SHPBSU | SDPCSU | SDPASU | SDPBSU |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | SHPCC | SHPAC | SHPBC | SDPCC | SDPAC | SDPBC |
Part Number | - | L | - | P | - | B |
SHPAR10 SDPCSU20 | - - | L20.01 L50.00 | - - | P4.05 P8.00 | - - | B5 B3 |
Part Number | L 0.01mm Increment | P 0.01mm Increment | B Selection | m | d | M (Coarse) | * Tightening Torque N•cm | ℓ1 | W1 | (W) | ℓ2 | |||
Type | D | |||||||||||||
Threaded <Round> SHPCB SHPCR SHPCHB SHPCSU SHPCC <Diamond> SDPCB SDPCHB SDPCSU SDPCC | Tapped <Round> SHPAB SHPAR SHPAHB SHPAHR SHPASU SHPAC <Diamond> SDPAB SDPAR SDPASU SDPAC | Pilot <Round> SHPBB SHPBR SHPBHB SHPBHR SHPBSU SHPBC <Diamond> SDPBR SDPBHB SDPBHR SDPBSU SDPBC | 6 | 10.00~50.00 | 3.00~4.00 | 2 3 4 5 | 1 | - | M3 | 98 | - | 5 | 1.0 | 8 |
8 | 3.00~6.00 | 7 | 1.5 | |||||||||||
10 | 20.00~80.00 | 2 | 6 | 6 | 8 | 1.5 | ||||||||
12 | 4.00~8.00 | 8 | M5 | 461 | 10 | 1.8 | 10 | |||||||
15 | 4.00~10.00 | 3 | 10 | 9 | 13 | 2.2 | ||||||||
20 | 5.00~10.00 | 12 | M8 | 1911 | 17 | 2.5 | ||||||||
25 | 8.00~15.00 | 16 | M10 | 3783 | 10 | 20 | 3 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SDPAB6-L[10-50/0.01]-P[3-4/0.01]-B[2,3,4,5] |
SDPAB8-L[10-50/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAB10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAB12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPAB15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPAB20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPAB25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPAC6-L[10-50/0.01]-P[3-4/0.01]-B[2,3,4,5] |
SDPAC8-L[10-50/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAC10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAC12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPAC15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPAC20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPAC25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPAR6-L[10-50/0.01]-P[3-4/0.01]-B[2,3,4,5] |
SDPAR8-L[10-50/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAR10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPAR12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPAR15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPAR20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPAR25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPASU6-L[10-50/0.01]-P[3-4/0.01]-B[2,3,4,5] |
SDPASU8-L[10-50/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPASU10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPASU12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPASU15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPASU20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPASU25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPBC10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPBC12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPBC15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPBC20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPBC25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPBHB10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPBHB12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPBHB15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPBHB20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPBHB25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPBHR10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPBHR12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPBHR15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPBHR20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPBHR25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPBR10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPBR12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPBR15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPBR20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPBR25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPBSU10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPBSU12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPBSU15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPBSU20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPBSU25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
SDPCB6-L[10-50/0.01]-P[3-4/0.01]-B[2,3,4,5] |
SDPCB8-L[10-50/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPCB10-L[20-80/0.01]-P[3-6/0.01]-B[2,3,4,5] |
SDPCB12-L[20-80/0.01]-P[4-8/0.01]-B[2,3,4,5] |
SDPCB15-L[20-80/0.01]-P[4-10/0.01]-B[2,3,4,5] |
SDPCB20-L[20-80/0.01]-P[5-10/0.01]-B[2,3,4,5] |
SDPCB25-L[20-80/0.01]-P[8-15/0.01]-B[2,3,4,5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Tip Shape | Material | Surface Treatment (Ø) | Heat Treatment | Hardness | O.D. D (mm) | B (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 6 | 2 ~ 5 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 8 | 2 ~ 5 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 6 | 2 ~ 5 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 8 | 2 ~ 5 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 6 | 2 ~ 5 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 8 | 2 ~ 5 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 6 | 2 ~ 5 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 8 | 2 ~ 5 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | Hardness: 50 - 55HRC | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 17 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 17 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 17 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 17 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 17 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | With Pilot / Tapped | Flat | Stainless Steel | Not Provided | Provided | - | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 6 | 2 ~ 5 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 8 | 2 ~ 5 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 10 | 2 ~ 5 | 20 ~ 80 | 3 ~ 6 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 12 | 2 ~ 5 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 15 | 2 ~ 5 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 20 | 2 ~ 5 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 25 | 2 ~ 5 | 20 ~ 80 | 8 ~ 15 |
Loading...
Shape | Support Pins | Height Tolerance | 0/+0.05 |
---|
Configure
Basic Attributes
Mounting Method
Tip Shape
Material
Surface Treatment(Ø)
Heat Treatment
Hardness
O.D. D(mm)
B(mm)
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes