Long Hollow Rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Long Hollow Rollers:Related Image

Type  Material  Surface Treatment
Core
Set Screw Type ROLNT Steel Electroless Nickel Plating
ROLNS Stainless Steel (EN 1.4301 Equiv.) -
ROLNA Aluminum Alloy Clear Anodize
With Bearings RORC Steel Electroless Nickel Plating
RORSS Stainless Steel (EN 1.4301 Equiv.) -
RORAA Aluminum Alloy Clear Anodize
Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - d - L
ROLNT80
RORC60
ROLNS40
RORAA50
-
-
-
-
25
15
12
12
-
-
-
-
L700
L600
L750
L1000
 ■ Set Screw Type
Part Number dH9 Selection L Selection d1 D1 B M
Type D Steel Stainless Steel Aluminum
ROLNT
(Steel)

ROLNS
(Stainless Steel)

ROLNA
(Aluminum)
40 12 550
600
650
7
00
750
800
850
900
9
50
1000
22.7 22 22 32 10 M4
15
50 15 40 28 27 43 10 M6
20
*25
60 20 49.5 - 32 53
25
*30
80 25 68.6 - 41 72 15 M8
30
35
Steel (EN 1.0480 Equiv.) applies to sizes with *.

 ■ With Bearings
Part Number d Selection L Selection D1 B1 B d1 d2 Bearing Used
Type D Steel Stainless Steel Aluminum Steel
Stainless Steel
Aluminum
RORC
(Steel)

RORSS
(Stainless Steel)

RORAA
(Aluminum)
40 8 550
600
650
700
750
800
850
900
950
1000
24 8 12 22.7 22 22 15 B628ZZ
10 26 B6000ZZ
50 10 30 9 15 40 28 27 17 B6200ZZ
12 28 8 22 B6001ZZ
60 12 32 10 49.5 - 32 22 B6201ZZ
15 9 B6002ZZ
80 25 52 15 20 68.6 - 41 41 38 B6205ZZ
30 55 13 B6006ZZ
For bearing detailed dimensions, see P.989, 993.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ROLNA40-12-L550
ROLNA40-12-L600
ROLNA40-12-L650
ROLNA40-12-L700
ROLNA40-12-L750
ROLNA40-12-L800
ROLNA40-15-L550
ROLNA40-15-L600
ROLNA40-15-L650
ROLNA40-15-L700
ROLNA40-15-L750
ROLNA40-15-L800
ROLNA50-15-L1000
ROLNA50-15-L550
ROLNA50-15-L600
ROLNA50-15-L650
ROLNA50-15-L700
ROLNA50-15-L750
ROLNA50-15-L800
ROLNA50-15-L850
ROLNA50-15-L900
ROLNA50-15-L950
ROLNA50-20-L1000
ROLNA50-20-L550
ROLNA50-20-L600
ROLNA50-20-L650
ROLNA50-20-L700
ROLNA50-20-L750
ROLNA50-20-L800
ROLNA50-20-L850
ROLNA50-20-L900
ROLNA50-20-L950
ROLNA60-20-L1000
ROLNA60-20-L550
ROLNA60-20-L600
ROLNA60-20-L650
ROLNA60-20-L700
ROLNA60-20-L750
ROLNA60-20-L800
ROLNA60-20-L850
ROLNA60-20-L900
ROLNA60-20-L950
ROLNA60-25-L1000
ROLNA60-25-L550
ROLNA60-25-L600
ROLNA60-25-L650
ROLNA60-25-L700
ROLNA60-25-L750
ROLNA60-25-L800
ROLNA60-25-L850
ROLNA60-25-L900
ROLNA60-25-L950
ROLNA80-25-L1000
ROLNA80-25-L550
ROLNA80-25-L600
ROLNA80-25-L650
ROLNA80-25-L700
ROLNA80-25-L750
ROLNA80-25-L800
ROLNA80-25-L850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Roller Shape Metal part outer diameter D
(mm)
Material I.D. d
(mm)
Surface Treatment Bearing Material Length L

167.68 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-550

178.74 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-600

190.29 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-650

202.20 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-700

215.09 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-750

230.20 €

1 Available 10 Days 10Set ScrewStraight40-12Clear Anodized Aluminum-800

167.68 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-550

178.74 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-600

190.29 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-650

202.20 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-700

215.09 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-750

230.20 €

1 Available 10 Days 10Set ScrewStraight40-15Clear Anodized Aluminum-800

357.35 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-1000

230.94 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-550

244.20 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-600

257.59 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-650

270.75 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-700

283.76 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-750

297.15 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-800

310.05 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-850

323.56 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-900

339.41 €

1 Available 10 Days 10Set ScrewStraight50-15Clear Anodized Aluminum-950

357.35 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-1000

230.94 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-550

244.20 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-600

257.59 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-650

270.75 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-700

283.76 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-750

297.15 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-800

310.05 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-850

323.56 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-900

339.41 €

1 Available 10 Days 10Set ScrewStraight50-20Clear Anodized Aluminum-950

434.85 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-1000

287.44 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-550

303.54 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-600

319.63 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-650

335.48 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-700

351.09 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-750

366.31 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-800

381.79 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-850

397.52 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-900

415.32 €

1 Available 10 Days 10Set ScrewStraight60-20Clear Anodized Aluminum-950

434.85 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-1000

287.44 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-550

303.54 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-600

319.63 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-650

335.48 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-700

351.09 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-750

366.31 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-800

381.79 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-850

397.52 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-900

415.32 €

1 Available 10 Days 10Set ScrewStraight60-25Clear Anodized Aluminum-950

616.16 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-1000

433.75 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-550

453.65 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-600

473.56 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-650

493.32 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-700

512.98 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-750

532.88 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-800

552.78 €

1 Available 10 Days 10Set ScrewStraight80-25Clear Anodized Aluminum-850

Loading...

Example of Use

Long Hollow Rollers:Related Image

Basic information

Roller Type Metal Rollers Length(mm) Up to 1000

Complementary Products

MISUMI Unit еxample related to this product

Tech Support