Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |
Shape J | Shape T | ||
HKKJ | HKKT | EN 1.4301 Equiv. | Buffed Finish |
Part Number |
HKKJ HKKT |
Part Number | Allowable Load (N) | Mass (g) | Unit Price | Volume Discount Rate |
Type | 1 ~ 9 pc(s). | 10~50 | ||
HKKJ | 196 | 36 | ||
HKKT | 196 | 45 |
Loading...
Material | EN 1.4301 Equiv. | Surface Treatment | Buffed Surface |
---|
YAHATA NEJI
Standard Price : 1.80 €
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.