Holder Pipes

Holder Pipes

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount
It can be used as a holder for photoelectric sensors and proximity sensors.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Holder Pipes:Related Image

Material:
EN 1.0038 Equiv.
Surface Treatment:
Electroless Nickel Plating

Specifications

Part Number-L
HLPY4.5-150
Part NumberLUnit Price
TypeHL150L250
HLPY4.5150250
5.5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HLPY4.5-150
HLPY4.5-250
HLPY5.5-150
HLPY5.5-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHolder Pipe Length L
(mm)
Holder Pipe Width H
(mm)

8.57 €

1 Available 5 Days 101504.5

10.59 €

1 Available 5 Days 102504.5

8.57 €

6.00 €

1 Available Same day

Stock

101505.5

10.59 €

1 Available 5 Days 102505.5

Loading...

  1. 1

Example of Use

Holder Pipes:Related Image

Basic information

Surface Treatment Electroless Nickel Plating

Complementary Products

MISUMI Unit еxample related to this product

Tech Support