We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

Shaft Pulleys for Round Belts/Width: 25~100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Shaft Pulleys for Round Belts/Width: 25~100:Related Image

Material: EN 1.1191 Equiv.
Surface treatment: Electroless Nickel Plating

Specifications

 Part Number-d-L-F-T-H-X-Y-Z
(Straight)HPSJN40-15-52-F50-T10        
(Crowned)HPCJF60-20-75-F25-T40-H0.5      
(Crosspiece Groove Straight)HPMJN30-12-76-F15-T50  -X14.0-Y11.8-Z5.0
Part Numberdg61mm Increment1mm IncrementCrowned Type onlyCrosspiece Groove Straight only: 0.1mm Increment
TypeDLF, THXYZ
Straight
HPSJN
HPSJF

Crowned
HPCJN
HPCJF

Crosspiece Groove Straight
HPMJN
HPMJF
206Straight
Crowned
25~100


Crosspiece Groove Straight

50~100
4≤F, T≤60

F, T≤dx5




For Crowned, when
D=50 ~ 80,
8≤F, T≤60
0.3

0.5
7.0~15.05.0~12.04.0~5.0
8
3084.0~7.0
10
12
3510
12
15
4012
15
20
5015
20
25
6020
25
30
8025
30
35

Alterations

Shaft Pulleys for Round Belts/Width: 25~100:Related Image

Part Number:  

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HPCJF20-6-[25-100/1]-F[4-30/1]-T[4-30/1]-H[0.3,​0.5]
HPCJF20-8-[25-100/1]-F[4-40/1]-T[4-40/1]-H[0.3,​0.5]
HPCJF30-8-[25-100/1]-F[4-40/1]-T[4-40/1]-H[0.3,​0.5]
HPCJF30-10-[25-100/1]-F[4-50/1]-T[4-50/1]-H[0.3,​0.5]
HPCJF30-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF35-10-[25-100/1]-F[4-50/1]-T[4-50/1]-H[0.3,​0.5]
HPCJF35-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF35-15-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF40-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF40-15-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF40-20-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJF50-15-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF50-20-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF50-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF60-20-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF60-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF60-30-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF80-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF80-30-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJF80-35-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN20-6-[25-100/1]-F[4-30/1]-T[4-30/1]-H[0.3,​0.5]
HPCJN20-8-[25-100/1]-F[4-40/1]-T[4-40/1]-H[0.3,​0.5]
HPCJN30-8-[25-100/1]-F[4-40/1]-T[4-40/1]-H[0.3,​0.5]
HPCJN30-10-[25-100/1]-F[4-50/1]-T[4-50/1]-H[0.3,​0.5]
HPCJN30-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN35-10-[25-100/1]-F[4-50/1]-T[4-50/1]-H[0.3,​0.5]
HPCJN35-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN35-15-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN40-12-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN40-15-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN40-20-[25-100/1]-F[4-60/1]-T[4-60/1]-H[0.3,​0.5]
HPCJN50-15-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN50-20-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN50-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN60-20-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN60-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN60-30-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN80-25-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN80-30-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPCJN80-35-[25-100/1]-F[8-60/1]-T[8-60/1]-H[0.3,​0.5]
HPMJF20-6-[50-100/1]-F[4-30/1]-T[4-30/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-5/0.1]
HPMJF20-8-[50-100/1]-F[4-40/1]-T[4-40/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-5/0.1]
HPMJF30-8-[50-100/1]-F[4-40/1]-T[4-40/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF30-10-[50-100/1]-F[4-50/1]-T[4-50/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF30-12-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF35-10-[50-100/1]-F[4-50/1]-T[4-50/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF35-12-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF35-15-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF40-12-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF40-15-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF40-20-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF50-15-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF50-20-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF50-25-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF60-20-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF60-25-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF60-30-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF80-25-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF80-30-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
HPMJF80-35-[50-100/1]-F[4-60/1]-T[4-60/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSWith or w/o Flange Shape O.D. D
(Ø)
Shaft (Bore) Dia. d
(mm)
Width L
(mm)
F
(mm)
H
(mm)
T
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

7 Days 10FlangedCrowned20625 ~ 1004 ~ 300.3 ~ 0.54 ~ 30---

-

7 Days 10FlangedCrowned20825 ~ 1004 ~ 400.3 ~ 0.54 ~ 40---

-

7 Days 10FlangedCrowned30825 ~ 1004 ~ 400.3 ~ 0.54 ~ 40---

-

7 Days 10FlangedCrowned301025 ~ 1004 ~ 500.3 ~ 0.54 ~ 50---

-

7 Days 10FlangedCrowned301225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned351025 ~ 1004 ~ 500.3 ~ 0.54 ~ 50---

-

7 Days 10FlangedCrowned351225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned351525 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned401225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned401525 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned402025 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10FlangedCrowned501525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned502025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned502525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned602025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned602525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned603025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned802525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned803025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrowned803525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned20625 ~ 1004 ~ 300.3 ~ 0.54 ~ 30---

-

7 Days 10No FlangeCrowned20825 ~ 1004 ~ 400.3 ~ 0.54 ~ 40---

-

7 Days 10No FlangeCrowned30825 ~ 1004 ~ 400.3 ~ 0.54 ~ 40---

-

7 Days 10No FlangeCrowned301025 ~ 1004 ~ 500.3 ~ 0.54 ~ 50---

-

7 Days 10No FlangeCrowned301225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned351025 ~ 1004 ~ 500.3 ~ 0.54 ~ 50---

-

7 Days 10No FlangeCrowned351225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned351525 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned401225 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned401525 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned402025 ~ 1004 ~ 600.3 ~ 0.54 ~ 60---

-

7 Days 10No FlangeCrowned501525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned502025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned502525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned602025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned602525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned603025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned802525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned803025 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10No FlangeCrowned803525 ~ 1008 ~ 600.3 ~ 0.58 ~ 60---

-

7 Days 10FlangedCrosspiece Groove20650 ~ 1004 ~ 30-4 ~ 307 ~ 155 ~ 124 ~ 5

-

7 Days 10FlangedCrosspiece Groove20850 ~ 1004 ~ 40-4 ~ 407 ~ 155 ~ 124 ~ 5

-

7 Days 10FlangedCrosspiece Groove30850 ~ 1004 ~ 40-4 ~ 407 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove301050 ~ 1004 ~ 50-4 ~ 507 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove301250 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove351050 ~ 1004 ~ 50-4 ~ 507 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove351250 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove351550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove401250 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove401550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove402050 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove501550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove502050 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove502550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove602050 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove602550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove603050 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove802550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove803050 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

-

7 Days 10FlangedCrosspiece Groove803550 ~ 1004 ~ 60-4 ~ 607 ~ 155 ~ 124 ~ 7

Loading...

Basic information

Type Pulleys Surface Urethane Urethane Not Provided Material EN 1.1191 Equiv.
Length L(mm) Up to 50 / ≤100 Shaft Type Integrated Shaft Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support