Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Pin | Head | Type | D Tolerance and Shape Code | |
Material | Hardness | Plastic Material | |||
EN 1.2510 Equiv. | Treated Hardness: 60 ~ 63HRC | MC Nylon | JPPH | B (Press Fit, m6) PB (Press Fit, p6) TA (Tapped, g6) NA (Threaded, g6) | |
EN 1.4301 Equiv. | - | SJPPH | |||
EN 1.4037 Equiv. | Treated Hardness: 50 ~ 55HRC | CJPPH |
Part Number | P | L | B | |||||||
- | - | - | ||||||||
Type | Shape | D | ||||||||
JPPH | B | 8 | - | P10.00 | - | L10 | - | B5.5 | ||
CJPPH | TA | 16 | - | P25.00 | - | L22 | - | B13.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | x | ℓ | Unit Price | ||||||
Type | Shape Code | D | D dim. Tolerance | EN 1.2510 Equiv. Hardened JPPHB JPPHPB | EN 1.4301 Equiv. SJPPHB SJPPHPB | EN 1.4037 Equiv. CJPPHB CJPPHPB | ||||||||
m6 | p6 | |||||||||||||
JPPH SJPPH CJPPH | B (m6) PB (p6) | 5 | +0.012 +0.004 | +0.020 +0.012 | 5.50~8.00 | 5~10 | 2.0~10.0 | 1 | 5 | 4 | 1 | |||
6 | 6.50~10.00 | 6~12 | 2.0~12.0 | |||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 9.00~13.00 | 8~16 | 2.0~15.0 | 1.5 | ||||||||
10 | 11.00~15.00 | 10~20 | 3.0~20.0 | 2 | ||||||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13.00~16.00 | 12~24 | ||||||||||
13 | 14.00~18.00 | 13~26 | 5.0~20.0 | 2 | ||||||||||
16 | 17.00~25.00 | 16~32 | 3 | 6 | 5 | |||||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 22.00~30.00 | 20~40 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | x | M (Coarse) | * Tightening Torque N • cm | ℓ | Unit Price | |||||
Type | Shape Code | D | D dim. Tolerance g6 | EN 1.2510 Equiv. Hardened JPPHTA | EN 1.4301 Equiv. SJPPHTA | EN 1.4037 Equiv. CJPPHTA | ||||||||
JPPH SJPPH CJPPH | TA | 5 | -0.004 -0.012 | 5.50~8.00 | 5~10 | 2.0~10.0 | 5 | 4 | M2 | - | 3 | |||
6 | 6.50~10.00 | 6~12 | 2.0~12.0 | M3 | 98 | 5 | ||||||||
8 | -0.005 -0.014 | 9.00~13.00 | 8~16 | 2.0~15.0 | M5 | 461 | 8 | |||||||
10 | 11.00~15.00 | 10~20 | 3.0~20.0 | |||||||||||
12 | -0.006 -0.017 | 13.00~16.00 | 12~24 | |||||||||||
13 | 14.00~18.00 | 13~26 | 5.0~20.0 | M6 | 784 | 9 | ||||||||
16 | 17.00~25.00 | 16~32 | 6 | 5 | ||||||||||
20 | -0.007 -0.020 | 22.00~30.00 | 20~40 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | x | M (Coarse) | * Tightening Torque N • cm | Unit Price | |||||
Type | Shape Code | D | D dim. Tolerance g6 | EN 1.2510 Equiv. Hardened JPPHNA | EN 1.4301 Equiv. SJPPHNA | EN 1.4037 Equiv. CJPPHNA | |||||||
JPPH SJPPH CJPPH | NA | 5 | -0.004 -0.012 | 5.50~8.00 | 3~10 | 2.0~10.0 | 5 | 4 | M5 | 461 | |||
6 | 6.50~10.00 | 3~10 | 2.0~12.0 | M6 | 784 | ||||||||
8 | -0.005 -0.014 | 9.00~13.00 | 5~10 | 2.0~15.0 | M8 | 1911 | |||||||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | M10 | 3783 | ||||||||
12 | -0.006 -0.017 | 13.00~16.00 | 8~15 | M12 | 6605 | ||||||||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | 6 | 5 | M16 | 16366 | ||||||
20 | -0.007 -0.020 | 22.00~30.00 | 10~20 | M20 | 32928 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJPPHB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CJPPHB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CJPPHB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CJPPHB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CJPPHB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CJPPHB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CJPPHB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CJPPHB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CJPPHNA5-P[5.5-8/0.01]-L[0-10/1]-B[2-10/0.1] |
CJPPHNA6-P[6.5-10/0.01]-L[0-10/1]-B[2-12/0.1] |
CJPPHNA8-P[9-13/0.01]-L[0-10/1]-B[2-15/0.1] |
CJPPHNA10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1] |
CJPPHNA12-P[13-16/0.01]-L[0-15/1]-B[3-20/0.1] |
CJPPHNA16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1] |
CJPPHNA20-P[22-30/0.01]-L[0-20/1]-B[5-20/0.1] |
CJPPHPB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CJPPHPB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CJPPHPB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CJPPHPB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CJPPHPB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CJPPHPB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CJPPHPB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CJPPHPB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CJPPHTA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CJPPHTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CJPPHTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CJPPHTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CJPPHTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CJPPHTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CJPPHTA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CJPPHTA20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
JPPHB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
JPPHB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
JPPHB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
JPPHB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
JPPHB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
JPPHB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
JPPHB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
JPPHB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
JPPHNA5-P[5.5-8/0.01]-L[0-10/1]-B[2-10/0.1] |
JPPHNA6-P[6.5-10/0.01]-L[0-10/1]-B[2-12/0.1] |
JPPHNA8-P[9-13/0.01]-L[0-10/1]-B[2-15/0.1] |
JPPHNA10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1] |
JPPHNA12-P[13-16/0.01]-L[0-15/1]-B[3-20/0.1] |
JPPHNA16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1] |
JPPHNA20-P[22-30/0.01]-L[0-20/1]-B[5-20/0.1] |
JPPHPB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
JPPHPB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
JPPHPB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
JPPHPB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
JPPHPB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
JPPHPB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
JPPHPB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
JPPHPB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
JPPHTA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
JPPHTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
JPPHTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
JPPHTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
JPPHTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
JPPHTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Heat Treatment | Material | Steel Type | Stainless Steel Type | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | B (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 | m6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 | m6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 | m6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 | m6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 | m6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | m6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 | m6 | 5 ~ 20 | 16 ~ 32 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 | m6 | 5 ~ 20 | 20 ~ 40 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 | g6 | 2 ~ 10 | 0 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 | g6 | 2 ~ 12 | 0 ~ 10 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 | g6 | 2 ~ 15 | 0 ~ 10 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 | g6 | 3 ~ 20 | 0 ~ 15 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 | g6 | 3 ~ 20 | 0 ~ 15 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 | g6 | 5 ~ 20 | 0 ~ 20 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 | g6 | 5 ~ 20 | 0 ~ 20 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 | p6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 | p6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 | p6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 | p6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 | p6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | p6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 | p6 | 5 ~ 20 | 16 ~ 32 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 | p6 | 5 ~ 20 | 20 ~ 40 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 | g6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 | g6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 | g6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 | g6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 | g6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | g6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 | g6 | 5 ~ 20 | 16 ~ 32 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 | g6 | 5 ~ 20 | 20 ~ 40 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 | m6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 | m6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 | m6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 | m6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 | m6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 13 | m6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 16 | m6 | 5 ~ 20 | 16 ~ 32 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 20 | m6 | 5 ~ 20 | 20 ~ 40 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 | g6 | 2 ~ 10 | 0 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 | g6 | 2 ~ 12 | 0 ~ 10 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 | g6 | 2 ~ 15 | 0 ~ 10 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 | g6 | 3 ~ 20 | 0 ~ 15 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 | g6 | 3 ~ 20 | 0 ~ 15 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 16 | g6 | 5 ~ 20 | 0 ~ 20 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Male thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 20 | g6 | 5 ~ 20 | 0 ~ 20 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 | p6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 | p6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 | p6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 | p6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 | p6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 13 | p6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 16 | p6 | 5 ~ 20 | 16 ~ 32 | 17 ~ 25 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Directly Quenched | Steel | Equivalent to SKS3 | - | 20 | p6 | 5 ~ 20 | 20 ~ 40 | 22 ~ 30 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 | g6 | 2 ~ 10 | 5 ~ 10 | 5.5 ~ 8 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 6 | g6 | 2 ~ 12 | 6 ~ 12 | 6.5 ~ 10 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 8 | g6 | 2 ~ 15 | 8 ~ 16 | 9 ~ 13 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 10 | g6 | 3 ~ 20 | 10 ~ 20 | 11 ~ 15 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 12 | g6 | 3 ~ 20 | 12 ~ 24 | 13 ~ 16 | ||
- | 1 | 9 Days | 10 | Female Thread | Directly Quenched | Steel | Equivalent to SKS3 | - | 13 | g6 | 5 ~ 20 | 13 ~ 26 | 14 ~ 18 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Tapered |
---|---|---|---|---|---|
Inlet Style | No | Surface Treatment | Not Provided | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Mounting Side Shape
Heat Treatment
Material
Steel Type
Stainless Steel Type
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
B(mm)
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes