Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Large Head | Small Head | ||
Press Fit | Threaded | Press Fit | Tapped | ||||
EN 1.4301 Equiv. | - | - | SFPLA (m6) SFPLP (p6) | SFPLN | SFPMA (m6) SFPMP (p6) | SFPMT | |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CFPLA (m6) CFPLP (p6) | CFPLN | CFPMA (m6) CFPMP (p6) | - |
Part Number | - | P | - | L | ||
Type | D | |||||
SFPLN | 2 | - | P2.90 | - | L8 | |
CFPMA | 6 | - | P3.95 | - | L15 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | C | ℓ1 | Unit Price | ||||
EN 1.4301 Equiv. SFPLA SFPLP | EN 1.4037 Equiv. CFPLA CFPLP | |||||||||
Type | D | D dim. Tolerance | ||||||||
m6 | p6 | |||||||||
SFPLA (m6) SFPLP (p6) CFPLA (m6) CFPLP (p6) | 1 | +0.008 +0.002 | +0.012 +0.006 | 1.50~2.00 | 2~10 | 1 | 0.1 | 0 | ||
2 | 2.50~4.00 | 2~15 | 0.2 | |||||||
3 | 3.50~6.00 | 3~15 | 2 | 1 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | M (Coarse) | * Tightening Torque N • cm | Unit Price | |||
Type | D | D dim. Tolerance g6 | EN 1.4301 Equiv. SFPLN | EN 1.4037 Equiv. CFPLN | |||||
SFPLN CFPLN | 2 | -0.002 -0.008 | 2.50~4.00 | 2~12 | 1 | M2 | - | ||
3 | 3.50~6.00 | 2 | M3 | 98 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | C | ℓ1 | Unit Price | ||||
EN 1.4301 Equiv. SFPMA SFPMP | EN 1.4037 Equiv. CFPMA CFPMP | |||||||||
Type | D | D dim. Tolerance | ||||||||
m6 | p6 | |||||||||
SFPMA (m6) SFPMP (p6) CFPMA (m6) CFPMP (p6) | 2 | +0.008 +0.002 | +0.012 +0.006 | 1.00~1.95 | 2~15 | 1 | 0.3 | 0 | ||
3 | 1.50~2.95 | 3~15 | 0.5 | 1 | ||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2.50~4.00 | 3~20 | 2 | 1 | ||||
5 | ||||||||||
6 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | C | M (Coarse) | * Tightening Torque N • cm | ℓ2 | Unit Price | ||
Type | D | D dim. Tolerance g6 | EN 1.4301 Equiv. SFPMT | |||||||
SFPMT | 5 | -0.004 -0.012 | 2.50~4.00 | 10~20 | 2 | 0.5 | M2 | - | 3 | |
6 | M3 | 98 | 5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CFPLA1-P[1.5-2/0.01]-L[2-15/1] |
CFPLA2-P[2.5-4/0.01]-L[2-15/1] |
CFPLA3-P[3.5-6/0.01]-L[3-15/1] |
CFPLN2-P[2.5-4/0.01]-L[0-12/1] |
CFPLN3-P[3.5-6/0.01]-L[0-12/1] |
CFPLP1-P[1.5-2/0.01]-L[2-15/1] |
CFPLP2-P[2.5-4/0.01]-L[2-15/1] |
CFPLP3-P[3.5-6/0.01]-L[3-15/1] |
CFPMA2-P[1-1.95/0.01]-L[2-15/1] |
CFPMA3-P[1.5-2/0.01]-L[3-15/1] |
CFPMA4-P[2.5-4/0.01]-L[3-20/1] |
CFPMA5-P[2.5-4/0.01]-L[3-20/1] |
CFPMA6-P[2.5-4/0.01]-L[3-20/1] |
CFPMP2-P[1-1.95/0.01]-L[2-15/1] |
CFPMP3-P[1.5-2/0.01]-L[3-15/1] |
CFPMP4-P[2.5-4/0.01]-L[3-20/1] |
CFPMP5-P[2.5-4/0.01]-L[3-20/1] |
CFPMP6-P[2.5-4/0.01]-L[3-20/1] |
CFPMT5-P[2.5-4/0.01]-L[10-20/1] |
CFPMT6-P[2.5-4/0.01]-L[10-20/1] |
SFPLA1-P[1.5-2/0.01]-L[2-10/1] |
SFPLA2-P[2.5-4/0.01]-L[2-15/1] |
SFPLA3-P[3.5-6/0.01]-L[3-15/1] |
SFPLN2-P[2.5-4/0.01]-L[0-12/1] |
SFPLN3-P[3.5-6/0.01]-L[0-12/1] |
SFPLP1-P[1.5-2/0.01]-L[2-10/1] |
SFPLP2-P[2.5-4/0.01]-L[2-15/1] |
SFPLP3-P[3.5-6/0.01]-L[3-15/1] |
SFPMA2-P[1-1.95/0.01]-L[2-15/1] |
SFPMA3-P[1.5-2/0.01]-L[3-15/1] |
SFPMA4-P[2.5-4/0.01]-L[3-20/1] |
SFPMA5-P[2.5-4/0.01]-L[3-20/1] |
SFPMA6-P[2.5-4/0.01]-L[3-20/1] |
SFPMP2-P[1-1.95/0.01]-L[2-15/1] |
SFPMP3-P[1.5-2/0.01]-L[3-15/1] |
SFPMP4-P[2.5-4/0.01]-L[3-20/1] |
SFPMP5-P[2.5-4/0.01]-L[3-20/1] |
SFPMP6-P[2.5-4/0.01]-L[3-20/1] |
SFPMT5-P[2.5-4/0.01]-L[10-20/1] |
SFPMT6-P[2.5-4/0.01]-L[10-20/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | Mounting Side Shape | Heat Treatment | Stainless Steel Type | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 1 | m6 | 2 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 2 | m6 | 2 ~ 15 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 3 | m6 | 3 ~ 15 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Large Head | Male thread | Directly Quenched | EN 1.4037 Equiv. | 2 | g6 | 0 ~ 12 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Male thread | Directly Quenched | EN 1.4037 Equiv. | 3 | g6 | 0 ~ 12 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 1 | p6 | 2 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 2 | p6 | 2 ~ 15 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 3 | p6 | 3 ~ 15 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 2 | m6 | 2 ~ 15 | 1 ~ 1.95 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 3 | m6 | 3 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 4 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 5 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 6 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 2 | p6 | 2 ~ 15 | 1 ~ 1.95 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 3 | p6 | 3 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 4 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 5 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | Directly Quenched | EN 1.4037 Equiv. | 6 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 8 Days | 10 | Small Head | Female Thread | Directly Quenched | EN 1.4037 Equiv. | 5 | g6 | 10 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 8 Days | 10 | Small Head | Female Thread | Directly Quenched | EN 1.4037 Equiv. | 6 | g6 | 10 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 1 | m6 | 2 ~ 10 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 2 | m6 | 2 ~ 15 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 3 | m6 | 3 ~ 15 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Large Head | Male thread | No | EN 1.4301 Equiv. | 2 | g6 | 0 ~ 12 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Male thread | No | EN 1.4301 Equiv. | 3 | g6 | 0 ~ 12 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 1 | p6 | 2 ~ 10 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 2 | p6 | 2 ~ 15 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Large Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 3 | p6 | 3 ~ 15 | 3.5 ~ 6 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 2 | m6 | 2 ~ 15 | 1 ~ 1.95 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 3 | m6 | 3 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 4 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 5 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 6 | m6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 2 | p6 | 2 ~ 15 | 1 ~ 1.95 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 3 | p6 | 3 ~ 15 | 1.5 ~ 2 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 4 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 5 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Straight(Press Fit) | No | EN 1.4301 Equiv. | 6 | p6 | 3 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Female Thread | No | EN 1.4301 Equiv. | 5 | g6 | 10 ~ 20 | 2.5 ~ 4 | ||
- | 1 | 6 Days | 10 | Small Head | Female Thread | No | EN 1.4301 Equiv. | 6 | g6 | 10 ~ 20 | 2.5 ~ 4 |
Loading...
Inlet Side Tip Shape | Round | Inlet Side Tip Type | Spherical Surface | Inlet Style | No |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Material | Stainless Steel | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Basic Shape
Mounting Side Shape
Heat Treatment
Stainless Steel Type
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes