We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Round Wire Coil Springs/Deflection 40%-45%/O.D. Referenced (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WL12-25

Round Wire Coil Springs/Deflection 40%-45%/O.D. Referenced:Related Image

Material JIS-SWP-A

Specifications

Part Number
WF13-60
■Spring Constant D12 and 14 for WY Type and D12,14 and 20 for WT Type are not available.
TypeWYWRWFWLWTWMWHWB
D
20.5{0.05}
3N/mm
0.1
{kgf/mm}{0.01}
N/mm 0.3
{kgf/mm}{0.03}
N/mm 0.5
{kgf/mm}{0.05}
N/mm 1.0
{kgf/mm}{0.1}
1.5
{0.15}
2.0
{0.2}
3.9{0.4}
42.9{0.3}4.9{0.5}
5N/mm
2.0
{kgf/mm}{0.2}
N/mm
2.9
{kgf/mm}
{0.3}
N/mm 5.9
{kgf/mm}{0.6}
N/mm 9.8
{kgf/mm}{1.0}
6
8
10N/mm 0.2
{kgf/mm}{0.02}
12
13N/mm
9.8
{kgf/mm}
{1.0}
N/mm
19.6
{kgf/mm}
{2.0}
14
16
18N/mm 0.5
{kgf/mm}{0.05}
N/mm 1.0
{kgf/mm}{0.1}
N/mm 2.9
{kgf/mm}{0.3}
N/mm 3.9
{kgf/mm}{0.4}
N/mm
4.9
{kgf/mm}
{0.5}
N/mm
14.7
{kgf/mm}
{1.5}
29.4{3.0}
20
22N/mm
29.4
{kgf/mm}
{3.0}
27
Fmax.F=Lx75%F=Lx60%F=Lx45%F=Lx40%F=Lx40%F=Lx35%F=Lx30%F=Lx25%

■WF: Fmax. (Allowable Deflection) =Lx45%
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.2622.251.1{0.11}WF3-






 5*
0.3254.52.2{0.22}10*
0.3256.73.2{0.33}15*
0.35794.4{0.45}20*
0.35711.25.5{0.56}25*
0.413.213.56.6{0.67}30
0.413.215.77.6{0.78}35
0.413.2188.8{0.9}40
0.322.32.251.1{0.11}WF4-












 5*
0.353.14.52.2{0.22}10*
0.45.66.73.2{0.33}15*
0.45.694.4{0.45}20*
0.459.911.25.5{0.56}25*
0.459.913.56.6{0.67}30*
0.516.515.77.6{0.78}35
0.516.5188.8{0.9}40
0.516.5209.8{1.0}45
0.516.522.510.8{1.1}50
0.516.524.712.1{1.23}55
0.516.52712.7{1.3}60
0.5526.429.214.3{1.46}65*
0.5526.431.515.4{1.58}70*
0.3522.251.1{0.11}WF5-













 5*
0.382.84.52.2{0.22}10*
0.43.46.73.2{0.33}15*
0.455.494.4{0.45}20*
0.58.511.25.5{0.56}25*
0.5513.213.56.6{0.67}30
0.5513.215.77.6{0.78}35
0.5520.4188.8{0.9}40
0.620.4209.8{1.0}45
0.620.422.510.8{1.1}50
0.620.424.712.1{1.23}55
0.620.42712.7{1.3}60
0.620.429.214.3{1.5}65
0.620.431.515.4{1.6}70
0.42.32.251.1{0.11}WF6-














 5*
0.554.52.2{0.22}10
0.5586.73.2{0.33}15
0.55894.4{0.45}20
0.61211.25.5{0.56}25
0.651613.56.6{0.67}30
0.651715.77.6{0.78}35
0.6517188.8{0.9}40
0.6517209.8{1.0}45
0.725.222.510.8{1.1}50
0.725.224.712.1{1.23}55
0.725.22712.7{1.3}60
0.725.229.214.3{1.46}65
0.725.231.514.7{1.5}70
0.725.23617.7{1.8}80
0.654.52.2{0.22}WF8-












10
0.657.56.73.2{0.33}15
0.710.894.4{0.45}20
0.710.811.25.5{0.56}25
0.7514.513.56.6{0.67}30
0.7514.515.77.6{0.78}35
0.820188.8{0.9}40
0.820209.8{1.0}45
0.82022.510.8{1.1}50
0.82024.712.1{1.23}55
0.8527.62712.7{1.3}60
0.8527.629.214.3{1.46}65
0.8527.631.514.7{1.5}70
0.8528.13617.7{1.8}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.6554.52.2{0.22}WF10-













10
0.6556.73.2{0.33}15
0.810.494.4{0.45}20
0.810.411.25.5{0.56}25
0.851413.56.6{0.67}30
0.851415.77.6{0.78}35
0.917.5188.8{0.9}40
0.917.5209.8{1.0}45
0.917.522.510.8{1.1}50
0.917.524.712.1{1.23}55
1.0312712.7{1.3}60
1.03129.214.3{1.46}65
1.03131.514.7{1.5}70
1.0313617.7{1.8}80
0.74.64.52.3{0.23}WF12-












10
0.74.66.73.2{0.33}15
0.87.294.4{0.45}20
0.87.211.25.5{0.56}25
0.911.313.56.6{0.67}30
0.911.315.77.6{0.78}35
0.911.3188.8{0.9}40
0.911.3209.8{1.0}45
1.01822.510.8{1.1}50
1.01824.712.1{1.23}55
1.0182712.7{1.3}60
1.01829.214.3{1.46}65
1.128.131.514.7{1.5}70
1.127.53617.7{1.8}80
0.754.94.52.3{0.23}WF13-













10
0.866.73.2{0.33}15
0.8694.4{0.45}20
0.857.211.25.5{0.56}25
1.01513.56.6{0.67}30
1.01515.77.6{0.78}35
1.015188.8{0.9}40
1.015209.8{1.0}45
1.01522.510.8{1.1}50
1.12224.712.1{1.23}55
1.1222712.7{1.3}60
1.12229.214.3{1.46}65
1.12231.514.7{1.5}70
1.1223617.7{1.8}80
1.233.640.519.9{2.0}90
0.85.26.73.2{0.33}WF14-












15
0.97.994.4{0.45}20
0.97.911.25.5{0.56}25
1.01213.56.6{0.67}30
1.01215.77.6{0.78}35
1.012188.8{0.9}40
1.012209.8{1.0}45
1.118.222.510.8{1.1}50
1.118.224.712.1{1.23}55
1.118.22712.7{1.3}60
1.227.629.214.3{1.46}65
1.227.631.514.7{1.5}70
1.227.63617.7{1.8}80
1.339.740.519.9{2.0}90

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.96.36.73.2{0.33}WF16-












15
1.08.794.4{0.45}20
1.08.711.25.5{0.56}25
1.112.813.56.6{0.67}30
1.112.815.77.6{0.78}35
1.218.6188.8{0.9}40
1.218.6209.8{1.0}45
1.218.622.510.8{1.1}50
1.218.624.712.1{1.23}55
1.326.82712.7{1.3}60
1.326.829.214.3{1.46}65
1.326.831.514.7{1.5}70
1.4363617.7{1.8}80
1.436.440.519.9{2.0}90
1.2998.8{0.9}WF18-










20
1.312.411.210.8{1.1}25
1.312.413.512.7{1.3}30
1.416.115.714.7{1.5}35
1.5211817.7{1.8}40
1.5212019.9{2.03}45
1.52122.522.1{2.25}50
1.628.824.724.3{2.48}55
1.628.82726.5{2.7}60
1.628.829.228.7{2.93}65
1.737.431.530.9{3.15}70
1.737.43635.3{3.6}80
1.27.298.8{0.9}WF20-











20
1.39.811.210.8{1.1}25
1.412.613.512.7{1.3}30
1.412.615.714.7{1.5}35
1.516.51817.7{1.8}40
1.516.52019.9{2.03}45
1.621.622.522.1{2.25}50
1.621.624.724.3{2.48}55
1.621.62726.5{2.7}60
1.728.129.228.7{2.93}65
1.728.131.530.9{3.15}70
1.728.13635.3{3.6}80
1.37.898.8{0.9}WF22-











20
1.410.511.211.0{1.12}25
1.410.513.513.2{1.35}30
1.513.515.715.4{1.57}35
1.513.51817.7{1.8}40
1.722.120.219.8{2.02}45
1.722.122.522.1{2.25}50
1.722.124.724.2{2.47}55
1.828.82726.5{2.7}60
1.828.829.228.6{2.92}65
1.828.831.530.9{3.15}70
1.828.83635.3{3.6}80
1.714.113.513.2{1.35}WF27-









30
1.714.115.715.4{1.57}35
1.714.11817.7{1.8}40
1.921.420.219.8{2.02}45
1.921.422.522.1{2.25}50
2.02624.724.2{2.47}55
2.0262726.5{2.7}60
2.02629.228.6{2.92}65
2.02631.530.9{3.15}70
2.0263635.3{3.6}80

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
Both ends of * marked WF Type springs are not ground.
The values of solid length are for reference only. There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328
■WL: Fmax. (Allowable Deflection) =Lx40%
dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.21.720.98{0.1}WL2-




 5*
0.265.242.0 {0.2}10*
0.265.262.9 {0.3}15*
0.29983.9 {0.4}20*
0.299104.9 {0.5}25*
0.310.8125.9 {0.6}30*
0.32.122.0 {0.2}WL3-







 5*
0.353.943.9 {0.4}10*
0.46.565.9 {0.6}15*
0.46.587.8 {0.8}20*
0.4513109.8 {1.0}25*
0.45131211.8 {1.2}30*
0.45131413.7 {1.4}35*
0.5211615.7 {1.6}40*
0.352.122.0 {0.2}WL4-










 5*
0.45543.9 {0.4}10*
0.45565.9 {0.6}15*
0.5987.8 {0.8}20
0.59109.8 {1.0}25
0.5513.91211.8 {1.2}30
0.5513.91413.7 {1.4}35
0.621.61615.7 {1.6}40
0.621.61817.7 {1.8}45
0.621.62019.6 {2.0}50
0.621.62221.6 {2.2}55
0.65332423.5 {2.4}60
0.42.322.0 {0.2}WL5-












 5*
0.453.443.9 {0.4}10*
0.5565.9 {0.6}15*
0.557.787.8 {0.8}20
0.610.8109.8 {1.0}25
0.610.81211.8 {1.2}30
0.6515.61413.7 {1.4}35
0.6515.61615.7 {1.6}40
0.7201817.7 {1.8}45
0.7202019.6 {2.0}50
0.723.12221.6 {2.2}55
0.75332423.5 {2.4}60
0.7532.32625.5 {2.6}65
0.7532.32827.5 {2.8}70
0.452.522.0 {0.2}WL6-













 5*
0.554.743.9 {0.4}10
0.554.765.9 {0.6}15
0.65987.8 {0.8}20
0.659109.8 {1.0}25
0.713.71211.8 {1.2}30
0.713.71413.7 {1.4}35
0.713.71615.7 {1.6}40
0.7518.91817.7 {1.8}45
0.7518.92019.6 {2.0}50
0.7518.92221.6 {2.2}55
0.826.42423.5 {2.4}60
0.826.42625.5 {2.6}65
0.8530.62827.5 {2.8}70
0.8534.93231.4 {3.2}80

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
0.654.743.9{0.4}WL8-












10
0.758.565.9{0.6}15
0.758.587.8{0.8}20
0.758.5109.8{1.0}25
0.811.21211.8{1.2}30
0.811.21413.7{1.4}35
0.811.21615.7{1.6}40
0.8515.31817.7{1.8}45
0.8515.32019.6{2.0}50
0.8515.32221.6{2.2}55
0.919.42423.5{2.4}60
0.919.42625.5{2.6}65
1.0312827.5{2.8}70
1.0313231.4{3.2}80
0.755.343.9{0.4}WL10-












10
0.86.465.9{0.6}15
0.86.487.8{0.8}20
0.910.8109.8{1.0}25
0.910.81211.8{1.2}30
0.910.81413.7{1.4}35
0.910.81615.7{1.6}40
1.0171817.7{1.8}45
1.0172019.6{2.0}50
1.0172221.6{2.2}55
1.0172423.5{2.4}60
1.1242625.5{2.6}65
1.1242827.5{2.8}70
1.124.23231.4{3.2}80
0.84.844.0{0.4}WL12-












10
0.97.265.9{0.6}15
0.97.287.8{0.8}20
0.97.2109.8{1.0}25
1.010.51211.8{1.2}30
1.010.51413.7{1.4}35
1.010.51615.7{1.6}40
1.115.41817.7{1.8}45
1.115.42019.6{2.0}50
1.115.42221.6{2.2}55
1.222.82423.5{2.4}60
1.222.82625.5{2.6}65
1.222.82827.5{2.8}70
1.334.53231.4{3.2}80
0.855.144.0{0.4}WL13-













10
0.96.365.9{0.6}15
1.08.787.8{0.8}20
1.08.7109.8{1.0}25
1.113.21211.8{1.2}30
1.113.21413.7{1.4}35
1.113.21615.7{1.6}40
1.113.21817.7{1.8}45
1.113.22019.6{2.0}50
1.113.22221.6{2.2}55
1.113.22423.5{2.4}60
1.218.62625.5{2.6}65
1.218.62827.5{2.8}70
1.437.83231.4{3.2}80
1.437.83635.3{3.6}90
1.07.565.9{0.6}WL14-












15
1.07.587.8{0.8}20
1.07.5109.8{1.0}25
1.1111211.8{1.2}30
1.1111413.7{1.4}35
1.1111615.7{1.6}40
1.215.61817.7{1.8}45
1.215.62019.6{2.0}50
1.215.62221.6{2.2}55
1.215.62423.5{2.4}60
1.322.12625.5{2.6}65
1.322.12827.5{2.8}70
1.322.13231.4{3.2}80
1.543.53635.3{3.6}90

dSolid LengthF
max.
Load N{kgf}max.Part NumberUnit Price
Type D-L10 ~ 19 pcs.
1.18.265.9{0.6}WL16-













15
1.18.287.8{0.8}20
1.210109.8{1.0}25
1.2101211.8{1.2}30
1.2101413.7{1.4}35
1.2101615.7{1.6}40
1.4211817.7{1.8}45
1.4212019.6{2.0}50
1.4212221.6{2.2}55
1.4212423.5{2.4}60
1.529.72625.5{2.6}65
1.529.72827.5{2.8}70
1.529.73231.4{3.2}80
1.6403635.3{3.6}90
1.510823.5{2.4}WL18-












20
1.6121029.4{3.0}25
1.6121235.3{3.6}30
1.716.21441.2{4.2}35
1.716.21647.1{4.8}40
1.819.81853.0{5.4}45
1.819.82058.8{6.0}50
1.819.82264.7{6.6}55
1.819.82470.6{7.2}60
2.0322676.5{7.8}65
2.0322882.4{8.4}70
2.0323294.1{9.6}80
2.24336105.9{10.8}90
2.24340117.7{12.0}100
1.610.4823.5{2.4}WL20-












20
1.610.41029.4{3.0}25
1.712.81235.3{3.6}30
1.712.81441.2{4.2}35
1.815.81647.1{4.8}40
1.815.81853.0{5.4}45
1.815.82058.8{6.0}50
1.815.82264.7{6.6}55
2.0242470.6{7.2}60
2.0242676.5{7.8}65
2.0242882.4{8.4}70
2.237.43294.1{9.6}80
2.237.436105.9{10.8}90
2.237.440117.7{12.0}100
1.710.8823.5{2.4}WL22-












20
1.813.31029.4{3.0}25
1.813.31235.3{3.6}30
1.813.31441.2{4.2}35
2.0201647.1{4.8}40
2.0201853.0{5.4}45
2.0202058.8{6.0}50
2.0202264.7{6.6}55
2.228.62470.6{7.2}60
2.228.62676.5{7.8}65
2.228.62882.4{8.4}70
2.228.63294.1{9.6}80
2.334.536105.9{10.8}90
2.334.540117.7{12.0}100
2.1141235.3{3.6}WL27-










30
2.1141441.2{4.2}35
2.3191647.1{4.8}40
2.3191853.0{5.4}45
2.3192058.8{6.0}50
2.3192264.7{6.6}55
2.5282470.6{7.2}60
2.5282676.5{7.8}65
2.634.52882.4{8.4}70
2.634.53294.1{9.6}80
2.846.736105.9{10.8}90
2.846.740117.7{12.0}100

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)

Both ends of * marked WL Type springs are not ground.
The values of solid length are for reference only.
There may be some variations depending on the lot.
Usage Count: 1 Million Times
Product Outline >>P.327
How to use coil springs, and precautions >>P.328

Part Number:  

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WL12-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Inner Dia. D-2d (or D)
(Ø)
Spring Constant
(N/mm)
Wire Dia.
(Ø)
Solid Length
(mm)

0.94 €

Available Quote

Stock

108.51 to 16.00With Grinding9.815251210.210.97.2

Loading...

  1. 1

Basic information

Material JIS-SWP-A

This page is Round Wire Coil Springs/Deflection 40%-45%/O.D. Referenced, part number WL12-25.
You can find the detail information about specifications and dimensions on part number WL12-25.

Variation of this product

Part Number
WF10-25
WF10-30
WF10-35
WL12-30
WL12-35
WL12-40
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSAllowable Load (Configurable Range)
(N)
End Surface Status Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Inner Dia. D-2d (or D)
(Ø)
Spring Constant
(N/mm)
Wire Dia.
(Ø)
Solid Length
(mm)

0.91 €

Available Same day

Stock

104.51 to 8.50With Grinding5.513.825108.40.50.810.4

0.91 €

Available Same day

Stock

104.51 to 8.50With Grinding6.616.530108.30.50.8514

0.91 €

Available 3 Days

Stock

104.51 to 8.50With Grinding7.619.335108.30.50.8514

0.94 €

Available 3 Days

Stock

108.51 to 16.00With Grinding11.8183012101110.5

0.94 €

Available Same day

Stock

108.51 to 16.00With Grinding13.7213512101110.5

0.94 €

Available Same day

Stock

108.51 to 16.00With Grinding15.7244012101110.5

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support