Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |||
Main Body | Ball | Spring | Surface Treatment | |
PACK-HNTU | EN 1.0301 Equiv. | EN 1.4301 Equiv. | JIS-SWP-A | Trivalent Chromate |
PACK-SHNTU | EN 1.4301 Equiv. (Sintered) | EN 1.4301 Equiv. | EN 1.4301 WPB Equiv. | - |
Part Number | - | M |
PACK-HNTP8 | - | 6 |
Part Number | M | L1 | Unit Price (1 ~ 10 packages) | |||||
Type | No. | Package Price | Price per Pkg. | |||||
PACK-HNTU | 8 | 4 | 5 | 6 | 8 | 6 | ||
PACK-SHNTU | 5.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PACK-HNTU8-4 |
PACK-HNTU8-5 |
PACK-HNTU8-6 |
PACK-HNTU8-8 |
PACK-SHNTU8-4 |
PACK-SHNTU8-5 |
PACK-SHNTU8-6 |
PACK-SHNTU8-8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Thread Nominal M (mm) | Material | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|
57.09 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M4 | Steel | EN 1.0301 Equiv. | Trivalent Chromate | ||
57.09 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M5 | Steel | EN 1.0301 Equiv. | Trivalent Chromate | ||
57.09 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M6 | Steel | EN 1.0301 Equiv. | Trivalent Chromate | ||
57.09 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M8 | Steel | EN 1.0301 Equiv. | Trivalent Chromate | ||
83.14 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M4 | Stainless Steel | EN 1.4301 Equiv. | - | ||
83.14 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M5 | Stainless Steel | EN 1.4301 Equiv. | - | ||
83.14 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M6 | Stainless Steel | EN 1.4301 Equiv. | - | ||
83.14 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | M8 | Stainless Steel | EN 1.4301 Equiv. | - |
Loading...
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 8 Series / 8-45 Series | Function | With Ball Spring |
---|---|---|---|---|---|
Loosening Prevention | Not Provided | Type | HFS | Sale Type | Bulk Packages |
Configure
Basic Attributes
Thread Nominal M(mm)
Material
Material
Surface Treatment
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes