Locators (Vertically Inclined) One Hole Type

Locators (Vertically Inclined) One Hole Type

Click on this image to zoom in.

Click on this image to zoom in.

[Features] Shape of the mounting surface: longitudinal slope, fixing holes: This is a 1-circle mounting block.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Locators (Vertically Inclined) One Hole Type:Related Image
Type Material Hardness
UKSV EN 1.0038 Equiv. -
UKCV EN 1.1206 Equiv. Only End Face Hardened 55HRC –
UKUV EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - D - N - P
UKSV16 - L40 - H15 - W20 - A35 - D30 - N9 - P9
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3
0.01 mm Increments
D *3
0.01 mm Increments
N
(Through Hole)
P *4
Type T
UKSV
UKCV
UKUV
9
12
16
19
20
25~70 10
12
15
20
13~58 10~100 7
9
0.1 mm Increment
*1 H + 1 ≤ (Min. Value of A, D)
*2 10 ≤ L - W when (Max. Value of A, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, D) > 60.
*3 (Max. Value of A, D) - (Min. Value of A, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.

Alterations

Locators (Vertically Inclined) One Hole Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKCV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M6-P[4.5-43.5/0.1]
UKCV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N7-P[4.5-43.5/0.1]
UKCV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKCV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKCV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKCV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKCV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKCV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKCV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKCV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKCV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKCV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKCV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKCV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKCV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKCV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKSV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M6-P[4.5-43.5/0.1]
UKSV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N7-P[4.5-43.5/0.1]
UKSV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKSV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKSV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKSV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKSV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKSV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKSV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKSV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKSV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKSV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKSV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKSV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKSV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKSV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKUV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M6-P[4.5-43.5/0.1]
UKUV9-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N7-P[4.5-43.5/0.1]
UKUV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKUV12-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKUV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKUV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKUV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKUV16-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKUV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKUV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKUV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKUV19-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
UKUV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[4.5-43.5/0.1]
UKUV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[4.5-43.5/0.1]
UKUV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[4.5-43.5/0.1]
UKUV20-L[25-70/1]-H[10,​12,​15,​20]-W[13-48/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[4.5-43.5/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Hardness
(HRC)
T Dim. Selection
(mm)
1.L Dim. Specification
(mm)
2.H Dim. Selection
(mm)
3.W Dim. Specification
(mm)
4.A Dim. Specification
(mm)
5.D Dim. Specification
(mm)
6.Mounting Hole (Through Hole)[N] 7.Mounting Hole (Tapped Hole)[M] 8.Mounting Hole (Counterbored Hole)[Z] 9.Mounting Hole Dimension[P]
(mm)

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6-4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007--4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6-4.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007--4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days -EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6-4.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007--4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100-6 ~ 8-4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 1007 ~ 9--4.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100--6 ~ 84.5 ~ 43.5

-

1 7 Days -EN 1.4301 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 4810 ~ 10010 ~ 100---4.5 ~ 43.5

Loading...

  1. 1

Basic information

Receiving Surface Shape Vertically Inclined Mounting Hole One Hole Single Item / R/L Set Single Item

Tech Support