Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness |
UKSFT | EN 1.0038 Equiv. | - |
UKNFT | EN 1.1206 Equiv. | - |
UKCFT | Only End Face Hardened 55HRC – | |
UKUFT | EN 1.4301 Equiv. | - |
Part Number | - | L | - | H | - | W | - | A | - | N | - | F | - | P |
UKSFT12 | - | L46 | - | H15 | - | W30 | - | A35 | - | N7 | - | F13 | - | P7 |
Part Number | L 1 mm Increments |
H *1 | W *2 1 mm Increments |
A 0.01 mm Increments |
N (Through Hole) |
F *3 | P *3 | |
Type | T | |||||||
UKSFT UKNFT UKCFT UKUFT |
9 12 16 19 20 |
29~70 | 10 12 15 20 |
17~58 | 10~100 | 7 9 |
0.1 mm Increment |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UKCFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M6-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N7-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKCFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKNFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M6-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N7-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKSFT20-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M6-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT9-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N7-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT12-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT16-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-M[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-N[7,9]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-Z[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
UKUFT19-L[29-70/1]-H[10,12,15,20]-W[17-48/1]-A[10-100/0.01]-ZG[6,8]-F[8-43.5/0.1]-P[4.5-35.5/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Hardness (HRC) | T Dim. Selection (mm) | 1.L Dim. Specification (mm) | 2.H Dim. Selection (mm) | 3.W Dim. Specification (mm) | 4.A Dim. Specification (mm) | 5.Mounting Hole (Through Hole)[N] | 6.Mounting Hole (Tapped Hole)[M] | 7.Mounting Hole (Counterbored Hole)[ZG] | 7.Mounting Hole (Counterbored Hole)[Z] | 8.Mounting Hole Dimension[F] (mm) | 9.Mounting Hole Dimension[P] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 8 ~ 43.5 | 4.5 ~ 35.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 8 ~ 43.5 | 4.5 ~ 35.5 |
Loading...
Receiving Surface Shape | Flat | Mounting Hole | Two Holes | Single Item / R/L Set | Single Item |
---|
Configure
Basic Attributes
Material
Hardness(HRC)
T Dim. Selection(mm)
1.L Dim. Specification(mm)
2.H Dim. Selection(mm)
3.W Dim. Specification(mm)
4.A Dim. Specification(mm)
5.Mounting Hole (Through Hole)[N]
6.Mounting Hole (Tapped Hole)[M]
7.Mounting Hole (Counterbored Hole)[ZG]
7.Mounting Hole (Counterbored Hole)[Z]
8.Mounting Hole Dimension[F](mm)
9.Mounting Hole Dimension[P](mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes