• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locators (Flat) One Dowel Hole and One Through Hole Type

Locators (Flat) One Dowel Hole and One Through Hole Type
[Features] Shape of mounting surface: flat, fixing holes: This is a mounting block with 1 dowel hole and 1 through hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ausrichtstücke (flach), Ausführung mit einem Dübelloch und einer Durchgangsbohrung:Related Image
Type Material Hardness
UKSFK EN 1.0038 Equiv. -
UKNFK EN 1.1206 Equiv. -
UKCFK Only End Face Hardened 55HRC –
UKUFK EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - N - P - K - E
UKSFK12 - L33 - H15 - W17 - A35 - N7 - P7 - K6 - E26
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A
0.01 mm Increments
N
(Through Hole)
P *3 K
(Dowel Hole)
E *3
Type T
UKSFK
UKNFK

UKCFK
UKUFK
9
12
16
19
20
25~70 10
12
15
20
13~58 10~100 7
9
0.1 mm Increment 6
8
0.1 mm Increment
*1 H + 1 ≤ A
*2 10 ≤ L - W when A ≤ 60; 12 ≤ L - W when A > 60.
*3 The thickness around the hole machining requires 1 mm or more.

Alterations

Ausrichtstücke (flach), Ausführung mit einem Dübelloch und einer Durchgangsbohrung:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKCFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKNFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSFK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKUFK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Hardness
(HRC)
T Dim. Selection
(mm)
01.L Dim. Specification
(mm)
02.H Dim. Selection
(mm)
03.W Dim. Specification
(mm)
04.A Dim. Specification
(mm)
05.Mounting Hole (Through Hole)[N] 06.Mounting Hole (Tapped Hole)[M] 08.Mounting Hole (Counterbored Hole)[ZG] 08.Mounting Hole (Counterbored Hole)[Z] 09.Mounting Hole Dimension[P]
(mm)
10.Dowel Hole[K] 11.Dowel Hole Mounting Dimension[E]
(mm)

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100-6 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 1007 ~ 9---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100---6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 100--6 ~ 8-1 ~ 406 ~ 81 ~ 40

Loading...

Basic information

Receiving Surface Shape Flat Mounting Hole One Dowel Hole and One Through Hole Single Item / R/L Set Single Item

Tech Support