Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness |
UKSVK | EN 1.0038 Equiv. | - |
UKCVK | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – |
UKUVK | EN 1.4301 Equiv. | - |
Part Number | - | L | - | H | - | W | - | A | - | D | - | N | - | P | - | K | - | E |
UKSVK16 | - | L33 | - | H15 | - | W17 | - | A35 | - | D30 | - | N7 | - | P7 | - | K6 | - | E26 |
Part Number | L 1 mm Increments |
H *1 | W *2 1 mm Increments |
A *3 0.01 mm Increments |
D *3 0.01 mm Increments |
N (Through Hole) |
P *4 | K (Dowel Hole) |
E *4 | |
Type | T | |||||||||
UKSVK UKCVK UKUVK |
9 12 16 19 20 |
25~70 | 10 12 15 20 |
13~58 | 10~100 | 7 9 |
0.1 mm Increment |
6 8 |
0.1 mm Increment |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UKCVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKCVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKSVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK9-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK12-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK16-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK19-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
UKUVK20-L[25-70/1]-H[10,12,15,20]-W[13-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[1-40/0.1]-K[6,8]-E[1-40/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Hardness (HRC) | T Dim. Selection (mm) | 01.L Dim. Specification (mm) | 02.H Dim. Selection (mm) | 03.W Dim. Specification (mm) | 04.A Dim. Specification (mm) | 05.D Dim. Specification (mm) | 06.Mounting Hole (Through Hole)[N] | 07.Mounting Hole (Tapped Hole)[M] | 08.Mounting Hole (Counterbored Hole)[Z] | 10.Mounting Hole Dimension[P] (mm) | 11.Dowel Hole[K] | 12.Dowel Hole Mounting Dimension[E] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 58 | 10 ~ 100 | 10 ~ 100 | - | - | - | 1 ~ 40 | 6 ~ 8 | 1 ~ 40 |
Loading...
Receiving Surface Shape | Vertically Inclined | Mounting Hole | One Dowel Hole and One Through Hole | Single Item / R/L Set | Single Item |
---|
Configure
Basic Attributes
Material
Hardness(HRC)
T Dim. Selection(mm)
01.L Dim. Specification(mm)
02.H Dim. Selection(mm)
03.W Dim. Specification(mm)
04.A Dim. Specification(mm)
05.D Dim. Specification(mm)
06.Mounting Hole (Through Hole)[N]
07.Mounting Hole (Tapped Hole)[M]
08.Mounting Hole (Counterbored Hole)[Z]
10.Mounting Hole Dimension[P](mm)
11.Dowel Hole[K]
12.Dowel Hole Mounting Dimension[E](mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes