• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locators (Flat) Two Dowel Holes and Two Through Holes Type

Locators (Flat) Two Dowel Holes and Two Through Holes Type
[Features] Shape of mounting surface: flat, fixing holes: This is a mounting block with 2 dowel holes and 2 through holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(仮)受駒_新規9:Related Image
Type Material Hardness
UKSFJ EN 1.0038 Equiv. -
UKNFJ EN 1.1206 Equiv. -
UKCFJ Only End Face Hardened 55HRC –
UKUFJ EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - N - F - P - K - G - E
UKSFJ12 - L60 - H15 - W48 - A35 - N7 - F34 - P7 - K6 - G34 - E20
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A
0.01 mm Increments
N
(Through Hole)
F *3 P *3 K
(Dowel Hole)
G *3 E *3
Type T
UKSFJ
UKNFJ

UKCFJ
UKUFJ
9
12
16
19
20
36~70 10
12
15
20
24~58 10~100 7
9
0.1 mm
Increment
0.1 mm Increment 6
8
0.1 mm
Increment
0.1 mm
Increment
*1 H + 1 ≤ A
*2 10 ≤ L - W when A ≤ 60; 12 ≤ L - W when A > 60.
*3 The thickness around the hole machining requires 1 mm or more.

Alterations

(仮)受駒_新規9:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKCFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKNFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSFJ20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKUFJ19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Hardness
(HRC)
T Dim. Selection
(mm)
01.L Dim. Specification
(mm)
02.H Dim. Selection
(mm)
03.W Dim. Specification
(mm)
04.A Dim. Specification
(mm)
05.Mounting Hole (Through Hole)[N] 06.Mounting Hole (Tapped Hole)[M] 07.Mounting Hole (Counterbored Hole)[Z] 08.Mounting Hole (Counterbored Hole)[ZG] 09.Mounting Hole Pitch[F]
(mm)
10.Mounting Hole Dimension[P]
(mm)
11.Dowel Hole[K] 12.Dowel Hole Pitch[G]
(mm)
13.Dowel Hole Mounting Dimension[E]
(mm)

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.1206 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -EN 1.4301 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100-6 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 1007 ~ 9---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100--6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 100---6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

Loading...

Basic information

Receiving Surface Shape Flat Mounting Hole Two Dowel Holes and Two Through Holes Single Item / R/L Set Single Item

Tech Support