Locators (Both Axes Inclined) Two Dowel Holes and Two Through Holes Type (Part Numbers - CAD Download)

Locators (Both Axes Inclined) Two Dowel Holes and Two Through Holes Type
[Features] Shape of mounting surface: pitch in both directions, fixing holes: This is a mounting block with 2 dowel holes and 2 through holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(仮)受駒_新規12:Related Image
Type Material Hardness
Single Item R/L Set
UKSBJ UKS2BJ EN 1.0038 Equiv. -
UKCBJ UKC2BJ EN 1.1206 Equiv. Only End Face Hardened 55HRC –
UKUBJ UKU2BJ EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - B - D - N - F - P - K - G - E
UKC2BJ12 - L60 - H15 - W48 - A41 - B39.1 - D35.6 - N7 - F34 - P7 - K6 - G34 - E20
■Single Item
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3 B *3 D *3 N
(Through Hole)
F *4 P *4 K
(Dowel Hole)
G *4 E *4
Type T 0.01 mm Increments
UKSBJ
UKCBJ
UKUBJ
9
12
16
19
20
36~70 10
12
15
20
24~58 10~100 7
9
0.1 mm Increment 0.1 mm Increment 6
8
0.1 mm Increment 0.1 mm Increment
*1 H + 1 ≤ (Min. Value of A, B, C, D)
*2 10 ≤ L - W when (Max. Value of A, B, C, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, B, C, D) > 60.
*3 (Max. Value of A, B, C, D) - (Min. Value of A, B, C, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.
■R/L Set
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3 B *3 D *3 N
(Through Hole)
F *4 P *4 K
(Dowel Hole)
G *4 E *4
Type T 0.01 mm Increments
UKS2BJ
UKC2BJ
UKU2BJ
9
12
16
19
20
36~70 10
12
15
20
24~58 10~100 7
9
0.1 mm Increment 0.1 mm Increment 6
8
0.1 mm Increment 0.1 mm Increment
*1 H + 1 ≤ (Min. Value of A, B, C, D)
*2 10 ≤ L - W when (Max. Value of A, B, C, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, B, C, D) > 60.
*3 (Max. Value of A, B, C, D) - (Min. Value of A, B, C, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.

Alterations

(仮)受駒_新規12:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKC2BJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKC2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKCBJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKS2BJ20-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ9-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ12-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ16-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
UKSBJ19-L[36-70/1]-H[10,​12,​15,​20]-W[24-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-F[1-40/0.1]-P[1-40/0.1]-K[6,​8]-G[1-40/0.1]-E[1-40/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSingle Item / R/L Set Material Hardness
(HRC)
T Dim. Selection
(mm)
01.L Dim. Specification
(mm)
02.H Dim. Selection
(mm)
03.W Dim. Specification
(mm)
04.A Dim. Specification
(mm)
05.B Dim. Specification
(mm)
06.D Dim. Specification
(mm)
08.Mounting Hole (Tapped Hole)[M] 09.Mounting Hole (Counterbored Hole)[Z] 10.Mounting Hole (Counterbored Hole)[ZG] 11.Mounting Hole Pitch[F]
(mm)
12.Mounting Hole Dimension[P]
(mm)
13. Dowel Hole
(mm)
14.Dowel Hole Pitch[G] 15.Dowel Hole Mounting Dimension[E]
(mm)

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -R/L SetEN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days -R/L SetEN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2036 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1236 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1636 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1936 ~ 7010 ~ 2024 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 401 ~ 406 ~ 81 ~ 401 ~ 40

Loading...

Basic information

Receiving Surface Shape Both Axes Inclined Mounting Hole Two Dowel Holes and Two Through Holes

Tech Support