Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nut Type | Type | Accuracy Grade | Shaft Dia. | Lead | Screw Shaft | Nut | |||||
Standard | F, P Configurable | Material | Hardness | Surface Treatment | Material | Hardness | Surface Treatment | ||||
Standard Nut | C-BSSTH | C-BSSTHK | C7 | 12 | 5, 10 | EN 1.1203 Equiv. | Induction Hardened 58 to 62 HRC | - | EN 1.7242 Equiv. | Carburized 58 to 62 HRC | - |
C-BSSCH | C-BSSCHK | C10 |
Part Number | - | L | - | F | - | P |
C-BSSCH1205 C-BSSCHK1205 | - - | 600 1284 | - | F20 | - | P8 |
Nut Type | Accuracy Grade | Part Number | 1 mm Increments | Y | Ball Dia. | Ball Center Dia. | Screw Root Dia. | Number of Circuits | Basic Load Rating | Axial Play | Twisting Direction | |||||
Type | Screw Shaft O.D. | Lead | L | *F | *P | C (Dynamic) kN | Co (Static) kN | |||||||||
Standard Nut | C7 | C-BSSTH | 12 | 5 | 150~800 | 15 | 8 | L - 65 | 2.5 | 12.3 | (9.8) | 2.8 turns 1 row | 1.8 | 4.1 | 0.05 or less | Right |
C-BSSTHK | 15~24 | 5~8 | L - (50 + F) | |||||||||||||
C10 | C-BSSCH | 15 | 8 | L - 65 | ||||||||||||
C-BSSCHK | 15~24 | 5~8 | L - (50 + F) | |||||||||||||
C7 | C-BSSTH | 10 | 15 | 8 | L - 65 | 2 | 3.5 | 0.10 or less | ||||||||
C-BSSTHK | 15~24 | 5~8 | L - (50 + F) | |||||||||||||
C10 | C-BSSCH | 15 | 8 | L - 65 | ||||||||||||
C-BSSCHK | 15~24 | 5~8 | L - (50 + F) | |||||||||||||
*F and P are configurable for C-BSSCHK and C-BSSTHK only. F ≤ P x 3 Y (Nut Motion Range) > (Nut Overall Length) kgf = N x 0.101972 |
Part Number |
---|
C-BSSCH1205-[150-800/1] |
C-BSSCH1210-[150-800/1] |
C-BSSCHK1210-[150-800/1]-F[15-24/1]-P[5-8/1] |
C-BSSTH1205-[150-800/1] |
C-BSSTH1210-[150-800/1] |
C-BSSTHK1205-[150-800/1]-F[15-24/1]-P[5-8/1] |
C-BSSTHK1210-[150-800/1]-F[15-24/1]-P[5-8/1] |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Accuracy Grade | Lead (mm) | Axial gap | Nut structure | Circuit System | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | Shaft Overall Length[L] (mm) | F (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 14 Days | C10 | 5 | 0.05 or Less | 1-fach | End Cap Type | 1800 | 4100 | 150 ~ 800 | - | - | ||
- | 14 Days | C10 | 10 | [0.10 or Less] 0.10 or Less | 1-fach | End Cap Type | 2000 | 3500 | 150 ~ 800 | - | - | ||
- | 14 Days | C10 | 10 | [0.10 or Less] 0.10 or Less | 1-fach | End Cap Type | 2000 | 3500 | 150 ~ 800 | 15 ~ 24 | 5 ~ 8 | ||
- | 14 Days | C7 | 5 | 0.05 or Less | 1-fach | End Cap Type | 1800 | 4100 | 150 ~ 800 | - | - | ||
- | 14 Days | C7 | 10 | [0.10 or Less] 0.10 or Less | 1-fach | End Cap Type | 2000 | 3500 | 150 ~ 800 | - | - | ||
- | 14 Days | C7 | 5 | 0.05 or Less | 1-fach | End Cap Type | 1800 | 4100 | 150 ~ 800 | 15 ~ 24 | 5 ~ 8 | ||
- | 14 Days | C7 | 10 | [0.10 or Less] 0.10 or Less | 1-fach | End Cap Type | 2000 | 3500 | 150 ~ 800 | 15 ~ 24 | 5 ~ 8 |
Loading...
Product Category | Rolled | Nut Shape | Standard Nuts | Flange Shape | Round Shape 2 Sides Machined |
---|---|---|---|---|---|
Screw Shaft O.D. d(φ) | 12 | Preload | Not Preloaded | Conditions of Use | Standard |
Right Screw/Left Screw | Right | Number of Circuits(Rows x Windings) | 1 x 2.8 | Material | S55C |
Nut Size | Standard |
THK
Standard Price : 420.74 €
Shipping Days: 44 Days
NSK
Standard Price : 308.33 €
Shipping Days: 7 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.